![]() |
| Nr | 订货号 | 规格 | |
| 52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | ||
| 52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||
| 52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | ||
| 52012018 | **阀塞 Liquiphant FTL20 | ||
| 52012025 | **阀塞 Liquiphant FTL20 | ||
| 52012026 | **阀塞 with QUICKON-connection cut-crimp connection, IP65 Liquiphant FTL20 | ||
| 52010156 | 套筒扳手 Liquiphant T FTL20/FTL20H | ||
| 52027421 | 压紧环 Flush mount FTL20/FTL20H Liquiphant T | ||
| 52028295 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ" w/o flange Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
| 52028294 | 焊接适配器 G3/4,d=29,316L,sleeve,3.1 Flush mount FTL20/FTL20H, FTL31/FTL33, w/o flange. Only weld-in adapter w/o seal and ring. Inspection cert. EN10204-3.1 material (316L wetted parts). | ||
| 52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
| 52028293 | 焊座备件 Flush mount FTL20/FTL20H, FTL31/FTL33, flange. Only weld-in adapter w/o seal and ring. Inspection cert. EN10204-3.1 material (316L wetted parts). | ||
| 71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL20H, FTL33, FTL41, FTL43, FTL50, FTL50H, FTL51, FTL51B, FTL51H, FTL63, FTL80, FTL81, FTL260, PMP135, PTP35, PTP33B, PMP23, PMP43, PMP51, FTW23, FTW33, QMW43. | ||
| 52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||
| 52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | ||
| 52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
| 52001047 | 焊座 齐平式安装 过程连接 材质: 316L | ||
| 52006909 | 焊座 Flush mount process connection FTL20H "UPJ", FTL50H/FTL51H "EE2" Material: 316L Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
| 52021715 | 不锈钢螺母|Union nut DIN11851, F25, SS for process connection UPJ flush mount weld in adapter 52001047 Liquiphant T FTL20H | ||