![]() |
| Nr | 订货号 | 规格 | |
| 10 | 543223-0011 | ***Housing F14 PBT, Pg13, cover Material: Polyester. Usage: Minicap. -For E+H service only- | |
| 20 | 543201-0000 | Cover F14 PBT, gasket O-ring EPDM. Usage: housing Polyester. | |
| 20 | 943201-1001 | Cover F14 PE, transparent PA Sight glass: Polycarbonat PA. | |
| 20 | 71092705 | 铝盖 Material: aluminium. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55. | |
| 20 | 71092707 | 铝盖 Material: aluminium. Sight glass: mineral glass. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55. | |
| 20 | 52020429 | 密封圈组件 consists of: 5x O-ring 75,87x2.62, EPDM, PTFE, FDA | |
| 30 | 52006108 | 电子插件 20-253VAC/20-55VDC | |
| 30 | 52006109 | 电子插件 10,8-45VDC PNP | |
| 12 | 543205-0000 | ***Socket E8 (F14), screws, PBT Usage: electronics. | |
| 50 | 543226-0001 | Probe FTC260 R1 PPS, gasket Threaded boss R1. Usage: FTC260. | |
| 50 | 543226-0011 | Probe FTC260 NPT1 PPS, gasket Threaded boss NPT1. Usage: FTC260. | |
| 943215-1001 | Sleeve adapter R1-1/2 > R1, PPS Usage: FTC260. Thread type: EN10226/ISO7. Material: PPS. | ||
| 943215-1021 | Sleeve adapter G1-1/2 > R1, PPS Usage: FTC260. Thread type: EN10226/ISO7. Material: PPS. | ||
| 52014047 | 密封圈 Process gasket for process connections G1-1/2 | ||
| 943215-0042 | Sleeve adapter NPT1-1/4 > NPT1, ST Thread type: EN10226/ISO7. Material: steel zinc coated. Usage: FTC260. | ||