![]() |
| Nr | 订货号 | 规格 | |
| 71530949 | Connection cable socket M12A, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle socket. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530950 | Connection cable socket M12A, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle socket. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530952 | Connecting cable M12A, 20m, PUR Connecting cable socket M12A, 20m, 4-pole, Right angle socket. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530971 | Connect. cable socket M12A, Ex, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle socket. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||
| 71530973 | Connect. cable socket M12A, Ex, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle socket. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||
| 71530943 | Connecting cable M12A, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle socket/right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530944 | Connecting cable M12A, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle socket/right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530945 | Connecting cable M12A, 25m, PUR Connecting cable M12A, 20m, 4-pole, Right angle socket/right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530969 | Connecting cable M12A, Ex, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle socket/right angle plug. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||
| 71530970 | Connecting cable M12A, Ex, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle socket/right angle plug. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||
| 71381884 | Flange DN40 PN40, G1-1/2, 316Ti Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381885 | Flange DN40 PN40, G1-1/2, 316Ti, 3.1 Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71530977 | Flange DN40 PN40, G1, 316Ti Flange DN40 PN40 according to EN1092-1 for process connection G1 According to ISO228-1. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71530992 | Flange DN40 PN40, G1, 316Ti, 3.1 Flange DN40 PN40 according to EN1092-1 for process connection G1 According to ISO228-1. Inspection certificate 3.1 According to EN10204. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71381887 | Flange DN50 PN16, G1-1/2, 316Ti Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381888 | Flange DN50 PN16, G1-1/2, 316Ti, 3.1 Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71531009 | Flange DN50 PN16, G1, 316Ti Flange DN50 PN16 according to EN1092-1 for process connection G1 According to ISO228-1. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71531011 | Flange DN50 PN16, G1, 316Ti, 3.1 Flange DN50 PN16 according to EN1092-1 for process connection G1 According to ISO228-1. Inspection certificate 3.1 According to EN10204. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71381890 | Flange DN100 PN16, G1-1/2, 316Ti Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381891 | Flange DN100 PN16, G1-1/2, 316Ti, 3.1 Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71531014 | Flange DN100 PN16, G1, 316Ti Flange DN100 PN16 according to EN1092-1 for process connection G1 According to ISO228-1. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71531024 | Flange DN100 PN16, G1, 316Ti, 3.1 Flange DN100 PN16 according to EN1092-1 for process connection G1 According to ISO228-1. Inspection certificate 3.1 According to EN10204. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71006349 | 法兰 1-1/2" Cl.150, NPT1-1/2, 316Ti ASME B ASME B16.5. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71108387 | 法兰 1-1/2" Cl.150,NPT1-1/2,316Ti,3.1 ASME ASME B16.5. Inspection cert. EN10204-3.1 material (316Ti wetted parts). Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71006351 | 法兰 NPS 2" Cl.150, NPT1-1/2, 316Ti ASME B ASME B16.5. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71108389 | 法兰 2" Cl.150, NPT1-1/2,316Ti, 3.1 ASME B ASME B16.5. Inspection cert. EN10204-3.1 material (316Ti wetted parts). Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71006353 | 法兰 NPS 4" CL.150, NPT1-1/2, 316Ti ASME B ASME B16.5. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71108391 | 法兰 4" Cl.150, NPT1-1/2,316Ti, 3.1 ASME B ASME B16.5. Inspection cert. EN10204-3.1 material (316Ti wetted parts). Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71381894 | HP adapter G1-1/2/G1-1/2, 316Ti Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381898 | HP adapter G1-1/2/G1-1/2, 316Ti, 3.1 Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381899 | HP adapter NPT1-1/2/G1-1/2, 316Ti Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71381904 | HP adapter NPT1-1/2/G1-1/2, 316Ti, 3.1 Usage: FDR56/FDR57, FQR56/FQR57, FTR20. | ||
| 71113441 | HT-adapter R1-1/2 + Rp1-1/2, 316Ti 适用型号: Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113449 | HT-adapter NPT1-1/2, 316Ti 适用型号: FDR50, Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71478114 | HT-adapter R1-1/2 + Rp1-1/2, 316Ti, 3.1 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71478115 | HT-adapter NPT1-1/2, 316Ti, 3.1 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113450 | 延长 225mm, HT-adapter R1-1/2 + 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113451 | 延长 325mm, HT-adapter R1-1/2 + 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113452 | 延长 525mm, HT-adapter R1-1/2 + 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113453 | 延长 225mm, HT-Adapter NPT1-1/2 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113454 | 延长 325mm, HT-adapter NPT1-1/2 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71113455 | 延长 525mm, HT-adapter NPT1-1/2 适用型号: FDR5 Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71530862 | Welding sleeve G1, EN10241, 316Ti Welding sleeve (half length) according To EN10241 for process connection G1 According to ISO228-1. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71530941 | Welding sleeve G1, EN10241, 316Ti, 3.1 Welding sleeve (half length) according To EN10241 for process connection G1 According to ISO228-1, inspection Certificate 3.1 according to EN10204. Material: stainless steel 316Ti. Usage: FDR16, FQR16, FTR16. | ||
| 71530850 | Mounting bracket for G1, 304 Mounting bracket for process connection G1 according to ISO228-1. Material: stainless steel 304. Usage: FDR16, FQR16, FTR16. | ||
| 71216757 | Adapter thread ASME NPT 3" 316Ti, for FD | ||
| 71530854 | Counternut for G1, 316 Counternut for process connection G1 According to ISO228-1. Material: stainless steel 316. Usage: FDR16, FQR16, FTR16. | ||
| 71530857 | Counternut for G1-1/2, 316 Counternut for process connection G1-1/2 According to ISO228-1. Material: stainless steel 316. Usage: FDR16, FQR16, FTR16. | ||
| 71026443 | 焊接式装配 DN50, 200oC Screw assembling.材质: 3 Screw assembling. Material: 316Ti, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209118 | 玻璃视窗 disc DN50, 200oC Installation on we Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71026444 | 焊接式装配 DN80, 200oC Screw assembling.材质: 3 Screw assembling. Material: 316Ti, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209116 | 玻璃视窗 disc DN80, 200oC Installation on we Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71026445 | 焊接式装配 DN100, 200oC Screw assembling.材质: Screw assembling. Material: 316Ti, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209115 | 玻璃视窗 disc DN100, 200oC Installation on w Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71026446 | 焊接式装配 DN50, 10bar, 200oC Screw assemblin Screw assembling. Material: 316Ti/321, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209114 | 玻璃视窗 disc DN50, 10bar, 200oC Installatio Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71026447 | 焊接式装配 DN80, 10bar, 200oC Screw assemblin Screw assembling. Material: 316Ti/321, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209111 | 玻璃视窗 disc DN80, 10bar, 200oC Installatio Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71026448 | 焊接式装配 DN100, 10bar, 200oC Screw assembli Screw assembling. Material: 316Ti/321, silicone. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71209107 | 玻璃视窗 disc DN100, 10bar, 200oC Installati Installation on weld-in fitting. Material: borosilicate glass. Usage: FDR50, FDR56/FDR57, FQR50, FQR56/FQR57, FTR20. | ||
| 71530954 | Connection cable plug M12A, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530958 | Connection cable plug M12A, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530961 | Connection cable plug M12A, 20m, PUR Connecting cable M12A, 20m, 4-pole, Right angle plug. Material: PUR. Usage: FDR16, FQR16, FTR16. | ||
| 71530974 | Connection cable plug M12A, Ex, 5m, PUR Connecting cable M12A, 5m, 4-pole, Right angle plug. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||
| 71530975 | Connection cable plug M12A, Ex, 10m, PUR Connecting cable M12A, 10m, 4-pole, Right angle plug. Material: PUR. Usage: in Ex area. Usage: FDR16, FQR16, FTR16. | ||