![]() |
| Nr | 订货号 | 规格 | |||||||||||||
| 20 | 71099266 | ***Hood FQG61/FQG62, chain, Steel Usage: FQG61/FQG62_020_A. | |||||||||||||
| 20 | 71099267 | 遮罩 Usage: FQG61/FQG62. | |||||||||||||
| 22 | 71301302 | 挂锁 With key, simultaneous locking. Usage: FQG61/FQG62/FQG66. | |||||||||||||
| 50 | 52018920 | 钥匙 Source holder QG020/QG100 | |||||||||||||
| 50 | 71227681 | 钥匙 Usage: cylinder lock, FQG61, FQG62, FQG74. | |||||||||||||
| 31 | 71308587 | 接线盒 With fixing screws. Usage: FQG61/FQG62. | |||||||||||||
| 71099421 | 铭牌 When changing the source. Consists of: 1x label "radioactive". 3x nameplate, blank. Grooved drive stud, seal wire. Usage: FQG60/FQG61/FQG62/FQG63. | ||||||||||||||
| 71383377 | 螺丝 Knurled screw 6x41x15mm. Material: 1.4404. Usage: FQG61/FQG62. | ||||||||||||||
| 71383378 | 螺丝 Grub screw ISO4027 M6. Usage: FQG61/FQG62. | ||||||||||||||
| 52013061 | O型圈 Source holder QG020/QG100 chemical version | ||||||||||||||
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||