![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | 71635598 | Kit 10 cover gaskets, Dosimass Usage: Dosimass, D8AB, OD8AB. Consists of: 10 x O-Ring 107,62x 2,62 HNBR. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71703755 | Set adapter M12x1, 8->4pole 4 wire 0.2m Dosimag/Dosimass IO-Link adapter cable, M12x1, 8 to 4 pins, port class A. Caution: Please note that this cable is not approved for use in ATEX Zone 2 or UL Class 1 Division 2 areas. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71392563 | 科里奥利质量流量计传感器支架 Usage: Promass A, 8A1D**,8A2B**, 8A3C**, 8A5C**. Dosimass D8AB01-04. Consists of: 1x sensor holder 1.4404 3x holder bracket 1.4404 2x screw M8x50 INOX A4 2x spring washer M8 INOX A4. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3 | 51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | 71035809 | 5BH调试电缆Y型电缆 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 7 | 50107895 | 连接电线 RKWTN8-56/5 P92, 5m Caution: Please note that this cable is not approved for use in ATEX Zone 2 or UL Class 1 Division 2 areas. This cable is not shielded. Use a shielded twisted pair cable for Modbus RS485 applications. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | D8AB- | 质量流量计,Dosimass, D8AB Coriolis flowmeter Inline version. Measurement of liquids with the most diverse properties in batching and dosing applications. CIP, SIP cleanable sensor. Transmitter: robust, compact. Plug connector. :: Compact hygenic design and highest repeatability.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||