![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||
| CSV18- | 采样仪维护包CSV18 Maintenance kit for Liquistation CSFxx / Liquiport CSP44. Yearly maintenance: Contains components to be replaced within one year. Large maintenance: Contains components for annual maintenance and additional wear parts. Recommended replacement every 3-5 years.
| ||||||||||||||||||||||||
| 71114701 | CSP44管 | ||||||||||||||||||||||||
| 71114702 | CSP44管 | ||||||||||||||||||||||||
| 71119008 | CSP44 软管泵 | ||||||||||||||||||||||||
| 71387605 | CSP44压力传感器附件 | ||||||||||||||||||||||||
| 71389506 | Kit CSP44 Battery cover with switch | ||||||||||||||||||||||||
| 71119017 | CSP44:带锁可锁定门闩 | ||||||||||||||||||||||||
| 71119013 | CSP44: 完全消减 | ||||||||||||||||||||||||
| 71119007 | CSP44旋转塞 | ||||||||||||||||||||||||
| 71130809 | CSP44: 单个电缆 | ||||||||||||||||||||||||
| 71111864 | CSP44 Base + 1x 20 liter, PE | ||||||||||||||||||||||||
| 71111866 | CSP44 Base + 12x 2 liter, PE | ||||||||||||||||||||||||
| 71111867 | ***CSP44 Base + 12x 0.7 litre, glass | ||||||||||||||||||||||||
| 71111868 | CSP44 Base + 24x 1 liter, PE | ||||||||||||||||||||||||
| 71111870 | CSP44 Base + 12x 1 + 6x 2 liter, PE | ||||||||||||||||||||||||
| 71112221 | 20L采样瓶 | ||||||||||||||||||||||||
| 71111178 | 20L采样瓶 | ||||||||||||||||||||||||
| 71111176 | 1L 采样瓶 | ||||||||||||||||||||||||
| 71111874 | ***0.7 liter bottle glass cap,quantity12 | ||||||||||||||||||||||||
| 71111880 | CSP44制冷筒 | ||||||||||||||||||||||||
| 71111233 | 软管 reinforced braided, length 10m (32ft) + strainer V4A, 316(x) | ||||||||||||||||||||||||
| 71111234 | 软管 length 10m (32ft)+ strainer V4A, 316(x) | ||||||||||||||||||||||||
| 71111482 | ***软管 price per meter, minimum length 10m-50m | ||||||||||||||||||||||||
| 71111484 | ***软管 price per meter, minimum length 10m-50m | ||||||||||||||||||||||||
| 71111184 | 过滤器 quantity 1 | ||||||||||||||||||||||||
| 71111881 | 悬浮带 for use in 500-600mm diameter manhole | ||||||||||||||||||||||||
| 71111872 | 铅酸蓄电池24VDC Battery set consisting of 2 batteries 12V/7.2 Ah with carrying strap and cable set | ||||||||||||||||||||||||
| 71111882 | 适配器充电线 battery to powerpack/charger | ||||||||||||||||||||||||
| 71111883 | 充电适配器(室内应用),230VAC 90-265 VAC | ||||||||||||||||||||||||
| 71111884 | 电池充电器(适用于室外) 230VAC IP65, 90-265 VAC | ||||||||||||||||||||||||
| 71226556 | CSP44备件:户外充电器连接 Kit CSP44: charger outdoor UL US mains plug, IP67, 115VAC | ||||||||||||||||||||||||
| 51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | ||||||||||||||||||||||||
| 71111879 | CSP44分配装置 (arm, drive) | ||||||||||||||||||||||||
| XPC0026- | Liquiline输入/输出激活码 You get the activation code(s) for inputs / outputs on the BASE(2) module / control module. The required hardware must be installed to use the functionality.
| ||||||||||||||||||||||||