Nr | 订货号 | 规格 | |||||||||
71217188 | Manual Kits CPA472D 2013 | ||||||||||
71297785 | Manual CPA472D Retrofit | ||||||||||
6 | 71024454 | 密封圈 For armatur CPA472... | |||||||||
10 | 71211749 | CPA472D 法兰内密封件 Kalrez | |||||||||
10 | 71211751 | CPA472D 法兰密封件Viton | |||||||||
10 | 71211752 | CPA472D 法兰密封件EPDM | |||||||||
10 | 71211736 | CPA472D 密封件 G1 1/4" inside EPDM | |||||||||
10 | 71211745 | CPA472D 密封件 G1 1/4" inside Kalrez | |||||||||
10 | 71211748 | CPA472D密封件 G1 1/4 inside Kalrez | |||||||||
10 | 71024242 | 密封法兰 Corrosion-resistant o-rings for CPA472D, outside sealed; Viton, FPM | |||||||||
10 | 71027299 | CPA472D Viton 密封圈组 for G1 1/4" adapter | |||||||||
10 | 71024247 | 密封法兰 Corrosion-resistant o-rings for CPA472D,Outside sealed,Perfluorlast; Kalrez | |||||||||
10 | 71027302 | CPA472D Kalrez 密封圈组 for G1 1/4" adapter | |||||||||
10 | 71043257 | 密封法兰 | |||||||||
10 | 71043259 | 密封装置 | |||||||||
10 | 71090063 | O型圈 | |||||||||
10 | 71090065 | O型圈 | |||||||||
9 | 71214026 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for process connection G1 1/4" | |||||||||
XPC0003- | XPA871:CPA871支架的附件 Accessories, spare parts and maintenance kits for retractable process assembly Cleanfit CPA871
| ||||||||||
9 | 71214033 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for process connection G1 1/4" | |||||||||
9 | 71214227 | CPA472D 冲洗室 for internal process sealing with rinsing connection NPT1/4" for process connection G1 1/4" | |||||||||
9 | 71214228 | CPA472D 冲洗室 for internal process sealing with rinsing connection NPT1/4" for process connection G1 1/4" | |||||||||
20 | 71214230 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for flange process connections | |||||||||
20 | 71214232 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for flange process connections | |||||||||
20 | 71214233 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for flange process connections | |||||||||
20 | 71214234 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for flange process connections | |||||||||
20 | 71214235 | CPA472D 冲洗室 for internal process sealing with rinsing connection G1/4" for flange process connections | |||||||||
7 | 71214236 | CPA472D 传感器向导 sensor guide with piston,without gaskets for metal rinse chamber for internal process sealing | |||||||||
7 | 71214237 | CPA472D 传感器向导 sensor guide with piston,without gaskets for metal rinse chamber for internal process sealing | |||||||||
7 | 71214238 | CPA472D 传感器向导 sensor guide with piston,without gaskets for metal rinse chamber for internal process sealing | |||||||||
7 | 71214239 | CPA472D 传感器向导 sensor guide with piston,without gaskets for metal rinse chamber for internal process sealing | |||||||||
7 | 71214240 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214242 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214243 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214244 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214245 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214246 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214247 | CPA472D 长型,PVDF,D25-I 传感器引导护套 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214248 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214249 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
7 | 71214250 | CPA472D 传感器向导 sensor guide with piston,without gaskets for plastic rinse chamber for internal process sealing | |||||||||
1 | 71026649 | KIT CPA472D man.long Gel:retract.pipe KIT CPA472D man.long Gel:retract.pipe | |||||||||
1 | 71026651 | KIT CPA472D long pneum. Gel: retr. pipe . | |||||||||
1 | 71026652 | KIT CPA472D short hand Gel: retr. pipe . | |||||||||
1 | 71026653 | KIT CPA472D short pneum. Gel: retr. pipe KIT CPA472D short pneum. Gel: retr. pipe | |||||||||
16 | 71102512 | CPA472D 进KCL软管 手动型 | |||||||||
16 | 71102513 | CPA472D 进KCL软管 气动型 | |||||||||
5 | 71026656 | CPA472D 圆筒柱 | |||||||||
19 | 71026658 | KIT CPA472D short: Cylinder1.4404 w.head | |||||||||
23 | 71026774 | CPA472D 法兰 | |||||||||
23 | 71026776 | CPA472D 法兰 | |||||||||
22 | 71026766 | KIT 472D DN50+ANSI 2", PEEK: 凸面 | |||||||||
22 | 71026767 | KIT 472D DN50+ANSI 2", PVDF: 凸面 | |||||||||
22 | 71026768 | KIT 472D DN50+ANSI 2"PVDF-c:凸面 | |||||||||
22 | 71026770 | KIT 472D DN50+ANSI 2", HC4: 凸面 | |||||||||
22 | 71026772 | KIT 472D DN50+ANSI 2",1.4571:凸面 | |||||||||
23 | 71026775 | CPA472D 法兰 | |||||||||
22 | 71026781 | CPA472D 突面法兰 | |||||||||
22 | 71026783 | CPA472D 突面法兰 | |||||||||
22 | 71026784 | CPA472D 突面法兰 | |||||||||
22 | 71026785 | KIT 472D DN80 HC4: 凸面 | |||||||||
22 | 71026787 | CPA472D 突面法兰 | |||||||||
23 | 71085857 | CPA472D 法兰 | |||||||||
22 | 71085850 | KIT 472D JIS 法兰, PEEk: 凸面 | |||||||||
22 | 71085851 | KIT 472D JIS 法兰, PVDF: 凸面 | |||||||||
22 | 71085852 | KIT 472D JIS 法兰, PVDF-C: 凸面 | |||||||||
22 | 71085854 | KIT 472D JIS法兰, HC4: 凸面 | |||||||||
22 | 71085856 | KIT 472D JIS 法兰, 316TI: rinsecase | |||||||||
18 | 71103282 | CPA472D/473: 20*弹簧垫圈 | |||||||||
21 | 71026794 | KIT 472D HC4, G1/4": Swagelok rinse conn | |||||||||
21 | 71026796 | KIT 472D 1.4571 G1/4: Swagelok rinse con | |||||||||
2.8 | 51503732 | CPA47x 气门带插头 KIT CPA47x airflow throttle+dummy plug S | |||||||||
2 | 71329949 | CPA47X备件:检查阀 | |||||||||
3 | 71027935 | CPA: 弯头连接 R1/8 OD6 SS 2 pcs. | |||||||||
11 | 51503733 | CPA47x: 密封插头 KIT CPA47x: sealing plug M12x1 (10 pcs.) | |||||||||
4 | 51503731 | CPA47x:带把手止位栓 KIT CPA47x:stop bolt with handle (1 pc.) | |||||||||
15 | 71026789 | CPA472D螺丝M6x70 20 pcs. | |||||||||
17 | 51503738 | CPA471/472 汽缸螺钉 KIT CPA471/472 cyl. screw M6x45 20 pcs. | |||||||||
25 | 51517522 | 保护帽 | |||||||||
26 | 51518182 | 保护管 | |||||||||
51518208 | 软管支架 | ||||||||||
27 | 50080430 | **Protective sleeve wide f. KCl-electr. | |||||||||
12 | 51502874 | CPA47x气动限位开关 Pneum. proxim. switches f.retrofitting | |||||||||
13 | 51502873 | 接近开关 Electr. proxim.switches f.retrofitting | |||||||||
51500328 | ***Built-in adapt.straight,Size25,1.4404 for CPA465, CPA473 and CPA472D | ||||||||||
51500327 | ***Built-in adapt.oblique,Size 25,1.4404 for CPA465, CPA473 and CPA472D | ||||||||||
71098682 | 法兰焊接套管 DN50,PN16 | ||||||||||
51502800 | 插头
插头
Dummy plug 1.4404, G 1 1/4" internal | ||||||||||
50092264 | Locking screw G1/4 inch GL8mm | ||||||||||
50090491 | 软管连接件 for porge chamber for CPA450 | ||||||||||
51503730 | CPA471/472 气动接头 KIT CPA471/472 pneu.connection G/8D6 10p | ||||||||||
71065953 | CPA472D气封 |