附件所有备品备件建议
您会找到所有备件配件的列表。如果您仅需要查看与您使用产品的相关备件和配件,请联系我们咨询生命周期管理服务。| Nr | 订货号 | 规格 |
| 50001041 | ***DO/氯传感器零电标定粉末 Chemical producing water free of oxygen or chlorine for test purposes. |
| COY8- | 零点凝胶 COY8 Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field |
| COV81- | COV81 维护包 service kit for Memosens COS81D contains optical cap, o-rings and further material for maintenance of COS81D and COS81E | | A | | | | C | | | U | | | | A | | | B | | | C | | | Y | | | | 1 | | | 3 | | | 9 | | | | 1 | | | 3 | | | 9 | | | | J1 | | | J2 | | | J3 | | | JA | | | JE | | | JG | | | K9 | | | KA | | | KB | | | | LW | |
|