![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||
| COV45- | COS41/COS51x维护包COV45 Maintenance parts for Memosens and fixed cable sensors COS51x and COS41. Include membrane caps, o-rings and further maintenance materials.
| ||||||||||||||||||||||||
| 71194623 | 输出空气净化 | ||||||||||||||||||||||||
| 71495128 | Kit COSxx 标准保护帽 | ||||||||||||||||||||||||
| 71495130 | COSxx溶解氧传感器保护帽,适用于渔场养殖应用 | ||||||||||||||||||||||||
| 71495126 | COSxx 8.5 mm孔径笼式溶解氧传感器保护帽 | ||||||||||||||||||||||||
| 71110801 | 清洁头 COS61/61D 6/8mm | ||||||||||||||||||||||||
| 71110802 | 清洁头 COS61/61D 1/4" | ||||||||||||||||||||||||
| 71072583 | ***清洗单元,230V空压机 | ||||||||||||||||||||||||
| 51518599 | COS31/41/51D/61/71标定帽 Calibration cap, COS31/41/61/71 | ||||||||||||||||||||||||
| 2 | 51506976 | ***Set of 2x membrane cap COY31-WP 2 pcs. ready made for sensors COS31, COS41 and COS51D standard | |||||||||||||||||||||||
| 51500832 | 接线盒 RM to lengthen the cable for Memosens/CUS31/41. Protection class IP 65, with 2x Pg 13.5 | ||||||||||||||||||||||||
| 2 | 51506977 | ***Set of 2x membrane cap COY31S-WP 2 pcs. ready made for sensors COS31, COS71 and COS51D (fast) | |||||||||||||||||||||||
| 1 | 51506985 | ***Sealing set COY31-OR 3 pieces O-rings for sensors COS31, COS41, COS51D and COS71. | |||||||||||||||||||||||
| 51506973 | ***Polishing foil COY31-PF 10 pcs. for cleaning of the gold cathode for sensors COS31, COS41, COS51D and COS71. | ||||||||||||||||||||||||
| 51506785 | ***Accessory kit COY31-S-Z Content: COY3-F, COY31S-WP, COY31-OR and COY31PF for sensors COS31, COS71 and COS51D (fast) | ||||||||||||||||||||||||
| 3 | 50053276 | ***Protectiv.cage for COS31/41/51D/61/71 protection cage | |||||||||||||||||||||||
| 50081787 | ***COY 3-SK membrane protective basket for immersion of diss. oxygen sensors COS31/41/51D/61 in fish ponds. | ||||||||||||||||||||||||
| 50001041 | ***DO/氯传感器零电标定粉末 Chemical producing water free of oxygen or chlorine for test purposes. | ||||||||||||||||||||||||
| COY8- | 零点凝胶 COY8 Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field
| ||||||||||||||||||||||||