Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||
71141336 | 基本模块 2x 0/4..20 mA out, alarm relay 2x digital sensor, with connection cable CM444/CM448 | ||||||||||||||||||||||||||||||
71431302 | Base 模块BASE2-E CM44: backplane version 2 and min. firmware 01.07.00 needed. CSFxx: backplane version 2 and min. firmware 01.07.03 needed. CA80: backplane version 2, interface module version 2, control module version 2 and min. firmware 01.08.00 needed. | ||||||||||||||||||||||||||||||
71107452 | 1个CM442/CM444/CM448/CSF48/CSP44基础端子的附件 CM442/CM444/CM448/CSF48/CSP44 | ||||||||||||||||||||||||||||||
71272410 | 只含硬件模块的附件:通过升级码来升级Modbus TCP 或
EtherNet (+Webserver) extendable via upgrade code to Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71222276 | CM444R/8R 箱体底座 | ||||||||||||||||||||||||||||||
71222277 | CM444R/8R 230V DINrail电源 | ||||||||||||||||||||||||||||||
71222279 | CM444R/8R 24V直流DINrail电源 | ||||||||||||||||||||||||||||||
71224563 | CM44xR 24V供电内电缆 | ||||||||||||||||||||||||||||||
71222282 | CM44xR 按键保护装置的盖 | ||||||||||||||||||||||||||||||
71185295 | 图形显示单元 installation, plastic, navigator+softkeys, incl. cable IP66 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71185296 | 便携式外部图表显示 commissioning, plastic, navigator+softkeys, incl. cable IP65 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71240608 | CM44xR 电缆+索环 | ||||||||||||||||||||||||||||||
71477718 | Kit module 2DS Ex-i | ||||||||||||||||||||||||||||||
71107455 | CM442/CM444/CM448/CSF48 5个端盖和内盖 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71107453 | 1个CM442/CM444/CM448/CSF48的AOR端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
71155581 | 1个CM442/CM444/CM448/CSF48的4R端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71135631 | 模块 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135633 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71155582 | 1个CM442/CM444/CM448/CSF48的4AO端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71135639 | 2路0/4..20mA InCM442 / CM444 / CM448 / CS 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71155583 | 1套包含2个AI,485 CM442/CM444/CM448/CSF48端子模块 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71135638 | DIO模块 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71219784 | 1个DIO端子模块附件 | ||||||||||||||||||||||||||||||
71135634 | 硬件模块升级码附件: Modul ETH +
Modbus TCP (+Web (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | ||||||||||||||||||||||||||||||
71575177 | Kit Module 485DP | ||||||||||||||||||||||||||||||
71575178 | Kit Modbus 485MB 扩展模块 | ||||||||||||||||||||||||||||||
71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
71135631 | 模块 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135633 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135639 | 2路0/4..20mA InCM442 / CM444 / CM448 / CS 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135638 | DIO模块 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||
71135634 | 硬件模块升级码附件: Modul ETH +
Modbus TCP (+Web (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | ||||||||||||||||||||||||||||||
71575177 | Kit Module 485DP | ||||||||||||||||||||||||||||||
71575178 | Kit Modbus 485MB 扩展模块 | ||||||||||||||||||||||||||||||
71140888 | 硬件模块+Profibus DP升级码附件: Modul ETH +
Prof (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71140889 | 升级套件:485总线模块 + Modbus RS485通讯 (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71279809 | 硬件模块+Fieldbus升级码附件: Modul ETH +
Modbus (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71279812 | 硬件模块+EtherNet/IP升级码附件: Modul ETH +
Ethe (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71128428 | **升级代码 digital communication (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor: XPC0023 Activation code HART | ||||||||||||||||||||||||||||||
71135635 | 更换到Profibus DP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Profibus DP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: Activation code PROFIBUS DP f 485 module | ||||||||||||||||||||||||||||||
71135636 | 更换到EtherNet/IP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Modbus RS485 (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: XPC0025 Activation code ModbusRS485 f 485 module | ||||||||||||||||||||||||||||||
71135637 | **升级代码 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor Kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71140891 | **CM448 升级码 for module BASE-E (provide serial number of device) CM444 / CM448 / CM444R / CM448R Successor kit: XPC0026 activation code Liquiline input /outputs | ||||||||||||||||||||||||||||||
71211288 | 升级码 Upgrade code: Feedforward control requires 0/4..20mA Input or digital communication (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R-CM448R | ||||||||||||||||||||||||||||||
71211289 | 升级码 Upgrade code: Measuring Range Switch requires digital Input or digital communication (provide serial number of device CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71219871 | **升级代码 Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
71279813 | 升级码:ETH模块中升级到Modbus TCP通讯 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71279830 | 更换到EtherNet/IP的升级码附件(不带硬件):CM442/CM444/C Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet IP + Webserver | ||||||||||||||||||||||||||||||
71239104 | 升级代码 requires relays or digital outputs or digital fieldbus communication and optional digital inputs (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71367524 | Hearbeat升级码 (provide serial number of device) CM442/CM444/CM448/CSF48/CA80 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71367541 | 数学计算功能升级码 | ||||||||||||||||||||||||||||||
71449914 | **升级激活码:EtherNet/IP+Webserver BASE2 Successor kit: Kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
71449915 | **Upgr.code Modbus TCP+Webserver BASE2 Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71449918 | **Upgrade code: Webserver for BASE2 Successor kit: XPC0021 activation code Webserver for BASE2 | ||||||||||||||||||||||||||||||
71449901 | **适用于BASE2模块的PROFINET通信+Web服务器 激活码 Successor kit: XPC0022 activation code PROFINET + Webserver | ||||||||||||||||||||||||||||||
71110815 | 1G SD卡 . | ||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
XPSPEC- | Spare DIN SPEC TAG Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
71127100 | CM442/CM444/CM448/CSF48的1G SD卡的硬件附件 Industrial Flash Drive, Liquiline firmware for 4-wire platform CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
71520947 | IEC61406 Stainl.steel TAG | ||||||||||||||||||||||||||||||
71520949 | IEC61406 Stainl.steel+NFC TAG | ||||||||||||||||||||||||||||||
71520950 | IEC61406 Stainl.steel, stainl.steel TAG | ||||||||||||||||||||||||||||||
71520951 | IEC61406 Stainl.steel+NFC, stainl.steel | ||||||||||||||||||||||||||||||
XPC0018- | Activation code EtherNet/IP + Webserver You get the codes for EtherNet/IP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection To feature 30 Modules used until now: Correct information required for code selection If you are not sure, wich modules are used please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
XPC0020- | Activation code Modbus TCP + Webserver You get the activation codes for Modbus TCP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection. To feature 30 Modules used until now: Correct information required for code selection. If you are not sure, which modules are used, please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
XPC0021- | Activation code Webserver for BASE2 You get the activation code for the Webserver for your device. You don't get any hardware. To feature 20 Modules that were installed: Correct information required for code selection.
| ||||||||||||||||||||||||||||||
XPC0022- | Activation code PROFINET+Webserver BASE2 You get the activation codes for PROFINET + Webserver for your device You don't get any hardware
| ||||||||||||||||||||||||||||||
XPC0023- | Activation code HART You get the activation code for HART for your device. You don't get any hardware. Current output on BASE(2) module has to be active.
| ||||||||||||||||||||||||||||||
XPC0024- | Activation code PROFIBUS DP 485 modules You get the activation codes for PROFIBUS DP + Webserver for your device. You don't get any hardware. 485 module has to be installed. Hint: This fieldbus can only be activated on 485 module and 485 DP module
| ||||||||||||||||||||||||||||||
XPC0025- | Modbus RS485 模块激活码 You get the activation codes for Modbus RS485 + Webserver for your device You don't get any hardware Hint: This fieldbus can only be activated on 485 module and 485 MB module
| ||||||||||||||||||||||||||||||
XPC0026- | Activation code Liquiline inputs/outputs You get the activation code(s) for inputs / outputs on the BASE(2) module / control module. The required hardware must be installed to use the functionality.
|