![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||
| 7 | 71100607 | 基本组件 power supply 24V AC/DC, 2x 0/4..20mA Out 2x digital sensor, alarm relay CM442/CSF48 | |||||||||||||||||||||||||||||
| 7 | 71431300 | 24V 基础BASE2-L模块 | |||||||||||||||||||||||||||||
| 7 | 71100611 | CM442 电源模块 power supply 100 - 230 V AC 50/60 Hz 2x 0/4..20mA Out 2x digital sensor, alarm relay | |||||||||||||||||||||||||||||
| 7 | 71431301 | CM442:BASE2-H模块 | |||||||||||||||||||||||||||||
| 14 | 71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | |||||||||||||||||||||||||||||
| 14 | 71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71135634 | 通讯模块:Modul ETH+Modbus TCP (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | |||||||||||||||||||||||||||||
| 14 | 71575177 | Kit Module 485DP | |||||||||||||||||||||||||||||
| 14 | 71575178 | Kit Modbus 485MB 扩展模块 | |||||||||||||||||||||||||||||
| 14 | 71135639 | 2路0/4..20mA InCM442 / CM444 / CM448 / CS 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71135638 | DIO模块 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71272410 | 只含硬件模块的附件:通过升级码来升级Modbus TCP 或
EtherNet (+Webserver) extendable via upgrade code to Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71477718 | Kit module 2DS Ex-i | |||||||||||||||||||||||||||||
| 14 | 71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | |||||||||||||||||||||||||||||
| 14 | 71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
| 14 | 71135634 | 通讯模块:Modul ETH+Modbus TCP (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | |||||||||||||||||||||||||||||
| 14 | 71575177 | Kit Module 485DP | |||||||||||||||||||||||||||||
| 14 | 71575178 | Kit Modbus 485MB 扩展模块 | |||||||||||||||||||||||||||||
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
| 14 | 71140888 | 硬件模块+Profibus DP升级码附件: Modul ETH +
Prof (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71140889 | 升级套件:485总线模块 + Modbus RS485通讯 (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71140890 | 升级包:Modul 485 + Modbus TCP (+Webserver) (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71219868 | ***Upgrade Kit: Modul 485 + EtherNet/IP (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71279809 | 硬件模块+Fieldbus升级码附件: Modul ETH +
Modbus (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 14 | 71279812 | 硬件模块+EtherNet/IP升级码附件: Modul ETH +
Ethe (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
| 9 | 71104106 | CM442/CM444/CM448 显示完整机器型号 CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 9 | 71269458 | CM44X 不显示w/o显示模块的覆盖把手 w/o display module! | |||||||||||||||||||||||||||||
| 71101762 | CM442/CM444/CM448/CSF48显示线缆附件 CM44x/CSF48/CA8x | ||||||||||||||||||||||||||||||
| 5 | 71101461 | CM442/CM444/CM448 电力分配端子 CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 2 | 71101734 | Kit CM442: 塑料背部外壳 CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 1 | 71101763 | CM442/CM444/CM448 底座盘 CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 10,12 | 71101765 | CM442/CM444/CM448 面板边部带两内夹子的机械内管电缆 Cable mounting rail with double clamps Insert side panels CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 15 | 71101768 | 电缆格兰头 M 完整套件 complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 15 | 71101770 | 电缆格兰头 NPT 完整套件 complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 15 | 71101771 | 电缆格兰头 G 完整套件 complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
| 71104942 | CM442 / CM444 / CM448 6个电缆引入口的密封塞 CM442 / CM444 / CM448 | ||||||||||||||||||||||||||||||
| 14 | 71107452 | 1个CM442/CM444/CM448/CSF48/CSP44基础端子的附件 CM442/CM444/CM448/CSF48/CSP44 | |||||||||||||||||||||||||||||
| 14 | 71107453 | 1个CM442/CM444/CM448/CSF48的AOR端子模块附件 CM442/CM444/CM448/CSF48 | |||||||||||||||||||||||||||||
| 14 | 71155581 | 1个CM442/CM444/CM448/CSF48的4R端子模块附件 CM442/CM444/CM448/CSF48 | |||||||||||||||||||||||||||||
| 14 | 71155583 | 1套包含2个AI,485 CM442/CM444/CM448/CSF48端子模块 CM442/CM444/CM448/CSF48 | |||||||||||||||||||||||||||||
| 14 | 71219784 | 1个DIO端子模块附件 | |||||||||||||||||||||||||||||
| 71184490 | CM44x 布线贴纸 | ||||||||||||||||||||||||||||||
| 71107454 | CM442/CM444/CM448 10个壳盖铰链 CM442/CM444/CM448 | ||||||||||||||||||||||||||||||
| 6,13 | 71107455 | CM442/CM444/CM448/CSF48 5个端盖和内盖 CM442/CM444/CM448/CSF48 | |||||||||||||||||||||||||||||
| 16 | 71107456 | 数字传感器M12外部插孔 fully assembled CM442 / CM444 / CM448 | |||||||||||||||||||||||||||||
| 71140892 | CM442/CM444/CM448/CSF48CM442R/CM444R/CM4 B-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
| 71140893 | CM442/CM444/CM448/CSF48CM442R/CM444R/CM4 D-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
| 71128428 | ***升级代码 digital communication (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor: XPC0023 Activation code HART | ||||||||||||||||||||||||||||||
| 14 | 71114663 | ***升级码 (provide serial number of device) CM442 / CM442R / CSF48 Successor kit: XPC0026 activation code Liquiline input /outputs | |||||||||||||||||||||||||||||
| 71135635 | 更换到Profibus DP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Profibus DP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: Activation code PROFIBUS DP f 485 module | ||||||||||||||||||||||||||||||
| 71135636 | 更换到EtherNet/IP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Modbus RS485 (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: XPC0025 Activation code ModbusRS485 f 485 module | ||||||||||||||||||||||||||||||
| 71135637 | ***升级代码 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor Kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
| 71279813 | ***升级码:ETH模块中升级到Modbus TCP通讯 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
| 71279830 | 更换到EtherNet/IP的升级码附件(不带硬件):CM442/CM444/C Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet IP + Webserver | ||||||||||||||||||||||||||||||
| 7,14 | 71211288 | ***升级码 Upgrade code: Feedforward control requires 0/4..20mA Input or digital communication (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R-CM448R Successor is structured product XPC0027 | |||||||||||||||||||||||||||||
| 7,14 | 71211289 | ***升级码 Upgrade code: Measuring Range Switch requires digital Input or digital communication (provide serial number of device CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor is structured product XPC0027 | |||||||||||||||||||||||||||||
| 71219871 | **升级代码 Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
| 14 | 71239104 | ***升级代码 requires relays or digital outputs or digital fieldbus communication and optional digital inputs (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor is structured product XPC0027 | |||||||||||||||||||||||||||||
| 7,14 | 71367524 | Hearbeat升级码 (provide serial number of device) CM442/CM444/CM448/CSF48/CA80 CM442R/CM444R/CM448R Successor is structured product XPC0027 | |||||||||||||||||||||||||||||
| 7,14 | 71367541 | ***数学计算功能升级码 Successor is structured product XPC0027 | |||||||||||||||||||||||||||||
| 71449914 | ***升级激活码:EtherNet/IP+Webserver BASE2 Successor kit: Kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
| 71449915 | ***Upgr.code Modbus TCP+Webserver BASE2 Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
| 71449918 | ***Upgrade code: Webserver for BASE2 Successor kit: XPC0021 activation code Webserver for BASE2 | ||||||||||||||||||||||||||||||
| 71449901 | **适用于BASE2模块的PROFINET通信+Web服务器 激活码 Successor kit: XPC0022 activation code PROFINET + Webserver | ||||||||||||||||||||||||||||||
| 7 | 71110815 | 1G SD卡 . | |||||||||||||||||||||||||||||
| 7 | 71127100 | CM442/CM444/CM448/CSF48的1G SD卡的硬件附件 Industrial Flash Drive, Liquiline firmware for 4-wire platform CM442 / CM444 / CM448 / CSF48 | |||||||||||||||||||||||||||||
| 51517507 | .CM42 / CM442 / CM444 / CM448 / CSF48 Retrofit for CDI-interface connection, with ready-made cable ends. CM42 / CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
| CYY101- | **遮阳罩 CYY101 Application: CYH101 assembly holder. | ||||||||||||||||||||||||||||||
| 71092051 | 4个电极线上用的Velco电缆头 4 pieces, for sensor cable | ||||||||||||||||||||||||||||||
| 71096920 | CM442/CM444/CM448 管道安装组件 shorttext historie Pipe mounting kit CM442/CM444/CM448 | ||||||||||||||||||||||||||||||
| 14 | CYY7- | Kit Liquiline Edge Module Cloud connectivity for multiparameter, transmitter, sampler, analyzer. Establishes connection to the Netilion cloud platform for data transfer. Monitoring of measurement data and events e.g. water abstraction, wastewater and sludge treatment. Ethernet or radio communication, Communication via separate channel, SD slot, e-Sim, antenna. ::simple and fast commissioning; ::independent from field bus protocol; ::no interference with process; ::remote overview at any time from anywhere; - Please order digital services separately. Connection to Netilion via NSP or netilion.com. -
| |||||||||||||||||||||||||||||
| 14 | CYY7- | Kit Liquiline Edge Module Cloud connectivity for multiparameter, transmitter, sampler, analyzer. Establishes connection to the Netilion cloud platform for data transfer. Monitoring of measurement data and events e.g. water abstraction, wastewater and sludge treatment. Ethernet or radio communication, Communication via separate channel, SD slot, e-Sim, antenna. ::simple and fast commissioning; ::independent from field bus protocol; ::no interference with process; ::remote overview at any time from anywhere; - Please order digital services separately. Connection to Netilion via NSP or netilion.com. -
| |||||||||||||||||||||||||||||
| XPC0018- | EtherNet/IP + Webserver激活码 You get the codes for EtherNet/IP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection To feature 30 Modules used until now: Correct information required for code selection If you are not sure, wich modules are used please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
| XPC0020- | Modbus TCP + Webserver激活码 You get the activation codes for Modbus TCP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection. To feature 30 Modules used until now: Correct information required for code selection. If you are not sure, which modules are used, please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
| XPC0021- | Activation code Webserver for BASE2 You get the activation code for the Webserver for your device. You don't get any hardware. To feature 20 Modules that were installed: Correct information required for code selection.
| ||||||||||||||||||||||||||||||
| XPC0022- | PROFINET+Webserver BASE2功能激活码 You get the activation codes for PROFINET + Webserver for your device You don't get any hardware
| ||||||||||||||||||||||||||||||
| XPC0023- | Activation code HART You get the activation code for HART for your device. You don't get any hardware. Current output on BASE(2) module has to be active.
| ||||||||||||||||||||||||||||||
| XPC0024- | PROFIBUS DP 485通讯模块激活码 You get the activation codes for PROFIBUS DP + Webserver for your device. You don't get any hardware. 485 module has to be installed. Hint: This fieldbus can only be activated on 485 module and 485 DP module
| ||||||||||||||||||||||||||||||
| XPC0025- | Modbus RS485 模块激活码 You get the activation codes for Modbus RS485 + Webserver for your device You don't get any hardware Hint: This fieldbus can only be activated on 485 module and 485 MB module
| ||||||||||||||||||||||||||||||
| XPC0026- | Liquiline输入/输出激活码 You get the activation code(s) for inputs / outputs on the BASE(2) module / control module. The required hardware must be installed to use the functionality.
| ||||||||||||||||||||||||||||||
| XPC0027- | 附加功能激活码 Activation codes additional functions You get the activation code(s) Feedforward control Measuring Range Switch Chemoclean Plus Heartbeat Verifi.+Monitoring Mathematic CUS71E sedimentation factor
| ||||||||||||||||||||||||||||||
| XPSPEC- | 位号备件 Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
| 71520947 | IEC61406 Stainl.steel TAG | ||||||||||||||||||||||||||||||
| 71520949 | IEC61406 Stainl.steel+NFC TAG | ||||||||||||||||||||||||||||||
| 71520950 | IEC61406二维码位号牌,不锈钢材质 | ||||||||||||||||||||||||||||||
| 71520951 | IEC61406 Stainl.steel+NFC, stainl.steel | ||||||||||||||||||||||||||||||