Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||
71520947 | IEC61406 Stainl.steel TAG | ||||||||||||||||||||||||||||||
71520949 | IEC61406 Stainl.steel+NFC TAG | ||||||||||||||||||||||||||||||
71520950 | IEC61406 Stainl.steel, stainl.steel TAG | ||||||||||||||||||||||||||||||
71520951 | IEC61406 Stainl.steel+NFC, stainl.steel | ||||||||||||||||||||||||||||||
4,23 | 71249342 | CM42: 不锈钢外壳带显示器 | |||||||||||||||||||||||||||||
25 | 51517463 | 垫圈组件 (SS = stainless steel version) | |||||||||||||||||||||||||||||
4,7 | 71249341 | CM42: 塑料外壳带显示器 | |||||||||||||||||||||||||||||
8,9 | 51517466 | 输入模块 | |||||||||||||||||||||||||||||
10,11 | 51517467 | CM42输入模块 | |||||||||||||||||||||||||||||
10,11 | 51517468 | CM42备件 | |||||||||||||||||||||||||||||
12,13 | 51517469 | CM42: 数字输入模块 | |||||||||||||||||||||||||||||
8,9 | 51518004 | 输入模块 | |||||||||||||||||||||||||||||
10,11 | 51518005 | 输入模块 conductivity for conductive sensor, non-Ex version | |||||||||||||||||||||||||||||
10,11 | 51518006 | CM42维修: CD输入 | |||||||||||||||||||||||||||||
12,13 | 51518007 | CM42 维修备件 Kit CM42: input module FSDG1, digital for Memosens, non-Ex version. | |||||||||||||||||||||||||||||
3 | 51517481 | 终端组件 | |||||||||||||||||||||||||||||
21 | 51517482 | 终端组件 | |||||||||||||||||||||||||||||
9 | 51517487 | 终端组件 | |||||||||||||||||||||||||||||
11 | 51517489 | 终端组件 | |||||||||||||||||||||||||||||
11 | 51517490 | CM42:终端设置 | |||||||||||||||||||||||||||||
13 | 51517491 | CM42 接线端子 | |||||||||||||||||||||||||||||
3,9,11,13, | 51517498 | 终端组件 | |||||||||||||||||||||||||||||
51517499 | 电缆密封套 | ||||||||||||||||||||||||||||||
5 | 51517500 | CM42 备件 | |||||||||||||||||||||||||||||
24 | 51517501 | Kit CM42:铰链 for SS 附件 cpl. | |||||||||||||||||||||||||||||
5 | 51517500 | CM42 备件 | |||||||||||||||||||||||||||||
24 | 51517501 | Kit CM42:铰链 for SS 附件 cpl. | |||||||||||||||||||||||||||||
4,7 | 51517502 | Kit CM42:带状电缆 SS enclosure | |||||||||||||||||||||||||||||
4 | 51517503 | Kit CM42:塑料扁带 | |||||||||||||||||||||||||||||
14 | 51517504 | 电缆密封套 Kit can be used for devices with poly carbonate(PC)housing and for devices with stainless steel (SS) housing. | |||||||||||||||||||||||||||||
14 | 51517505 | 电缆密封套 Kit can be used for devices with poly carbonate (PC) housing and for devices with stainless steel (SS) housing | |||||||||||||||||||||||||||||
14 | 51517506 | 电缆密封套 Use this kit only for devices with poly carbonate (PC) housing and not for devices with stainless steel(SS)housing. | |||||||||||||||||||||||||||||
14 | 71426655 | Kit CM42: Cable glands G 1/2" SS Use this kit only for devices with stainless steel (SS) housing and not for devices with poly carbonate(PC) housing. | |||||||||||||||||||||||||||||
71001357 | Kit CM42: 安装板 | ||||||||||||||||||||||||||||||
51518286 | 管道安装组件 不锈钢 Application: CM42 stainless steel Pipe diameter 20-61 mm horizontal, vertical mounting Material: stainless steel | ||||||||||||||||||||||||||||||
51518263 | 安装支架 Application: CM42 Polycarbonate Pipe diameter: 20-61 mm Horizontal, vertical mounting Material: stainless steel, powder coated | ||||||||||||||||||||||||||||||
51517382 | 遮阳罩 Application: Liquiline M CM42 Material: Polycarbonate 9,96 x 8,98 inch | ||||||||||||||||||||||||||||||
CYY101-A | **遮阳罩 CYY101 Application: CYH101 assembly holder. | ||||||||||||||||||||||||||||||
51518284 | 盘装组件 不锈钢 Application: CM42 stainless steel For cutout 138 x 138 mm 5,44 x 5,44 inch | ||||||||||||||||||||||||||||||
51518173 | 盘装组件 Application: CM42 Polycarbonate For cutout 138 x 138 mm 5,44 x 5,44 inch | ||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
XPSPEC- | Spare DIN SPEC TAG Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
CY42- | DAT 模块CY42 DAT module Liquiline M CM42 Parameter change feature enhancement Software update language catalog enhancement store configuration
|