![]() |
| Nr | 订货号 | 规格 | |
| 51508049 | ***Welding stud CPA442, straight, 50mm Material 1.4435, DN25-G1 1/4" for CPA442-B | ||
| 51508050 | ***Welding stud CPA442, oblique, 50/60mm Material 1.4435, DN25-G1 1/4" for CPA442-B | ||
| 51508051 | ***Welding stud CPA442, straight, 30mm Material 1.4435, DN25-G1 1/4" for CPA442-A | ||
| 51508052 | ***Welding stud CPA442, oblique, 30/40mm Material 1.4435, DN25-G1 1/4" for CPA442-A | ||
| 50081902 | 标定液 74.0 uS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081903 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO. | ||
| 50081904 | 标定液 1.406mS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081905 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081906 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 71307105 | CLS82D附件:氟化橡胶垫圈 The kit can be used for the sensors CLS82D/E-**NA* and CLS82D/E-**NB* | ||
| 71307106 | CLS82D附件:三元乙丙橡胶垫圈 The kit can be used for the sensors CLS82D/E-**NA* and CLS82D/E-**NB* | ||
| 71307107 | CLS82D附件:硅胶垫圈 The kit can be used for the sensors CLS82D/E-**NA* and CLS82D/E-**NB* | ||