![]() |
| Nr | 订货号 | 规格 | |
| 255 | 51500482 | ***CLS50 PTFE垫圈 Contents: 2 pcs. PTFE gaskets, 1 pcs. 3/4" nut Max clamping torque of 20 Nm | |
| 255 | 71086368 | CLS50 CHEMRAZ O型圈 | |
| 250 | 51500481 | ***垫圈 | |
| 250 | 71086369 | Kit CLS50 >20081001: VITON O型圈 | |
| 260 | 51500483 | ***CLS50 PTFE DN50 垫圈 | |
| 260 | 71086372 | PTFE密封圈 CLS50 DN50 | |
| 270 | 51500484 | ***垫圈 | |
| 270 | 71086374 | Kit CLS50 ANSI+JIS >20081001: PTFE垫圈 | |
| 280 | 51500525 | CLS50 DN50 SS法兰 | |
| 285 | 51500527 | 法兰 | |
| 286 | 51500934 | 法兰 | |
| 293 | 51500935 | 法兰 | |
| 291 | 51500936 | 法兰 | |
| 292 | 51500937 | 法兰 | |
| 51500753 | 电缆附件CLS50/52 | ||
| 50081902 | 标定液 74.0 uS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081903 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO. | ||
| 50081904 | 标定液 1.406mS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081905 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081906 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||