![]() |
| Nr | 订货号 | 规格 | |
| 50014431 | ***回路插座 Alte Material-Nummer: 115958 | ||
| 50014433 | 密封 Alte Material-Nummer: 115959 | ||
| 50015632 | 电缆 插接头 Alte Material-Nummer: 117234 | ||
| 50081902 | 标定液 74.0 uS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081903 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO. | ||
| 50081904 | 标定液 1.406mS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081905 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50081906 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||
| 50004201 | 流通式安装附件 for conductivity cells with G1" BSP Material: SS316; Connection: DN20 Range: max 160oC; max. 12bar at 20oC | ||
| 50033772 | 流通式安装附件 for conductivity sensors with G1" BSP Material: PP; Connection: G 1/2" Range: max 90oC; max. 6bar at 20oC | ||