![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||
| 50015632 | 电缆 插接头 Alte Material-Nummer: 117234 | ||||||||||||||||||||||||||||
| 50081902 | 标定液 74.0 uS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
| 50081903 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO. | ||||||||||||||||||||||||||||
| 50081904 | 标定液 1.406mS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
| 50081905 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
| 50081906 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
| 71042405 | 316L 流通支架 polished, Connector medium: vertical/horizontal 6mm pipe --> Successor CYA21 | ||||||||||||||||||||||||||||
| CYA21- | 紧凑型流通式安装支架 CYA21 Stainless steel flow-through assembly for mounting on analytical panels. Construction of analytical panels for applications within powerplants and the (petro-) chemical industry among others. Fits for applications up to 100oC at 16 bar. Robust stainless steel assembly; fit for applications at higher pressure and temperature rates; perfect for bypass installations; inclusive mounting kit.
| ||||||||||||||||||||||||||||