Nr | 订货号 | 规格 | |||||||||||||||||||||||||||
50004381 | 转换接头 for mounting of sensors with thread NPT 1/2". | ||||||||||||||||||||||||||||
50004738 | 匹配套筒 for conductivity cell installation into T-90-piece or cross piece DN 32 | ||||||||||||||||||||||||||||
50004739 | 匹配套筒 For conductivity cell installation into T-90-piece or cross piece DN40 | ||||||||||||||||||||||||||||
50004740 | 匹配套筒 For conductivity cell installation into T-90-piece or cross piece DN50 | ||||||||||||||||||||||||||||
50066536 | 螺纹接头 for cementing in cross / T-pieces DN 20 | ||||||||||||||||||||||||||||
50081902 | 标定液 74.0 uS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
50081903 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO. | ||||||||||||||||||||||||||||
50081904 | 标定液 1.406mS/cm 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
50081905 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
50081906 | 标定液 500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO | ||||||||||||||||||||||||||||
CYA21- | 紧凑型流通式安装支架 CYA21 Stainless steel flow-through assembly for mounting on analytical panels. Construction of analytical panels for applications within powerplants and the (petro-) chemical industry among others. Fits for applications up to 100oC at 16 bar. Robust stainless steel assembly; fit for applications at higher pressure and temperature rates; perfect for bypass installations; inclusive mounting kit.
|