![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||
| CCV05- | 维护组件 CCV05 Memosens CCSxxD/fixed cable sensor CCSxx
| ||||||||||||||||||
| 71372025 | CCA250适配器套件CCS5x + CCS5xD | ||||||||||||||||||
| 71372026 | CYA112适配器套件CCS5x + CCS5xD | ||||||||||||||||||
| 71372027 | CCA151适配器套件CCS5x + CCS5xD,含:固定环,止推环,密封圈 Content: Clamp ring, thrust ring, + sealing | ||||||||||||||||||
| 71554885 | Kit adapter CCS5x(D/E) for CYA27-xxxB* | ||||||||||||||||||
| COY8- | 零点凝胶 COY8 Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field
| ||||||||||||||||||
| 71257946 | 手持式DPD比色法标定仪PF-3 colorimetric measurement of free and total chlorine 0,05 - 6mg/l Disinfection, drinking and process water hand held photometer, IP67-graded, with cuvettes, DPD, according to ISO 7393 delivery in plastic case, test kit for free and total chlorine included hand-held photometer for calibration and verification of disinfection loops | ||||||||||||||||||