![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||
| 71352951 | CA76NA备件:流通池O型圈 | ||||||||||||||||||||||||||||||||||||||||||||
| 71110000 | **流通池 CAS51D 2-40mm low flow rate, pipe connection, 6mm OD | ||||||||||||||||||||||||||||||||||||||||||||
| 71110787 | ***清洁头 CAS51D 6 or 8mm Successor kit: 71485094 | ||||||||||||||||||||||||||||||||||||||||||||
| 71110788 | ***清洁头 CAS51D 1/4" Successor kit: 71485096 | ||||||||||||||||||||||||||||||||||||||||||||
| 71126757 | 空气清洗连接 6/ 8mm; 40mm CAS51D | ||||||||||||||||||||||||||||||||||||||||||||
| 71485096 | 2/10 mm光程清洗接头 | ||||||||||||||||||||||||||||||||||||||||||||
| 71485094 | Kit air cleaning 6mm; OPL= 2mm/10mm | ||||||||||||||||||||||||||||||||||||||||||||
| 71485097 | Kit cleaning brush; OPL= 10mm/50mm For CAS80E/CAS51D: OPL=2mm/10mm/50mm For CA80TP/COD: Large brush to clean dosing unit. | ||||||||||||||||||||||||||||||||||||||||||||
| 51504764 | ***Cleaning unit 2mm sensor CXS70,230VAC Sensor cleaning 230V for CNS70 | ||||||||||||||||||||||||||||||||||||||||||||
| 71072583 | ***清洗单元,230V空压机 | ||||||||||||||||||||||||||||||||||||||||||||
| 51504765 | ***Cleaning unit 2mm sensor CXS70,115VAC Sensor cleaning 115V for CNS70 | ||||||||||||||||||||||||||||||||||||||||||||
| XPC0031- | CYR51备件及易耗件 Spare and wear parts CYR51 Mechanical cleaning
| ||||||||||||||||||||||||||||||||||||||||||||
| 71194623 | 输出空气净化 | ||||||||||||||||||||||||||||||||||||||||||||
| 51505419 | ***Compressor holding system on CYY102 Compressor holding system on CYY102 | ||||||||||||||||||||||||||||||||||||||||||||
| CY80SI- | 试剂/标液CY80SI Reagent set for CA80SI with long shelf life or standard solution
| ||||||||||||||||||||||||||||||||||||||||||||
| CAV01- | 适配CAS型传感器的流通池CAV01 Flow cell for CAS sensors for wall mounting including brackets. Recommended for clear water applications. ::Small flow rates ::With cleaning option
| ||||||||||||||||||||||||||||||||||||||||||||