![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| CY80NO- | 试剂/标液 CY80NO Reagent set for CA80NO with long shelf life or respectively standard solution Contains dangerous goods
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CY800- | 清洗液CY800 Cleaning solution for Liquiline System CA80 Contains dangerous goods
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAV800- | CAV800 维护工具箱 Kits with all maintenance parts for Liquiline System CA8x analyzers Content: dispensers, hoses, connectors, O-ring for the sample collector, filter mats. Optional: in-and outlet hoses(PA), Liquidmanager without motor (PT) or 2 sample collector beakers(PV)
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAC800- | Liquiline System CAC800 Sample hoses for Liquiline System with different lengths
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAC880- | CA8x 进/出口软管CAC880 Inlet and outlet hoses for Liquiline System CA80 in heated and unheated version.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71101762 | CM442/CM444/CM448/CSF48显示线缆附件 CM44x/CSF48/CA8x | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 102 | 71218400 | CA8x/CAT860附件:壁挂安装 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 71458285 | Kit mast with holder CA80 Outd. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 103 | 71218402 | CA8x/CAT860附件:底座 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 107 | 71218409 | CA8x附件:带窗门 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 108 | 71218419 | CA8x附件:M12数字传感器外部插座 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 109 | 71218425 | CA8x/CAT860附件:锁芯 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 111 | 71218429 | CA8x/CAT860附件:门档 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 113 | 71218431 | 出口管 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 114 | 71218433 | 阀 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 105 | 71218403 | CAT860液位检测 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 115 | 71218434 | 试剂盘,无冷却模块 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 116 | 71218471 | 试剂盘,有冷却模块 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 117 | 71218472 | 完整集液器 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 118 | 71218473 | CA8x附件:分析仪标配 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 119 | 71239297 | 冷却模块的温度传感器 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 120 | 71218481 | 小风扇 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 121 | 71218482 | 大风扇,帕帖尔(冷却模块) | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 122 | 71229910 | 直的管接头 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 123 | 71218483 | 冷却模块 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 124 | 71218484 | 双向快接头 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 127 | 71218487 | 进样系统外保护罩 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 128 | 71229918 | 集液池 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 129 | 71625179 | Kit CA8x: sample coll. beaker round | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 133 | 71222105 | 10ml针筒泵支架 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 134 | 71222106 | 10ml针筒泵 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 135 | 71222107 | CA8x附件:20个2.5ml注射泵 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 137 | 71222108 | CA8x附件:10个2.5ml注射泵固定座 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 138 | 71218492 | CA80 liquidmanager套装 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 138 | 71299073 | liquidmanager,不含电机 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 161 | 71404719 | **15m长的ID 1.6mm的Norprene管附件 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 163 | 71404721 | **7.5m长的ID3.2mm的C-Flex管附件 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 164 | 71404722 | **Kit CA 7.5m 软管 C-Flex ID 6.4mm | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 140 | 71229919 | Y型接头,6,4x6,4x6,4 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 141 | 71229920 | Y型接头,3,2x3,2x3,2 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 149 | 71239300 | ***Kit CA8x: 10x connector PP 1.6mm ID | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 149 | 71523852 | CA8x连接头,10个,内径1.6mm | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 51505802 | 1l黑色安全塑料瓶 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 51505808 | 1l无色安全塑料瓶 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 142 | 71218503 | CA8x附件:100-240V AC电源 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 144 | 71218505 | DC转换器 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 71141366 | CM444/CM448/CSF48的扩展背板模块附件 CM444/CM448/CSF48/CA8x | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 146 | 71218507 | ***CA8x附件:CM44接口模块 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 146 | 71465480 | CA8x系列接口模块 version 2 For installation in CA80 with BASE2-E module, backplane V2 and control module V2. Firmware 01.08.00 or newer needed! | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 71141336 | 基本模块 2x 0/4..20 mA out, alarm relay 2x digital sensor, with connection cable CM444/CM448 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135631 | 模块 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135638 | DIO模块 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135633 | 4路模拟量输出模块,4×0/4…20mA out 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135639 | 2路0/4..20mA InCM442 / CM444 / CM448 / CS 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71272410 | 只含硬件模块的附件:通过升级码来升级Modbus TCP 或
EtherNet (+Webserver) extendable via upgrade code to Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135634 | 通讯模块:Modul ETH+Modbus TCP (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71575177 | Kit Module 485DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71575178 | Kit Modbus 485MB 扩展模块 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71107452 | 1个CM442/CM444/CM448/CSF48/CSP44基础端子的附件 CM442/CM444/CM448/CSF48/CSP44 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71107453 | 1个CM442/CM444/CM448/CSF48的AOR端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71155581 | 1个CM442/CM444/CM448/CSF48的4R端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71155582 | 1个CM442/CM444/CM448/CSF48的4AO端子模块附件 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71155583 | 1套包含2个AI,485 CM442/CM444/CM448/CSF48端子模块 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71219784 | 1个DIO端子模块附件 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CYY7- | Kit Liquiline Edge Module Cloud connectivity for multiparameter, transmitter, sampler, analyzer. Establishes connection to the Netilion cloud platform for data transfer. Monitoring of measurement data and events e.g. water abstraction, wastewater and sludge treatment. Ethernet or radio communication, Communication via separate channel, SD slot, e-Sim, antenna. ::simple and fast commissioning; ::independent from field bus protocol; ::no interference with process; ::remote overview at any time from anywhere; - Please order digital services separately. Connection to Netilion via NSP or netilion.com. -
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CYY7- | Kit Liquiline Edge Module Cloud connectivity for multiparameter, transmitter, sampler, analyzer. Establishes connection to the Netilion cloud platform for data transfer. Monitoring of measurement data and events e.g. water abstraction, wastewater and sludge treatment. Ethernet or radio communication, Communication via separate channel, SD slot, e-Sim, antenna. ::simple and fast commissioning; ::independent from field bus protocol; ::no interference with process; ::remote overview at any time from anywhere; - Please order digital services separately. Connection to Netilion via NSP or netilion.com. -
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71279809 | 硬件模块+Fieldbus升级码附件: Modul ETH +
Modbus (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71279812 | 硬件模块+EtherNet/IP升级码附件: Modul ETH +
Ethe (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71140888 | 硬件模块+Profibus DP升级码附件: Modul ETH +
Prof (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71140889 | 升级套件:485总线模块 + Modbus RS485通讯 (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71249548 | ***1路数字传感器信号的CA80xx的激活码附件,请提供设备编码 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71249555 | ***2路数字传感器信号的CA80xx的激活码附件,请提供设备编码 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71449918 | ***Upgrade code: Webserver for BASE2 Successor kit: XPC0021 activation code Webserver for BASE2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71449914 | ***升级激活码:EtherNet/IP+Webserver BASE2 Successor kit: Kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71449915 | ***Upgr.code Modbus TCP+Webserver BASE2 Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71449901 | **适用于BASE2模块的PROFINET通信+Web服务器 激活码 Successor kit: XPC0022 activation code PROFINET + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71279813 | ***升级码:ETH模块中升级到Modbus TCP通讯 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71279830 | 更换到EtherNet/IP的升级码附件(不带硬件):CM442/CM444/C Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet IP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135635 | 更换到Profibus DP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Profibus DP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: Activation code PROFIBUS DP f 485 module | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135636 | 更换到EtherNet/IP的升级码附件(不带硬件): CM442/CM444/ Enter this code to change active fieldbus protocol to Modbus RS485 (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: XPC0025 Activation code ModbusRS485 f 485 module | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71219871 | **升级代码 Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135637 | ***升级代码 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor Kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135631 | 模块 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135638 | DIO模块 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71111053 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71125375 | 2路继电器CM442 / CM444 / CM448 / CSF48CM442R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71125376 | 4路继电器CM442 / CM444 / CM448 / CSF48的4R附件 4x Relay CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135632 | 2路继电器, 2x 0/4..20mA OutCM442 / CM444 / C 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135633 | 4路模拟量输出模块,4×0/4…20mA out 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71135639 | 2路0/4..20mA InCM442 / CM444 / CM448 / CS 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367541 | ***数学计算功能升级码 Successor is structured product XPC0027 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71129799 | Field Data Manager Field Data Manager Software; 1 licence, analysis report | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71127100 | CM442/CM444/CM448/CSF48的1G SD卡的硬件附件 Industrial Flash Drive, Liquiline firmware for 4-wire platform CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71110815 | 1G SD卡 . | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0018- | EtherNet/IP + Webserver激活码 You get the codes for EtherNet/IP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection To feature 30 Modules used until now: Correct information required for code selection If you are not sure, wich modules are used please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0020- | Modbus TCP + Webserver激活码 You get the activation codes for Modbus TCP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection. To feature 30 Modules used until now: Correct information required for code selection. If you are not sure, which modules are used, please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0021- | Activation code Webserver for BASE2 You get the activation code for the Webserver for your device. You don't get any hardware. To feature 20 Modules that were installed: Correct information required for code selection.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0022- | PROFINET+Webserver BASE2功能激活码 You get the activation codes for PROFINET + Webserver for your device You don't get any hardware
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0024- | PROFIBUS DP 485通讯模块激活码 You get the activation codes for PROFIBUS DP + Webserver for your device. You don't get any hardware. 485 module has to be installed. Hint: This fieldbus can only be activated on 485 module and 485 DP module
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0025- | Modbus RS485 模块激活码 You get the activation codes for Modbus RS485 + Webserver for your device You don't get any hardware Hint: This fieldbus can only be activated on 485 module and 485 MB module
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0026- | Liquiline输入/输出激活码 You get the activation code(s) for inputs / outputs on the BASE(2) module / control module. The required hardware must be installed to use the functionality.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPC0027- | 附加功能激活码 Activation codes additional functions You get the activation code(s) Feedforward control Measuring Range Switch Chemoclean Plus Heartbeat Verifi.+Monitoring Mathematic CUS71E sedimentation factor
| ||||||||||||||||||||||||||||||||||||||||||||||||||||