![]() |
Nr | 订货号 | 规格 | |
71543527 | Kit CA78\79 紫外反应器 | ||
71543543 | Kit CA78/79 蠕动泵软管 | ||
71543544 | CA78/79 软管接头套件 "Set contains: - 3 x fitting UNF 1/4"" 28, PEEK, short incl. Ferrule for 1/8"" hose - 3 x UNF 1/4"" 28 fittings, PEEK, incl. Ferrule for 1/8"" hose" | ||
71543548 | CA78/79 进水和出水软管套件 FEP hose 2 m | ||
71551475 | CA78/79 6 mm进水软管套件 ID 4,0mm, OD 6,0 mm, PTFE, 2m, for pressure regulator | ||
71543546 | Kit CA78/79 bottle connection set SST and Calibration "Set contains: - 4 lids for reagent bottles - 4 x 1 meter hose - 4 x fittings including ferrule " | ||
71551068 | Kit CA78/79 bottle connection set Schott SST and calibration "Set contains: - 3 caps for Schott bottles - 3 x 1 meter - 3 x fittings incl. ferrule" | ||
71543593 | Kit CA78/79 压力调节器 | ||
71543592 | Kit CA78/79 热交换器 "Connections ¼ ""-28UNF Cooling medium air Flow rates max. 300ml / min Exchanger power 75Watt, max 90 ° C" |