Nr | 订货号 | 规格 |
A | 50104751 | PCB主板 |
A | 50104752 | PMAG10 主板 |
A | 71098237 | PCB主板 HE = harsh environment |
A | 71098239 | PCB主板 HE = harsh environment |
3 | 50104749 | 保险丝 |
3 | 50104750 | 保险丝 |
B | 50104745 | 10/91W 带按键盘的显示模块 |
C | 50104754 | 接线端子 |
C | 71098240 | 接线模块 HE = harsh environment |
1 | 50108138 | 10/91W 接线排 Kit Terminal Block 10/91W
|
5 | 50104746 | 带玻璃视窗的表盖 |
6 | 50104747 | 盲表盖 |
9 | 50094038 | 接线腔盖 10/5X/40/8X/93/65/92F |
| 71309084 | 外壳修复 G04 Usage: 10H,50H,53H,55H |
10 | 50103658 | 电缆密封套 |
10 | 50096840 | 10个 M20x1,5 缆塞 Kit 10 cable glands M20x1,5
|
10 | 50098041 | M20x1.5/G 1/2" 转接头 Kit 10 extension M20x1.5/G 1/2"
|
10 | 50098042 | M20x1.5/NPT 1/2" 转接头 Kit 10 extension M20x1.5/NPT 1/2"
|
4 | 50104748 | 显示模块载板 10/91W |
7 | 50104753 | 表盖密封圈 |
8 | 50097147 | 接地端/盖子锁紧扣 10/1YH/23/65/72/73/91W/92F/8FF/8FE/8CM
|
2 | 50099102 | 铸铝/不锈钢外壳套管 |
15 | 50098019 | 安装螺丝及安装附件 Usage: 10/50/51/53/55/400/800 Sensor: D/E/H/L/P/S/W
|
12 | 50098020 | 安装螺丝及安装附件 Usage: 10/23/50/51/53/55 Sensor: D/E/H/L/P/S/W
|
17 | 50098021 | 垫圈 |
18 | 50098022 | 垫圈 |
| 71129286 | 特殊螺丝M6 M6x16/5,0 6kt, ISO4017 A2 |
| DK5CA- | Promag 10/50/51/53/55 分离型的电缆 DK5CA 10/50/51/53/55/400/800 1 kit includes 1 coil cable and 1 signal cable Cable, Remote Version: | 2 | 10m/30ft | 4 | ..... m | 5 | ..... ft | Approval: | A | Non-hazardous area + ATEX II 3G, FM/CSA |
|
| 10XXX- | Promag 10 变送器 10XXX 电磁流量计 Application: | XXX | Promag 10W, 10P, 10H, 10D, 10L, 10E | Version: | XX | Transmitter only | Approval: | A | Non-hazardous area | R | FM NI Cl. I Div. 2 / CSA Cl. I Div. 2 | Housing: | A | Compact Alu, IP67 NEMA4X | G | Field Alu, IP67 NEMA4X | P | Compact Alu, IP67 NEMA4X, HE HE= harsh environment | T | Field Alu, IP67 NEMA4X, HE HE= harsh environment | Cable, Remote Version: | 0 | Not used | 2 | 10m/30ft coil and signal cable | 4 | ..... m coil and signal cable | 5 | ..... ft coil and signal cable | Cable Entry: | A | Gland M20 | B | Thread NPT 1/2 | C | Thread G 1/2 | Power Supply; Display: | 0 | 85-250VAC; w/o display, Remote configuration | 1 | 20-28VAC / 11-40VDC; w/o display Remote configuration | 4 | 85-250VAC; 2-line, push buttons | 5 | 20-28VAC / 11-40VDC; 2-line, push buttons | Adjustment; Software Feature: | A | Factory setup; basic version | Output, Input: | A | 4-20mA HART + pulse passive |
|
| DK5WM- | Promag10/50/51/53/55变送器安装组件 DK5WM 10/50/51/53/55/800 Application: | B | Remote, field Tube 3/4 - 3inch |
|
| 10H- | 电磁流量计 10H Electromagnetic flowmeter with PFA liner Nominal diameters | 02 | DN02 1/12" | 04 | DN04 5/32" | 08 | DN08 5/16" | 15 | DN15 1/2" | 1F | DN150 6" | 1H | DN100 4" | 1Z | DN125 | 22 | DN25 1 " ODT, SMS, ANSI, ISO pipes | 26 | DN25 DIN, JIS pipes | 40 | DN40 1 1/2" | 50 | DN50 2" | 65 | DN65 2 1/2" | 80 | DN80 3" | Process Connection: | 1 | Tri-Clamp, 316L/1.4404 | 2 | DIN11851, 316L/1.4404 | 3 | Aseptic DIN11864-1A, 316L/1.4404 | 4 | Aseptic DIN11864-2A, 316L/1.4404 | 5 | SMS1145, 316L/1.4404 | 9 | Special version, TSP-no. to be spec. | A | Not used | D | PN40, 316L/1.4404, flange EN1092-1 (DIN2501) | E | Cl.150, 316L/1.4404, flange ANSI B16.5 | F | 20K, SUS 316L, flange JIS B2220 | K | Male thread ISO228, 316L/1.4404 | Seal: | 0 | Not used | 9 | Special version, TSP-no. to be spec. | A | O-ring, EPDM | B | O-ring, Viton | C | O-ring, Kalrez | F | Aseptic shape, EPDM | G | Aseptic shape, Viton | Electrodes: | 0 | 1.4435/316L | 1 | Alloy C-22 | 9 | Special version, TSP-no. to be spec. | G | 1.4435/316L, bullet nose | Calibration: | 9 | Special version, TSP-no. to be spec. | A | 0.5% | Additional Test: | 1 | w/o | 9 | Special version, TSP-no. to be spec. | E | EAC marking | P | PED Cat. II/III | Approval: | A | Non-hazardous area | R | FM NI Cl. I Div. 2 / CSA Cl. I Div. 2 | Housing: | 9 | Special version, TSP-no. to be spec. | A | Compact Alu, IP67 NEMA4X | G | Field Alu, IP67 NEMA4X | P | Compact Alu, IP67 NEMA4X, HE HE= harsh environment | T | Field Alu, IP67 NEMA4X, HE HE= harsh environment | Cable, Remote Version: | 0 | Not used | 2 | 10m/30ft coil and signal cable | 4 | ..... m coil and signal cable | 5 | ..... ft coil and signal cable | 9 | Special version, TSP-no. to be spec. | Cable Entry: | 9 | Special version, TSP-no. to be spec. | A | Gland M20 | B | Thread NPT 1/2 | C | Thread G 1/2 | X | Not used, sensor only | Power Supply; Display: | 9 | Special version, TSP-no. to be spec. | X | Sensor only | Adjustment; Software Feature: | X | Sensor only | Output, Input: | X | Sensor only | >Design: | CA | Process connection short | >>Marking: | Z1 | Tagging (TAG), see additional spec. |
|
| DKH- | Promag H安装组件 DKH A set includes 2 process connections and 2 seals. Nominal Diameter: | 02 | DN02 1/12" | 04 | DN04 5/32" | 08 | DN08 5/16" | 15 | DN15 1/2" | 1F | DN150 6" | 1H | DN100 4" | 1Z | DN125 | 22 | DN25 1" ODT, SMS, ANSI, ISO pipes | 26 | DN25 DIN, JIS pipes | 40 | DN40 1 1/2" | 50 | DN50 2" | 65 | DN65 2 1/2" | 80 | DN80 3" | Process Connection: | 99 | Special version, TSP-no. to be spec. | FA | PN40, 316L/1.4404, flange EN1092-1 | FB | Cl.150, 316L/1.4404, flange ANSI B16.5 | FC | 20K, SUS 316L, flange JIS B2220 | GA | Male thread ISO228, 316L/1.4404 | HA | Welding nipple EN10357, 1.4404/316L (DIN11850) | HB | Welding nipple ODT/SMS, 316L/1.4404 | HE | Tri-Clamp, 316L/1.4404 | HG | DIN11851, 316L/1.4404 | HH | Aseptic DIN11864-1A, 316L/1.4404 | HJ | Aseptic DIN11864-2A, 316L/1.4404 | HK | SMS1145, 316L/1.4404 | HN | Welding nipple ASME BPE, 1.4404/316L | HP | Welding nipple ISO2037, 1.4404/316L | Seal: | 9 | Special version, TSP-no. to be spec. | A | O-ring, EPDM | B | O-ring, Viton | C | O-ring, Kalrez | F | Aseptic shape, EPDM | G | Aseptic shape, Viton | Additional Test, Certificate: | 1 | w/o | 9 | Special version, TSP-no. to be spec. | >Design: | CA | Process connection short | CB | Process connection short, Ra<0.38um | CC | ***Process connection old installatiion |
|
| DK5G- | 密封圈组件Nominal Diameter: | 02 | DN02 1/12" | 04 | DN04 5/32" | 08 | DN08 5/16" | 15 | DN15 1/2" | 1F | DN150 6" | 1H | DN100 4" | 1Z | DN125 | 22 | DN25 1" | 26 | DN25 DIN | 40 | DN40 1 1/2" | 50 | DN50 2" | 65 | DN65 | 80 | DN80 3" | For Product: | B | Promag 10H**, 23H**, 50H**, 53H**, 55H** | Seal: | 9 | Special version, TSP-no. to be spec. | A | Aseptic shape | B | O-Ring for 1.4404/316L process connection | D | Aseptic shape for EH V3.0 process connection | Material: | 99 | Special version, TSP-no. to be spec. | AB | 2x EPDM | BB | 2x FKM (Viton) | EB | 2x Kalrez | >Design: | CA | Short |
|
| DK5HB- | 电磁流量计 H, 定距片 The set includes 2 distance discs incl. screws and 2 seals. For dimensions refer to the technical documentation. Nominal diameter: | 1H | DN100 4" | 80 | DN80 3" | Process Connection: | 99 | Special version, TSP-no. to be spec. | HS | Distance disc | Seal: | 9 | Special version, TSP-no. to be spec. | F | Aseptic shape, EPDM |
|
| DK5HM- | 墙装式安装组件 DK5HMNominal Diameter: | 15 | DN15 1/2" | 22 | DN25 1" | 26 | DN25 DIN | H2 | DN02 1/12" | H4 | DN04 5/32" | H8 | DN08 5/16" |
|
| DK5HW- | 焊接组件 DK5HWNominal Diameter: | 15 | DN02 - DN15 1/12" - 1/2" | 1F | DN150 6" | 1H | DN100 4" | 1Z | DN125 | 22 | DN25 1" | 26 | DN25 DIN | 40 | DN40 1-1/2" | 50 | DN50 2" | 65 | DN65 2-1/2" | 80 | DN80 3" | Material: | A | 1.4301 |
|
| DK5HA- | 适配器组件 DK5HA Replacement of sensor Promag A or Promag H DN 25. The set includes 2 adapters and 2 seals. For dimensions refer to the technical documentation. Nominal Diameter: | 15 | DN 15 1/2" | 22 | DN 25 1" | 26 | DN 25 DIN | H2 | DN 02 1/12" | H4 | DN 04 5/32" | H8 | DN 08 5/16" | Process Connection: | 99 | Special version, TSP-no. to be spec. | FA | DN15 PN40, 316L/1.4404, Promag A Flange EN1092-1 (DIN 2501) | FC | DN15 20K, 316L/1.4404, flange JIS B2220 | HH | DIN11851, 316L/1.4404 | HK | SMS1145, 316L/1.4404 | HL | Welding nipple EN10357, 1.4404/316L (DIN11850) | HM | Welding nipple ODT/SMS, 316L/1.4404 | Seal: | 9 | Special version, TSP-no. to be spec. | A | O-ring, EPDM | B | O-ring, Viton | C | O-ring, Kalrez | F | Aseptic shape, EPDM | G | Aseptic shape, Viton | Additional Test: | 1 | w/o | 9 | Special version, TSP-no. to be spec. |
|
| FXA193- | 通讯接口 FXA193 The service interface connects the service port of Proline and ToF devices with the serial interface RS 232C (9 pin.) of a personal computer. Contents of delivery: - Serviceinterface with RS 232C connection cable (9 pin.) - FXA "USB" cable, the additional power supply for FXA193 from USB-port of the PC. - Service Softw.ToF Tool-Fieldtool Package Approval: | 9 | Special version, TSP-no. to be spec. | A | For use in non-hazardous area | B | ATEX II (1) GD | C | CSA/FM Class I Div. 1 | D | ATEX, CSA, FM | Connection Cable: | 9 | Special version, TSP-no. to be spec. | A | Proline device | B | ToF device | E | Proline and ToF device | F | Ex two-wire device | G | Proline device and Ex two-wire device | H | Proline, ToF and Ex two-wire device | X | Without connection cable |
|