Description | Version | Langue | |
Information technique (TI) | |||
1. | iTEMP TMT84 Transmetteur de température 2 voies | ||
2. | Information technique iTEMP® PA TMT184 Transmetteur avec interface PROFIBUS PA® Alimentation et communication digitale via PROFIBUS-PA®, pour montage en tête de sonde forme B. | ||
Mise en service (BA) | |||
3. | Operating Manual iTEMP ® PA TMT184 Temperature head transmitter iTEMP® PA TMT184 with PROFIBUS® PA interface | ||
Conseils de sécurité ATEX (XA) | |||
4. | ATEXSicherheitshinweise/ATEXSafety instructions Temperature head transmitter iTEMP PA TMT184 Sicherheitshinweise für elektrische Betriebsmittel für explosionsgefährdete Bereiche. Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
5. | ATEX Safety instructions iTEMP® PA TMT184 II 3D Safety instructions for Temperature head transmitter iTEMP® PA TMT184 certified for use in explosion-hazardous areas. | ||
6. | ATEXSicherheitshinweise/ATEXSafety instructions Temperature head transmitter iTEMP® PA TMT184. Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
Certificats FM/CSA (ZD) | |||
7. | Control Drawing FM iTEMP® TMT184 Temperature head transmitter iTEMP® PA TMT184 Installation Notes for hazardous locations | ||
8. | Control Drawing CSA iTEMP® TMT184 Temperature head transmitter iTEMP® PA TMT184 Installation Notes for hazardous locations | ||
Information fabricant (MI) | |||
9. | AMS FOUNDATION fieldbus Package V1.06.00 Manufacturer Information includes AMS - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.06.00 | ||
10. | Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.14.00 | ||
11. | Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
12. | PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00 | ||
13. | AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
14. | PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00 | ||
Information spécifique (CP) | |||
15. | Измерение температуры Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли | 08/11 | Russe |
16. | Инженерные решения по термометрии Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности | 04/10 | Russe |
Etudes de cas (CS) | |||
17. | TMT 184 Head Transmitter in Biodiesel Production TMT 184 head transmitter provides temperature solutions in re-esterification process | 01/10 | Anglais |
Innovations (IN) | |||
18. | Temperature transmitters and components (IN) A new generation of transmitters and components offers simple operation and greater control | 03/11 | Anglais |
Texte d'offre | |||
19. | iTEMP TMT 184 Temperatur-Kopftransmitter (2-Draht) mit programmierbarem Messbereich und PROFIBUS-PA-Kommunikation | 12/12 | Allemand |
General Station Description (GSD) | |||
20. | GSD Single, GSD_EH_PA_TE_iTEMP_0x1523_V01_00_PALIB, 14.04.2014 (Temperatu
re, iTEMP, 0x1523) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | Langue indifférente |
Electronic Data Description (EDD) | |||
21. | EDD Single, PDM_PA_TE_iTEMP_TMT184_0x1523_0x01_0x01, 04.01.2019 (Temperature, iTEMP, 0x1523) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | Langue indifférente |
Device Type Manager (DTM) | |||
22. | DTM Single, iTEMP_TMT184_PA_V1_0___1_1, 15.05.2023 (Temperature, iTEMP, 0x1523) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Langue indifférente |
Explosion Protection | |||
23. | head transmitters Code produit: TMT184- Région/Pays: Europe (ATEX) Organisme d\'accréditation: PTB Catégorie: II1G, II2G Protection: EEx ia IIC T6 | Allemand Anglais | |
24. | Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD heavy duty, Process TC heavy duty, RTD therm
ometer Code produit: TMT162-, TMT162C-, TMT162R-, TMT165-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT184-, TMT187-, TMT188-, TMT31-, TMT470L-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-, TMT142R-, OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TMT111-, TMT111L-, TMT112-, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT142C- Région/Pays: Great Britain Organisme d\'accréditation: CML Protection: Ex d, Ex e, Ex i, Ex m, Ex t | Anglais | |
25. | head transmitters Code produit: TMT184- Région/Pays: USA, Canada Organisme d\'accréditation: CSA Catégorie: I/1,2/ABCD Protection: NI, IS | Anglais | |
26. | head transmitters Code produit: TMT184- Région/Pays: USA Organisme d\'accréditation: FM Catégorie: I/1,2/ABCD Protection: NI, IS, AEx | Anglais |