Teknisk information (TI) | Bruksanvisning (BA) |
Ex Säkerhetsinstruktioner (XA) | Certifikat |
Verksamhetsområden (FA) | Kompetensbroschyr (CP) |
Declarations | |
Alla tillgängliga nedladdningar |
Beskrivning | Version | Språk | |
Teknisk information (TI) | |||
1. | Technical Information iTEMP® TMT111, DIN rail Universal temperature transmitter for resistance thermometers (RTD), thermocouples, resistance and voltage transmitters, PC programmable, for installation on DIN rail according to IEC 60715 | ||
Bruksanvisning (BA) | |||
2. | iTEMP® TMT111, DIN rail Operating Instructions Universal temperature transmitter for resistance thermometers (RTD), thermocouples, resistance and voltage transmitters, PC programmable, for installation on DIN rail according to IEC 60715 | ||
Ex Säkerhetsinstruktioner (XA) | |||
3. | iTEMP TMT111 FM: Control Drawing IS, NI 141701111 | ||
4. | iTEMP TMT111 ATEX: II2(1)G Ex ia IIC T4...T6 Gb Safety Instructions ATEX: II2(1)G Ex ia IIC T4...T6 Gb | ||
5. | iTEMP TMT111 CSA: Control Drawing IS, NI 141701112 | ||
Certifikat FM / CSA (ZD) | |||
6. | Control Drawing FM iTEMP® TMT111, TMT117, TMT118 Temperature transmitter iTEMP® TMT111, TMT117, TMT118 Installation Notes for hazardous locations | ||
7. | Control Drawing CSA iTEMP® TMT111, TMT117, TMT118 Temperature transmitter iTEMP® TMT111, TMT117, TMT118 Installation Notes for hazardous locations | ||
Verksamhetsområden (FA) | |||
8. | Mesure de température Capteurs et transmetteurs pour les industries de process | 12/19 | Franska |
9. | 温度测量 过程工业用温度传感器和温度变送器 | 12/14 | Kinesiska |
10. | Pomiar temperatury Czujniki i przetworniki pomiarowe do kontroli przemysłowych procesów technologicznych | 10/14 | Polska |
11. | Измерение температуры Датчики температуры и преобразователи для любых отраслей промышленности. | 06/13 | Ryska |
12. | Temperature measurement Thermometers and transmitters for the process industry | 05/23 | Engelska |
13. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 05/23 | Tyska |
14. | Temperature measurement Thermometers and transmitters for the process industry | 05/22 | Engelska |
15. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | Spanska |
16. | Sıcaklık Ölçümü Proses endüstrisi için termometreler ve transmiterler | 03/13 | Turkiska |
17. | Field of activities FA Temperature measurement Thermometers and transmitters for the process industry | 03/13 | Engelska |
18. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | Japanska |
19. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | Italien |
Kompetensbroschyr (CP) | |||
20. | Измерение температуры Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли | 08/11 | Ryska |
21. | Инженерные решения по термометрии Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности | 04/10 | Ryska |
Manufacturer Declaration | |||
22. | DIN Rail Transmitter Produktkod: TMT111- Deklarationsnummer: HE_00452_01.17 illverkaren Specifikation: RoHS | Engelska | |
EU Declaration | |||
23. | DIN Rail Transmitter Produktkod: TMT111- Deklarationsnummer: EC_00163_02.16 | Tyska Engelska Franska | |
24. | DIN Rail Transmitter Produktkod: TMT111- Deklarationsnummer: EC_00324_01.16 | Tyska Engelska Franska | |
Miscellaneous | |||
25. | ACCESSORIES: RTD INSERT, head transmitters, Process RTD General purpose, ACCESSORIES: TC INSERT, DIN Rail Transmitter, Process RTD Direct contact, ACCESSORIES: T_INSERTS, Process TC direct in contact, Field transmitter Produktkod: TMT188-, TMT82-, TST310-, TMT162-, TMT85-, TMT84-, TSC310-, TMT72-, TMT182-, TPC100-, TMT187-, TS111-, TMT127-, TMT142-, TMT122-, TMT181-, TMT128-, TMT71-, TS211-, TMT121-, TMT112-, TMT80-, TPC300-, TST602-, TMT180-, TMT111-, TET300- Region: Russia (TR CU) Certifieringsorgan: EAC Godkännande, Nr.: EAEC N RU D-DE.AB53.B.01191/20 | Ryska | |
Explosion Protection | |||
26. | Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD heavy duty, Process TC heavy duty, RTD therm
ometer Produktkod: TMT162-, TMT162C-, TMT162R-, TMT165-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT184-, TMT187-, TMT188-, TMT31-, TMT470L-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-, TMT142R-, OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TMT111-, TMT111L-, TMT112-, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT142C- Region: Great Britain Certifieringsorgan: CML Skydd: Ex d, Ex e, Ex i, Ex m, Ex t | Engelska | |
27. | DIN Rail Transmitter Produktkod: TMT118-, TMT117-, TMT111- Region: Europe (ATEX) Certifieringsorgan: PTB Kategori: II2(1)G Skydd: Ex ia IIC T6 | Tyska Engelska | |
28. | DIN Rail Transmitter Produktkod: TMT118-, TMT117-, TMT111- Region: USA Certifieringsorgan: FM Kategori: I/1,2/ABCD Skydd: AEx, IS, NI | Engelska | |
29. | DIN Rail Transmitter Produktkod: TMT111-, TMT117-, TMT118- Region: USA, Canada Certifieringsorgan: CSA Kategori: I/1,2/ABCD Skydd: NI, IS, GP | Engelska | |
30. | ACCESSORIES, head transmitters, DIN Rail Transmitter, Field transmitter Produktkod: TMT85-, TMT82-, TMT162-, TMT84-, TMT182-, TMT187-, TMT188-, TMT142-, TMT127-, TMT122-, TMT181-, TMT128-, TMT121-, TMT112-, TMT111-, TID10- Region: Russia (TR CU) Certifieringsorgan: NANIO Skydd: [Ex ia Ga] IIC T6...T4 Gb, Ex d IIC T6...T4 Ga, Ex d IIC T6...T4 Ga/Gb, Ex d IIC T6...T4 Gb, Ex ia IIC T6...T4 Ga, Ex ia IIIC T6...T4 Dc, Ex tb IIIC Txxx°C Gb | Ryska | |
Metrology | |||
31. | Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD general purpose, Process TC direct in contac
t Produktkod: TM101-, TM111-, TM121-, TM131-, TMT111-, TMT112-, TMT121-, TMT122-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT162-, TMT180-, TMT181-, TMT182-, TMT187-, TMT188-, TMT31-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TSC310- Region: Uzbekistan Certifieringsorgan: UZS Godkännande, Nr.: 02-2.0170 | Ryska | |
32. | Product family: DIN rail transmitter, Field transmitter, Head transmitters Produktkod: TMT85-, TMT84-, TMT82-, TMT80-, TMT72-, TMT71-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT162-, TMT142B-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111- Region: Russia Certifieringsorgan: Rosstandart Godkännande, Nr.: 57947-19 | Ryska | |
Ordinary Location Product Safety | |||
33. | RTD-thermometer, head transmitters, DIN Rail Transmitter, process displays, Memo-Graph, Field transmitter, Ecograph, contactors / transmitters Produktkod: TMT85-, TMT82-, TMT84-, TMT188-, TMT187-, TMT182-, TMT128-, TMT181-, TMT122-, TMT127-, TMT112-, TMT121-, TMT180-, TTR35-, TMT111-, TTR31-, RSG40-, TMT162-, TMT142-, RIA14-, RIA16-, RIA45-, RIA46-, RMA42-, RSG35-, RSG45-, TMR31-, TMR35- Region: Canada, USA Certifieringsorgan: UL | Engelska |