Description | Version | Language | |
Technical Information (TI) | |||
1. | TI Field Xpert SMT70 Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas | ||
Operating Instruction (BA) | |||
2. | BA Field Xpert SMT70 Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas | ||
Manufacturer Information (MI) | |||
3. | Field Xpert SMT70 - Software Version 1.08.00 Manufacturer Information for users regarding software and hardware updates (following the NAMUR recommendation 53) | ||
Publications (PU) | |||
4. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | German |
5. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | English |
Industry Solutions (SO) | |||
6. | Plant Asset Management in a production site for chemicals 3 Field Xpert SMT70 tablets for 3,200 HART instruments | 06/20 | English |
7. | Plant Asset Management in der Chemikalien-Produktionsstätte Field Xpert SMT70 Tablets für 3’200 HART Feldgeräte | 06/20 | German |
Competence Brochure (CP) | |||
8. | Flyer "Starten Sie mit 6 einfachen Schritten", Field Xpert SMT70 Universeller, leistungsstarker Tablet PC für mobiles Plant Asset Management Starten Sie mit 6 einfachen Schritten, Field Xpert SMT70 Der Tablet PC Field Xpert SMT70 für die Gerätekonfiguration ermöglicht ein mobiles Plant Asset Management in explosions- (Ex-Zone 2) und nicht explosionsgefährdeten Bereichen. Er eignet sich für das Inbetriebnahme- und Wartungspersonal, um Endress+Hauser und 3rd-Party Feldinstrumente mit digitaler Kommunikationsschnittstelle zu verwalten und den Arbeitsfortschritt zu dokumentieren. | 05/19 | German |
9. | Field Xpert SMT70 - optimized mobile maintenance Promotion Flyer: Field Xpert SMT70 - optimized mobile maintenance | 05/19 | English |
10. | Field Xpert SMT70 - optimierte mobile Wartung Promotion Flyer: Field Xpert SMT70 - optimierte mobile Wartung | 05/19 | German |
11. | Flyer "Start with 6 easy steps", Field Xpert SMT70 Universal, high-performance tablet PC for mobile plant asset management Start with 6 easy steps, Field Xpert SMT70 The Field Xpert SMT70 tablet PC for device configuration enables mobile plant asset management in hazardous (Ex zone 2) and non-hazardous areas. It is suitable for commissioning and maintenance staff to manage Endress+Hauser and third-party field instruments with digital communication interface. This tablet PC is designed as a complete solution that comes with pre-installed driver libraries and is an easy-to-use, touch-enabled tool used to manage field instruments during their entire life cycle. | 05/19 | English |
12. | Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination | 01/20 | German |
13. | Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle | 01/20 | English |
Case Studies (CS) | |||
14. | Case Study Staatliches Hofbräuhaus, München Energiemonitoring Energiemonitoring 4.0 Digitalisierung vereinfacht das Sammeln und Monitoring von Energiedaten Case Study Staatliches Hofbräu haus, München | 12/23 | German |
15. | Case Study Staatliches Hofbräuhaus, Munich Energy monitoring 4.0 Energy monitoring 4.0 Digitalization simplifies the collection and monitoring of energy data Case Study Staatliches Hofbräuh aus, Munich | 12/23 | English |
16. | Case Study Staatliches Hofbräuhaus, Munich Energy monitoring 4.0 Energy monitoring 4.0 Digitalization simplifies the collection and monitoring of energy data Case Study Staatliches Hofbräuhaus, Munich | 12/19 | English |
17. | Heartbeat Technology keeps process running Inline diagnostics avoid downtime for Lucite International | 10/20 | English |
18. | Smart instrumentatie maakt combinatie van besturen en beheren mogelijk Bij Nouryon Functional Chemicals in Herkenbosch gebruikt men al sinds 2007 ‘smart’ instrumentatie op basis van HART technologie. Maar de mogelijkheden van de intelligentie werden tot voorheen niet volledig benut. Het signaalvan de smart instrumenten werd alleengebruikt voor het besturen van het proces, maar nog niet voor het beheren daarvan. | 07/21 | Netherlands |
19. | Smart instruments enable the combination of controlling and managing At Nouryon in Herkenbosch, smart instrumentation based on HART technology has been in use since 2007. But until now the possibilities of the intelligence were not fully unlocked. The signal from these smart instruments was only used for control, not for the management. | 07/21 | English |
20. | Les instruments intelligents permettent de combiner le contrôle et la gestion Chez Nouryon à Herkenbosch, l'instrumentation intelligente basée sur la technologie HART est utilisée depuis 2007. Mais jusqu'à présent, les possibilités de l'intelligence n'étaient pas pleinement exploitées. Le signal provenant de ces instruments intelligents n'était utilisé que pour le contrôle, pas pour la gestion. | 05/22 | French |
21. | Os instrumentos inteligentes permitem a combinação de controle e gestão Na Nouryon em Herkenbosch, a instrumentação inteligente baseada na tecnologia HART foi implementada em 2007. Porém, até agora as possibilidades da inteligência não foram totalmente exploradas. O sinal desses instrumentos inteligentes era usado somente para controle e não para gerenciamento. | 05/22 | Portuguese |
22. | Los instrumentos inteligentes permiten combinar control y tratamiento En la sede de Nouryon en Herkenbosch se usan instrumentos inteligentes basados en tecnología HART desde 2007. Pero hasta el momento nose habían desplegado por completo las posibilidades de los equipos inteligentes. La señal de los instrumentos inteligentes seusaba solo con propósitos de control, pero no de tratamiento. | 05/22 | Spanish |
23. | Intelligente Geräte ermöglichen die Kombination von Steuerung und Verwaltung Bei Nouryon in Herkenbosch sind intelligente Messgeräte auf Basis der HART-Technologie seit 2007 im Einsatz. Bis jetzt jedoch wurden die Möglichkeiten der intelligenten Geräte nicht vollständig genutzt. Das Signal vondiesen intelligenten Geräten wurde lediglich für die Steuerung, nicht für dieVerwaltung genutzt. | 05/22 | German |
24. | Heartbeat Technology sorgt für reibungslosen Prozess Inline-Diagnose verhindert Stillstandszeiten bei Lucite International | 02/21 | German |
Innovations (IN) | |||
25. | Field Xpert SMT70 American version: Universal, high-performance device configuration tablet PC Field Xpert SMT70 American version: Universal, high-performance device configuration tablet PC | 07/17 | English |
26. | Field Xpert SMT70 Field Xpert SMT70 Tablette PC haute performance, universelle, pour la configuration des appareils | 04/20 | French |
27. | Field Xpert SMT70 Universal, high-performance device configuration tablet PC | 03/19 | English |
28. | Field Xpert SMT70 Universeller und leistungsstarker Tablet PC zur Gerätekonfiguration | 03/19 | German |
EU Declaration | |||
29. | Field Xpert, Fieldgate Product Code: SFP50-, SMT70- Declaration Number: EC_00904_02.22 | German English | |
30. | Product family: Field Xpert Product Code: SMT70- Declaration Number: EC_00574_02.23 | English | |
31. | Product family: Field Xpert Product Code: SMT70- Declaration Number: EC_00573_04.21 | German English | |
UK Conformity Assessed | |||
32. | Product family: Field Xpert [Product root: SMT70-Declaration number: UK_00485_02.23 | English | |
Miscellaneous | |||
33. | Field Xpert Product Code: SMT70- Region/Country: China Approval Number: 2020010902306889 | Chinese | |
Explosion Protection | |||
34. | Field Xpert, Fieldgate Product Code: SFP50-, SMT70- Region/Country: Canada Approval Agency: FM Protection: Ex i Zone 20, IS Cl. I Div. 2, IS Cl. I Zone 0, IS Cl. I/II/III Div. 1 | English | |
35. | Product family: Field Xpert, Fieldgate Product Code: SFP50-, SMT70-, SMT77- Region/Country: China Approval Agency: Protection: Ex i Cl. II Zone 1, Ex i Cl. III Zone 21 | Chinese | |
36. | Field Xpert, Fieldgate Product Code: SFP50-, SMT70- Region/Country: International (IECEx) Approval Agency: IBExU Protection: Ex ib IIC T4 Gb, Ex ib IIIC Txxx°C Db | English | |
37. | Product family: Field Xpert Product Code: SMT70- Region/Country: International (IECEx) Approval Agency: Bureau Veritas Protection: Ex ic IIC T4 Gc, Ex ic IIIB T135°C Dc | English | |
38. | Field Xpert Product Code: SFX100-, SFX350-, SFX370-, SMT70- Region/Country: International (IECEx) Approval Agency: CML Protection: Ex ia IIC T4 Ga | English | |
39. | Product family: Field Xpert Product Code: SMT70- Region/Country: Brazil Approval Agency: TÜV Protection: Ex ic IIC T4 Gc, Ex ic IIIB Txxx°C Dc | Portuguese | |
40. | Product family: Field Xpert Product Code: SMT70- Region/Country: China Approval Agency: NEPSI Protection: Ex ic IIC T4 Gc | Chinese | |
41. | Product family: Field Xpert, Fieldgate Product Code: SFP50-, SMT70-, SMT77- Region/Country: South Korea Approval Agency: Protection: Ex i Cl. II Zone 1, Ex i Cl. III Zone 21 | ||
42. | Field Xpert, Fieldgate Product Code: SFP50-, SMT70- Region/Country: Europe (ATEX) Approval Agency: IBExU Protection: Ex ib IIIC Txxx°C Db, Ex ib [ia Ga] IIC T4 Gb | German English | |
43. | Field Xpert Product Code: SMT70- Region/Country: Japan Approval Agency: CML Protection: Ex ic IIC T4 Gc | Japanese | |
44. | Field Xpert Product Code: SMT70- Region/Country: China Approval Agency: NEPSI Protection: Ex ic IIC T4 Gc | Chinese | |
45. | Product family: Field Xpert Product Code: SMT70- Region/Country: Canada, USA Approval Agency: SIQ Protection: IS Cl. I Zone 2, IS Cl. I/II/III Div. 2 | English | |
46. | Product family: Field Xpert Product Code: SMT70- Region/Country: Europe (ATEX) Approval Agency: Bureau Veritas Category: II 3 D, II 3 G Protection: Ex ic IIC T4 Gc, Ex ic IIIB T135°C Dc | German English | |
Radio Equipment | |||
47. | Product family: Field Xpert Product Code: SMT70- Region/Country: Indonesia Approval Agency: | English | |
48. | Product family: Field Xpert Product Code: SMT70- Region/Country: Approval Agency: | Spanish | |
49. | Field Xpert Product Code: SMT70- Region/Country: Malaysia Approval Agency: SIRIM | English | |
50. | Product family: Field Xpert Product Code: SMT70- Region/Country: Canada Approval Agency: | English | |
51. | Product family: Field Xpert Product Code: SMT70- Region/Country: Approval Agency: | Spanish | |
52. | Product family: Field Xpert Product Code: SMT70- Region/Country: USA Approval Agency: | English | |
53. | Product family: Field Xpert Product Code: SMT70- Region/Country: Malaysia Approval Agency: SIRIM | English | |
54. | Product family: Field Xpert Product Code: SMT70- Region/Country: South Africa Approval Agency: | English | |
55. | Product family: Field Xpert Product Code: SMT70- Region/Country: United Arab Emirates Approval Agency: | ||
56. | Product family: Field Xpert Product Code: SMT70- Region/Country: United Arab Emirates Approval Agency: | English | |
57. | Field Xpert Product Code: SMT70- Region/Country: Approval Agency: |