技术信息(TI) | 操作手册(BA) |
Short Instruction (KA) | Ex 防爆说明(XA) |
证书 | 特殊资料(SD) |
Functional Safety (FY) | 用户杂志(CM) |
公共出版物(PU) | 行业解决方案(SO) |
实际应用(FA) | 竞争力手册(CP) |
案例分析(CS) | 创新(IN) |
简易文本 | 动画 |
Declarations | |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | TI RIA15 回路显示仪,由4...20 mA两线制回路供电,可连接HART®输入信号 | ||
操作手册(BA) | |||
2. | BA RIA15 回路显示仪 | ||
3. | BA RIA15 4...20 mA回路供电显示仪 | ||
Short Instruction (KA) | |||
4. | KA RIA15 回路显示仪,由4...20 mA两线制回路供电,可连接HART®输入信号 | 04/23 | 英语 |
Ex 防爆说明(XA) | |||
5. | Control drawing RIA15 cCSAus IS, NI Control drawing RIA15 cCSAus IS, NI | ||
6. | RIA15、ORIA15 Ex ib IIC T6 Gb | ||
7. | FM Control drawing Control drawing FM IS, NI approval RIA15 | ||
8. | Control drawing Control drawing CSA IS, NI approval RIA15 | ||
9. | RIA15 JPN: Ex ib IIC T6 Safety Instructions Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
10. | RIA15, ORIA15 ATEX, IECEx: Ex ib IIC T6 Gb Safety instructions for electrical apparatus in explosion-hazardous areas | ||
11. | RIA15 1Ex ib IIC T6 Gb X Safety Instructions Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
证书(ZE) | |||
12. | SIL Declaration of Conformity SIL Declaration of Conformity for SIL interference freeness | ||
特殊资料(SD) | |||
13. | Device viewer Technical documentation in other languages | ||
Functional Safety (FY) | |||
14. | FY RIA15 Loop-powered 4 to 20 mA process indicator | 02/23 | 英语 |
用户杂志(CM) | |||
15. | kurier 03-2013 Kundenmagazin: Prozesse intelligent automatisieren | 10/13 | 德语 |
16. | kurier 02-2013 Kundenmagazin: Einheitlich und einfach clever | 07/13 | 德语 |
公共出版物(PU) | |||
17. | RIA15 Prozessanzeiger Kompakter, schleifengespeister Prozessanzeiger für 4 ... 20 mA- oder HART®-Signale | 09/22 | 德语 |
18. | Next Level Hygienic Komplettangebot für die Lebensmittel- und Getränke- sowie die Life-Sciences-Industrie | 09/22 | 德语 |
19. | Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries Endress+Hauser offers innovative temperature sensors and assemblies, system products, accessories, software solutions and related services for hygienic, sterile and aseptic applications in the food & beverage and life sciences industries governed by stringent quality and safety regulations. | 08/22 | 英语 |
20. | RIA15 Process indicator Compact, loop-powered process display for 4 to 20 mA or HART® signals | 08/22 | 英语 |
21. | Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte | 06/23 | 德语 |
22. | Temperature and system products for Power & Energy, Chemical and Oil & Gas including iTHERM ModuLine, iTHERM MultiSens, iTEMP temperature Transmitters, system products Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products | 06/23 | 英语 |
23. | Componenti di sistema e data manager Soluzioni per il completamento del punto di misura | 05/19 | 意大利语 |
24. | Portfolio Overview System products and data manager Solutions to complete your measuring point | 03/23 | 英语 |
25. | Portfolioübersicht Systemprodukte und Datenmanager Lösungen zur Komplettierung der Messstelle | 03/23 | 德语 |
26. | Composants système et gestionnaires de données Des solutions pour compléter vos points de mesure | 02/22 | 法语 |
27. | Portfolio Overview System products and data manager Solutions to complete your measuring point | 02/22 | 英语 |
28. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | 德语 |
29. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | 英语 |
30. | Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. La nuova frontiera dell'igiene: un'offerta complete per applicazioni igieniche e asettiche | 01/20 | 意大利语 |
行业解决方案(SO) | |||
31. | Incineration plant A complete range of process instrumentation and tailor-made solutions | 02/21 | 捷克语 |
实际应用(FA) | |||
32. | Sistem Bileşenleri ve Kayıt Cihazları Sisteminiz için tamamlayıcı çözümler | 10/14 | 土耳其语 |
33. | コンポーネントカタログ HAW562- HAW569- MS20- MS21- RA33- RB223- RDL10- READWIN- RH33- RIA14- RIA15- RIA16- RIA45- RIA452- RIA46- RID14- RID16- RID261- RLN22- RLN42- RMA42- RMC621- RMS621- RN22- RN221N- RN42- RNB22- RNF22- RNO22- RS33- RSG30- RSG35- RSG40- RSG45- RXO20 | 08/22 | 日语 |
34. | Системные компоненты и Регистраторы Обзор продукции | 06/13 | 俄语 |
35. | Systemprodukte und Datenmanager Lösungen zur Komplettierung der Messstelle Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und Applikationsmanager, Datenmanager, Bildschirmschreiber und Softwarepakete für die Prozessautomatisierung | 05/23 | 德语 |
36. | System Products and Data Managers Solutions for the loop Indicators, interface devices, surge arresters, energy and application managers, data managers, paper less recorders and associated software packages for process automation | 05/23 | 英语 |
37. | System Products and Data Managers Solutions for the loop Indicators, interface devices, surge arresters, energy and application managers, data managers, paper less recorders and associated software packages for process automation | 05/22 | 英语 |
38. | Systemprodukte und Datenmanager Lösungen zur Komplettierung der Messstelle Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und Applikationsmanager, Datenmanager, Bildschirmschreiber und Softwarepakete für die Prozessautomatisierung | 05/22 | 德语 |
39. | Componentes de sistema y registradores Soluciones para el lazo de control Indicadores, dispositivos de interfaz, protección contra sobretensiones, gestores de aplicaciones y energía, registradores sin papel y paquetes de software asociado para la automatización de procesos. | 05/20 | 西班牙语 |
40. | Komponenty AKPiA i rejestratory ekranowe Rozwiązania dla pętli sygnałowych | 04/18 | 波兰语 |
41. | System Components e Data Managers Componenti di sistema e data manager Soluzioni per il completamento del punto di misura | 04/18 | 意大利语 |
42. | Produits système et data managers Solutions associées | 01/19 | 法语 |
竞争力手册(CP) | |||
43. | The ideal device for each industry Temperature and system products from Endress+Hauser | 11/23 | 英语 |
案例分析(CS) | |||
44. | Medición de nivel con radar en silos circulares compartimentados Cementos Heidelberg confía en Micropilot FMR56 | 02/15 | 西班牙语 |
45. | Reliable level radar measurement in circular compartment silos HeidelbergCement trusts Micropilot FMR56 | 02/15 | 英语 |
46. | Mesure de niveau fiable par radar dans les silos circulaires à compartiments HeidelbergCement fait confiance au Micropilot FMR56 | 02/15 | 法语 |
创新(IN) | |||
47. | RIA15 Loop powered indicator RIA15- Loop powered indicator for displaying HART® or 4 to 20 mA signals | 07/22 | 英语 |
48. | RIA15 Schleifengespeister Anzeiger RIA15 Schleifengespeister Anzeiger zurAnzeige von HART®- oder 4 ... 20 mA Signalen | 07/22 | 德语 |
49. | Innovation brochure RIA15 HART® American version: Loop-powered process indicator with HART® communcation protocol in panel mounting or field housing | 04/14 | 英语 |
50. | Innovation brochure RIA15 HART® Loop-powered process indicator with HART® communcation protocol in panel mounting or field housing | 03/13 | 英语 |
51. | Innovationsbroschüre RIA15 HART® Schleifengespeister Prozessanzeiger mit HART®- Kommunkationsprotokoll im Schalttafeleinbau- oder Feldgehäuse | 03/13 | 德语 |
简易文本 | |||
52. | Prozessanzeiger RIA15 Auswertegerät Schalttafeleinbau / Feldgehäuse 1-Kanaliges stromschleifengespeistes Anzeigegerät ohne Hilfsenergie | 06/16 | 德语 |
动画 | |||
53. | Prozessanzeiger RIA15 640x360 mp4 03:04 min. | 09/13 | 德语 |
54. | RIA15, afficheur alimenté par la boucle 4...20 mA 1280x720 mp4 03:04 min. | 09/13 | 法语 |
55. | Process display RIA15 1920x1080 WMV 03:04 min. | 09/13 | 英语 |
56. | RIA15, afficheur alimenté par la boucle 4...20 mA 1920x1080 WMV 03:04 min. | 09/13 | 法语 |
57. | Process display RIA15 640x360 mp4 03:04 min. | 09/13 | 英语 |
58. | Prozessanzeiger RIA15 1920x1080 WMV 03:04 min. | 09/13 | 德语 |
59. | RIA15, afficheur alimenté par la boucle 4...20 mA 640x360 mp4 03:04 min. | 09/13 | 法语 |
60. | Produktvideo Prozessdisplay RIA15 480x270 flv 03:04 min. | 09/13 | 德语 |
61. | Prozessanzeiger RIA15 1280x720 mp4 03:04 min. | 09/13 | 德语 |
62. | Product video process display RIA15 480x270 flv 03:04 min. | 09/13 | 英语 |
63. | Process display RIA15 1280x720 mp4 03:04 min. | 09/13 | 英语 |
64. | RIA15, afficheur alimenté par la boucle 4...20 mA 480x270 flv 03:04 min. | 09/13 | 法语 |
65. | Waterpilot FMX21 commissioning with RIA15 – easy and time saving Animation language-neutral 1920x1080 MP4 | 08/18 | 中间语言 |
Manufacturer Declaration | |||
66. | process displays 产品型号: RIA15- 一致性声明编号: HE_00439_01.17 制造商规格: RoHS | 英语 | |
EU Declaration | |||
67. | process displays 产品型号: RIA15- 一致性声明编号: EC_00326_01.16 | 德语 英语 法语 | |
68. | process displays 产品型号: RIA15- 一致性声明编号: EC_00189_02.16 | 德语 英语 法语 | |
69. | Product family: Configuration Kit, Over voltage protector, Power supply and barrier, Process displays 产品型号: HAW562-, HAW569-, ORIA15-, RB223-, RIA14-, RIA15-, RIA16-, RID14-, RID16-, TXU10- 一致性声明编号: EU_00900_01.22 | 英语 | |
UK Conformity Assessed | |||
70. | Product family: Process displays [Product root: ORIA15-, RIA15-Declaration number: UK_00458_01.21 | 英语 | |
71. | Product family: Process displays [Product root: ORIA15-, RIA15-Declaration number: UK_00398_01.21 | 英语 | |
Miscellaneous | |||
72. | process displays 产品型号: RIA14-, RIA15-, RIA16- 地区/国家: China 认证机构: ACMA 证书号: MD-17034A/09/EN | 英语 | |
73. | contactors / transmitters, process displays 产品型号: RIA14-, RID16-, RID14-, RMA42-, RIA46-, RIA16-, RIA45-, RIA15-, RIA452- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.AB53.B.01167/20 | 俄语 | |
Explosion Protection | |||
74. | process displays 产品型号: RIA15- 地区/国家: Russia (TR CU) 认证机构: NANIO 保护: Ex ib | 俄语 | |
75. | process displays 产品型号: RIA15- 地区/国家: Canada, USA 认证机构: CSA 类别: I/2/A,B,C,D T6, I/1/A,B,C,D T6 保护: AEx ia IIC T6 Ga, Ex ia IIC T6 Ga | 英语 | |
76. | process displays 产品型号: RIA15- 地区/国家: Japan 认证机构: JPN 保护: Ex ib IIC T6 Gb | 日语 | |
77. | process displays 产品型号: RIA15- 地区/国家: USA 认证机构: FM 类别: I/1,2/A,B,C,D/ 保护: IS, NI | 英语 | |
78. | Product family: Process displays 产品型号: RIA15- 地区/国家: China 认证机构: 保护: Ex i Zone 1 | 英语 | |
79. | process displays 产品型号: RIA15- 地区/国家: Japan 认证机构: JPN 保护: Ex ib IIC T6 Gb | 日语 | |
80. | process displays 产品型号: RIA15- 地区/国家: Europe (ATEX) 认证机构: PTB 类别: II 2 G 保护: Ex ib IIC T6 Gb | 德语 英语 法语 | |
81. | Product family: Process displays 产品型号: ORIA15-, RIA15- 地区/国家: Great Britain 认证机构: CML 保护: Ex i Zone 0, Ex i Zone 1 | 英语 | |
82. | process displays 产品型号: RIA15- 地区/国家: Russia (TR CU) 认证机构: EAC 保护: Ex ib | 俄语 | |
83. | Product family: Process displays 产品型号: RIA15- 地区/国家: China 认证机构: NEPSI 类别: 保护: Ex ib IIC T6 Gb | 中文 | |
84. | process displays 产品型号: RIA15- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex ib IIC T6 | 英语 | |
Metrology | |||
85. | Product family: Contactors/transmitters, Gammapilot, Memo-Graph, Process displays, Strahlenschutzbehälter, Strahler, Accessory radio
metry 产品型号: RSG45-, RMA42-, RIA15-, FSG61-, FSG60-, FQG66-, FQG63-, FQG62-, FQG61-, FQG60-, FMG50-, FHG66-, FHG65- 地区/国家: 认证机构: 证书号: 002980 | ||
Safety Integrity Level (SIL) | |||
86. | process displays 产品型号: RIA15- 地区/国家: International 认证机构: Endress+Hauser | 德语 英语 | |
Marine | |||
87. | process displays 产品型号: RIA15- 地区/国家: International 认证机构: DNVGL | 英语 |