描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Cerabar M PMC51PMP51 PMP55 过程压力测量 | ||
2. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
操作手册(BA) | |||
3. | Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz) Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5 | ||
4. | Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM | ||
5. | Cerabar M, Deltapilot M 压力变送器,静压变送器 IO-Link | ||
6. | Cerabar M PMC51, PMP51/55 Analog With ceramic and silicon sensors modular design and easy operation | ||
7. | Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus Cerabar M PMC51, PMP51, PMP55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50 Hydrostatic pressure transmitter | ||
Short Instruction (KA) | |||
8. | Cerabar M PMC51, PMP51, PMP55 过程压力测量 模拟量 | 12/21 | 英语 |
9. | Cerabar M PMC51, PMP51, PMP55 过程压力测量 HART | 12/21 | 英语 |
10. | Cerabar M PMC51, PMP51, PMP55 过程压力测量 FOUNDATION Fieldbus | 09/21 | 英语 |
11. | Cerabar M PMC51, PMP51, PMP55 过程压力测量 PROFIBUS PA | 09/21 | 英语 |
12. | Cerabar M PMC51, PMP51, PMP55 过程压力测量 IO-Link通信 | 08/22 | 英语 |
安装指南(EA) | |||
13. | M12 plug, IO-Link Deltapilot M FMB50 Cerabar M PMC51, PMP51, PMP55 | ||
14. | Harting plug HAN7D Installation instruction Cerabar M/S, Deltabar M/S, Deltapilot M/S | ||
15. | Sealing kit Installation Instruction Cerabar | ||
16. | Display module VU340 Installation instruction Cerabar M, Deltabar M, Deltapilot M | ||
17. | Cable separate version Installation Instructions Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S | ||
18. | Electronics for Cerabar M, Deltapilot M Installation Instruction Cerabar M PMC51, PMP51, PMP55, Deltapilot M FMB5x | ||
19. | Plug 3-pole, M12/M20 Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
20. | Installation instruction - Ground terminal T14/T15/T17, F30/F31 Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M | ||
Ex 防爆说明(XA) | |||
21. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Ex ia IIC T6...T4/T3 Ga/Gb Ex ia IIIC T75 °C T500 100 °C Da/Db (HART) Ex ia IIIC T75 °C T500 105 °C Da/Db (PA, FF) IECEx KEM 09.0016 | ||
22. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ga/Gb Ex ia IIC T6...T3 1Ex ia IIC T6...T3 Gb | ||
23. | Safety Instructions Cerabar M PMP51, PMP55 Explosionproof for Class I, Div. 1, Groups B, C, D Further types of protection: Class II, Div. 1, Groups E, F, G, Class III Class I, Div. 2, Groups A, B, C, D XP + IS | ||
24. | Safety Instructions Cerabar M PMP51, PMP55 Control drawing FM Explosionproof for Cl. I, Div. 1, Groups A, B, C, D Further types of protection: DIP Cl. II, Div. 1, Groups E,F, G, Cl. III Nonincendive Cl. I, Div. 2, Groups A, B, C, D XP | ||
25. | Cerabar M PMC51, PMP51, PMP55 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 D Ex ta/tb IIIC Da/Db | ||
26. | Cerabar M PMC51, PMP51, PMP55 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
27. | Cerabar M PMC51, PMP51, PMP55 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC Ga/Gb II 2 G Ex ia IIC Gb | ||
28. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 FM IS Class I, II, III, Div. 1, Groups A, B, C, D, E, F, G; Division 2 and Zone 2 installation Nonincendive, Class I, Div. 2, Groups A, B, C, D; Class II, III installation DIP for Class II, III, Div. 1, Groups E, F, G | ||
29. | Cerabar M PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 2 G Ex db IIC T6 Gb II 2 G Ex db IIC T4 Gb IECEx: Ex db IIC T6 Gb Exdb IIC T4 Gb | ||
30. | Cerabar M PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II1/2 G Ex ia IIC Ga/Gb II 2 G Ex db IIC Gb | ||
31. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ic IIC Gc | ||
32. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Intrinsically safe Ex ia for Class I, Div. 1, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G, Class III; Ex ia IIC T6 Suitable for Class I, Div. 2, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G, Class III (only for NPT conduit entries) | ||
33. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 4-20 mA HART Ex ia IIC T6...T4 Ga/Gb INMETRO IEE 11.0075 (INMETRO) | ||
34. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ta IIIC T75°C Da Ex tb IIIC T75°C Db | ||
35. | Safety Instructions Cerabar M PMP51, PMP55 Intrinsically safe Ex ia for Class I, Div. 1, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G, Class III; Ex ia IIC Explosionproof for Class I, Div. 1, Groups B, C, D IS / XP | ||
36. | Cerabar M PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus 1Ex d IIC T6/T4 Gb | ||
37. | Cerabar M PMC51, PMP51, PMP55 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ic IIC Gc | ||
38. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 FM IS Cl. I, II, III, Div. 1, Groups A, B, C, D, E, F, G; AEx ia IIC T6; Division 2 and Zone 2 installation Nonincendive Class I, Div. 2, Groups A, B, C, D; Class II, III installation DIP for Class II and III, Div. 1, Groups E, F, G | ||
39. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Intrinsically safe Class I, Div. 1, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G, Class III; Ex ia IIC T6 Suitable for Class I, Div. 2, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G; Hazardous location installation | ||
40. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ta/tb IIIC Da/Db | ||
41. | Cerabar M PMP51, PMP55 4...20 mA HART、PROFIBUS PA、 FOUNDATION Fieldbus Ex d IIC T4/T6 Gb | ||
42. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Ex ic IIC T6...T4 Gc Ex ic IIC T6...T3 Gc IECEx KEM 09.0016 | ||
43. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T3 Ga/Gb IECEx KEM 09.0016 | ||
44. | XA Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T4 Gb | ||
45. | XA Cerabar M PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex db IIC T6 Gb Ex db IIC T4 Gb | ||
46. | Safety Instructions Cerabar M PMP51, PMP55 FM IS Cl. I, II, III, Div. 1, Groups A, B, C, D, E, F, G; AEx ia IIC T6; Explosionproof for Cl. I, Div. 1, Groups A, B, C, D | ||
47. | Safety Instructions Cerabar M PMC51, PMP51, PMP55 Ex ta IIIC T75 °C T500 100 °C Da/Db (HART) Ex ta IIIC T75 °C T500 105 °C Da/Db (PA, FF) IECEx KEM 09.0016 | ||
48. | Safety Instructions Cerabar M PMP51, PMP55 Intrinsically safe Class I, Div. 1, Groups A, B, C, D, Class II, Div. 1, Groups E, F, G, Class III; Ex ia IIC T6 Explosionprooffor Class I, Div. 1, Groups B, C, D IS / XP | ||
49. | Cerabar M PMC51, PMP51, PMP55 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC Ga/Gb II 1/2 D Ex ia IIIC Da/Db | ||
50. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia IIC Ga/Gb Ex ia IIC Gb | ||
51. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
52. | Safety Instructions Cerabar M PMP51, PMP55 FM XP + IS Class I, II, III, Div. 1, Groups A, B, C, D, E, F, G; Explosionproof for Cl. I, Div. 1, Groups A, B, C, D | ||
53. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia IIC Ga/Gb Ex ia IIIC Da/Db | ||
54. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ga/Gb Ex ia IIC T6...T3 Ex ia IIIC T75°C Da/Db | ||
55. | Cerabar M PMP51, PMP55 IECEx KEM 09.0017 Ex d IIC T6 Gb, Ex d IIC T4 Gb | ||
56. | Cerabar M PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II2 G Ex db IIC Gb | ||
57. | Cerabar M PMC51, PMP51, PMP55 4...20 mA HART、PROFIBUS PA、FOUNDATION Fieldbus Ex ia IIC T3/T4/T6 Ga/Gb | ||
58. | Cerabar M PMC51, PMP51, PMP55 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus 2Ex ic IIC T6...T3 Gc | ||
证书(ZE) | |||
59. | Certificate of compliance EHEDG Cerabar M, Cerabar S, Deltabar S, Deltabar Certificate No. PE 14-9604 | ||
证书FM/CSA (ZD) | |||
60. | Cerabar M PMC51, PMP51, PMP55 FM Drawing No.: 960009152 - Drawing Type: Control Drawing | ||
61. | Cerabar M PMP51, PMP55 CSA Drawing No.: 960009665 - Drawing Type: Control Drawing | ||
62. | Cerabar M PMP51, PMP55 FM Drawing No.: 960009543 - Drawing Type: Control Drawing | ||
63. | Cerabar M PMC51, PMP51, PMP55 CSA Drawing No.: 960009066 A Drawing Type: Control Drawing | ||
64. | Cerabar M PMC51, PMP51, PMP55 CSA Drawing No.: 960009066 - Drawing Type: Control Drawing | ||
65. | Cerabar M PMP51, PMP55 CSA Drawing No.: 960009644 - Drawing Type: Control Drawing | ||
66. | Cerabar M PMC51, PMP51, PMP55 FM Drawing No.: 960009152 A Drawing Type: Control Drawing | ||
特殊资料(SD) | |||
67. | SD IEC 61406-1 Automatic identification of physical objects | ||
68. | List of Tested Devices and Versions ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry This document lists all relevant components and devices with versions as used for testing of the Reference Topology ME01. All content of this document is jointly developed, reviewed and approved by Mitsubishi Electric and Endress+Hauser as a common deliverable of Open Integration. | ||
69. | Integration Test Summary ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry This document provides a brief summary of Open Integration tests for Reference Topology ME01. All content of this document is jointly developed, reviewed and approved by Mitsubishi Electric and Endress+Hauser as a common deliverable of Open Integration. | ||
70. | Mounting hints for weld-in adapter Level and pressure measurement Special Documentation Mounting hints for weld-in adapter | ||
71. | Reference Topology ME01 Mitsubishi Electric MELSEC System Q and PROFIBUSfor Water & Wastewater Industry This document specifies the Open Integration Reference Topology ME01. All content of this document is jointly developed, reviewedand approved by Mitsubishi Electric and Endress+Hauser as acommon deliverable of Open Integration. | ||
72. | Integration Tutorial ME01 Mitsubishi Electric MELSEC System Q and PROFIBUS for Water & Wastewater Industry This document provides a step by step description on how to integrate Endress+Hauser PROFIBUS devices with the Mitsubishi Electric MELSEC Q System. All content of this document is jointly developed, reviewed and approved by Mitsubishi Electric and Endress+Hauser as a common deliverable of Open Integration. | ||
73. | Cerabar M PMC51, PMP51/55 Deltabar M PMD55 Deltapilot M FMB50/51/52/53 Functional Safety Manual Process pressure / Differential pressure, Flow / Hydrostatic | ||
74. | Cerabar S, Deltabar S PMP71, PMP75, PMD75, Cerabar M PMP51, PMP55 Erklärung zur Druckgeräterichtlinie Declaration to Pressure Equipment Directive Déclaration relative à la Directive Equipements sous Pression | ||
75. | Einsatz im Trinkwasserbereich (KTW/UBA) Use in the drinking water sector (KTW/UBA) Utilisation dans le domaine de l’eau potable (KTW/UBA) Einsatz im Trinkwasserbereich (KTW/UBA) Use in the drinking water sector (KTW/UBA) Utilisation dans le domaine de l’eau potable (KTW/UBA) | ||
76. | Weldable pipe connection, flush mount for devices with M24 process connection Accessories | ||
77. | SD Hygiene certificates Level and pressure measuring devices | ||
78. | Deltapilot M/S, Waterpilot, Cerabar M/S, Deltabar M/S Einsatz im Trinkwasserbereich (NSF) Use in the drinking water sector (NSF) Utilisation dans le domaine de l’eau potable (NSF) Special Documentation Einsatz im Trinkwasserbereich (NSF) Use in the drinking water sector (NSF) Utilisation dans le domaine de l’eau potable (NSF) | ||
79. | Mechanical accessories for pressure measuring devices Pressure measurement | ||
80. | Pipe connection clamp, flush mount for devices with M24 process connection Accessories | ||
81. | SD M12 socket Accessories for devices with M12 plug | ||
82. | Pressure Equipment Directive (PED) Pressure measurement | ||
83. | Cerabar M PMC51, PMP51/55 Deltabar M PMD55 Deltapilot M FMB50/51/52/53 Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
Functional Safety (FY) | |||
84. | Cerabar M PMP51 Process pressure measurement | 10/21 | 英语 |
生产商信息(MI) | |||
85. | AMS FOUNDATION fieldbus Package V1.06.00 Manufacturer Information includes AMS - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.06.00 | ||
86. | PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00 | ||
87. | AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
88. | PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00 | ||
89. | Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.14.00 | ||
90. | Cerabar M: PMC51, PMP51, PMP55 Manufacturer information for users regarding software updates (NE53) Software version V01.00.02 HART | ||
91. | Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
用户杂志(CM) | |||
92. | Trait d'union 56 - Edition des Sciences de la Vie Le Journal d'Information Endress+Hauser France | 06/13 | 法语 |
公共出版物(PU) | |||
93. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | 英语 |
94. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | 德语 |
实际应用(FA) | |||
95. | Misura della pressione Potenti strumenti per la misura della pressione di processo, pressione differenziale, livello e portata | 08/21 | 意大利语 |
96. | Druckmesstechnik Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand und Durchfluss | 08/21 | 德语 |
97. | Medición de presión Instrumentos avanzados para mediciones de presión, presión diferencial, nivel y caudal de proceso | 08/21 | 西班牙语 |
98. | Pressure measurement Powerful instruments for process pressure, differential pressure, level and flow | 08/21 | 英语 |
99. | 圧力測定 プロセス圧力、差圧、レベル、流量測定用の高性能伝送器 | 07/23 | 日语 |
100. | Basınç Ölçümü Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar | 05/15 | 土耳其语 |
101. | Pomiar ciśnienia Potężna aparatura do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu | 03/14 | 波兰语 |
竞争力手册(CP) | |||
102. | Pressure instrumentation: Selection guide for pressure, differential pressure, level and flow measurement Pressure instrumentation: Selection guide for pressure, differential pressure, level and flow measurement | 03/21 | 英语 |
案例分析(CS) | |||
103. | More than 20% water savings Banjalucka pivara significantly reduced losses in the system | 11/16 | 英语 |
104. | L’automatisation des process vaut son pesant d’or Memosens Les sondes de pH améliorent les process chez Agnico Eagle | 07/16 | 法语 |
105. | Prozessautomatisierung, die Gold wert ist Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle | 07/16 | 德语 |
106. | Process automation worth its weight in gold Memosens pH sensors improve processes at Agnico Eagle | 07/16 | 英语 |
107. | Monitoring pare se isplatio za manje od dvije godine Ključ u ruke rješenje monitoringa pare omogućuje sistematično smanjenje troškova energije. | 03/13 | 中间语言 |
108. | Steam monitoring pays off in less than two years Turnkey steam monitoring solution enables the systematic reduction of energy costs | 02/13 | 英语 |
109. | Le contrôle de la vapeur amorti en moins de deux ans ArcelorMittal Zenica réduit significativement ses coûts énergétiques | 02/13 | 法语 |
110. | Where innovation meets tradition in Spirits production Modernising traditional processes in a world class Craft Distillery expansion | 01/22 | 英语 |
111. | Cost transparency through energy monitoring Data collection and visualization of the energy consumption. | 01/13 | 英语 |
创新(IN) | |||
112. | Cerabar M Инновации (IN). Новые датчики избыточного и абсолютного давления PMC51, PMP51, PMP55. | 02/10 | 俄语 |
简易文本 | |||
113. | Cerabar PMP 51 Digitaler Druckmessumformer mit mit piezoresistiver Messzelle und metallischer verschweißter Membran | 03/21 | 德语 |
设置软件 | |||
114. | Powerful IO-Link Function Block Library for the Siemens TIA Portal Thanks to the newly available free software library, all IO-Link capable measuring devices from Endress+Hauser can now be integrated into a Siemens TIA Portal environment much more easily and significantly faster than ever before. The streamlined process of device integration not only brings drastic time savings, but the user can now get by without any programming knowledge at all. | 1.3 | 英语 |
General Station Description (GSD) | |||
115. | GSD Single, EH_PA_PR_Cerabar_M_0x1553_0x01_0x01_PALIB, 22.04.2014 (Pressu
re, Cerabar M, 0x1553) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
Electronic Data Description (EDD) | |||
116. | EDD Single, AMS12_HART_PR_CerabarM_0x0019_0x01_0x02, 20.10.2017 (Pressure, Cerabar M, 0x0019) HART, AMS Version: 12.0 | 1.00.00 | 中间语言 |
117. | EDD Single, EH_FF_PR_Cerabar_M_0x1019_0x01_0x03, 11.07.2016 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
118. | EDD Single, AMS11_0_FF_PR_CerabarM_0x1019_0x01_0x02, 11.04.2017 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
119. | EDD Single, AMS14_0_FF_PR_CerabarM_0x1019_0x01_0x02, 11.08.2022 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, AMS Version: 14.0, 14.1, 14.5 | 1.00.00 | 中间语言 |
120. | EDD Single, AMS10_0_FF_PR_CerabarM_0x1019_0x01_0x02, 11.04.2017 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
121. | EDD Single, AMS13_0_FF_PR_CerabarM_0x1019_0x01_0x02, 11.04.2017 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
122. | EDD Single, PDM_PA_PR_CerabarM_0x1553_0x01_0x03, 04.01.2019 (Pressure, Cerabar M, 0x1553) PROFIBUS PA, PDM Version: 6.0 SP4, 6.0 SP5, 8.1 | 1.00.00 | 中间语言 |
123. | EDD Single, AMS12_0_FF_PR_CerabarM_0x1019_0x01_0x02, 11.04.2017 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
124. | EDD Single, PDM_HART_PR_CerabarM_0x0019_0x01_0x03, 02.09.2014 (Pressure, Cerabar M, 0x0019) HART, PDM Version: 6.0 SP5, 8.1 SP1, 9.1 | 1.00.00 | 中间语言 |
125. | EDD Single, AMS10_HART_PR_CerabarM_0x0019_0x01_0x02, 20.10.2017 (Pressure, Cerabar M, 0x0019) HART, AMS Version: 10.0, 10.1, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
Device Type Manager (DTM) | |||
126. | DTM Single, CerabarM_PMx5x_FF_FW1_00_zz_Dev_Rev_1, 12.05.2023 (Pressure, Cerabar M, 0x1019) FOUNDATION Fieldbus H1, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 | 1.6.55.40 | 中间语言 |
127. | DTM Single, CerabarM_PMx5x_PA_FW1_00_zz_Dev_Rev_1, 16.05.2023 (Pressure, Cerabar M, 0x1553) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.155.349 | 中间语言 |
128. | DTM Single, CerabarM_5x_PMx5x_V01_00_xx, 11.05.2023 (Pressure, Cerabar M, 0x0019) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
Faceplate | |||
129. | Faceplate Library, PRM_FF_Package_Pressure_1_05_00, 29.05.2018 (Pressure) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02 | 1.05.00 | 中间语言 |
IO Device Description (IODD) | |||
130. | IODD Single, IODD_IOL_PR_CerabarM_0x9219_0x01_v010000, 12.10.2021 (Pressure, Cerabar M, 0x9219) IO-Link, Step7-PCT CMX-4IOL Version: 3.5 | 01.00.00 | 中间语言 |
Manufacturer Declaration | |||
131. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_01140_01.19 制造商规格: Food hygiene | 英语 | |
132. | Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Deltabar, Ceraphant, Cerabar S, Cerabar M, Cerabar 产品型号: PTP33B-, PMP71-, PMP55-, PMP51-, PMP23-, PMD75-, PMD55-, FMD78-, FMD77-, FMD72-, FMB70-, FMB52-, FMB51-, FMB50- 一致性声明编号: HE_01110_02.19 制造商规格: Food hygiene | 英语 | |
133. | Product family: Cerabar M, Levelflex, Micropilot 产品型号: FMP51-, FMR62-, PMP51- 一致性声明编号: HE_01696_01.22 制造商规格: Explosion protection | 德语 英语 | |
134. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_00558_01.17 制造商规格: RoHS | 中文 | |
135. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_01068_01.18 制造商规格: IP Code | 德语 英语 | |
136. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S 产品型号: PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMD78-, FMD77- 一致性声明编号: HE_01669_01.22 制造商规格: Oxygen | 英语 | |
137. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_00195_02.15 制造商规格: Food hygiene, 10/2011, 1935/2004 | 德语 英语 | |
138. | Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Deltabar, Ceraphant, Cerabar S, Cerabar M, Cerabar 产品型号: PTP33B-, PMP71-, PMP55-, PMP51-, PMP23-, PMD75-, PMD55-, FMD78-, FMD77-, FMD72-, FMB70-, FMB52-, FMB51-, FMB50- 一致性声明编号: HE_01110_03.19 制造商规格: Food hygiene | 英语 | |
139. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- 一致性声明编号: HE_01550_04.23 制造商规格: 1935/2004 | 英语 | |
140. | Cerabar M 产品型号: PMP51-, PMP55- 制造商规格: PED | 德语 英语 法语 | |
141. | Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Deltabar, Ceraphant, Cerabar S, Cerabar M, Cerabar 产品型号: PTP33B-, PMP71-, PMP55-, PMP51-, PMP23-, PMD75-, PMD55-, FMD78-, FMD77-, FMD72-, FMB70-, FMB52-, FMB51-, FMB50- 一致性声明编号: HE_01110_01.19 制造商规格: Food hygiene | 英语 | |
142. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- 一致性声明编号: HE_01550_02.22 制造商规格: 1935/2004 | 英语 | |
143. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_01141_01.19 制造商规格: Food hygiene | 英语 | |
144. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: PMP75-, PMP71-, PMP55-, PMP51-, PMP23-, PMD75-, PMD55-, FMD78-, FMD77-, FMD72-, FMB70-, FMB50- 一致性声明编号: HE_01716_01.23 制造商规格: Food hygiene | 英语 | |
145. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_01143_01.19 制造商规格: Food hygiene | 英语 | |
146. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 一致性声明编号: HE_00728_01.17 | 德语 英语 | |
147. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_00776_01.17 制造商规格: RoHS | 中文 | |
148. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: FMB50-, FMB70-, FMD78-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75- 一致性声明编号: HE_01550_01.22 制造商规格: 1935/2004 | 英语 | |
149. | Cerabar, Cerabar M, Cerabar S, Levelflex, Micropilot, Micropilot S 产品型号: FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, PMC11-, PMC21-, PMC71B-, PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75-, FMR540-, FMR54-, FMR533-, FMR532-, FMR531-, FMR530-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 一致性声明编号: HE_01158_01.19 | 英语 | |
150. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: PMP75-, PMP71-, PMP55-, PMP51-, PMD75-, PMD55-, PMC71-, PMC51-, FMD78-, FMB70-, FMB50- 一致性声明编号: HE_01550_03.22 制造商规格: 1935/2004 | 英语 | |
151. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_00195_01.15 制造商规格: Food hygiene, 10/2011, 1935/2004 | 德语 英语 | |
152. | Product family: Cerabar M, Deltabar M, Liquicap M, Micropilot, Prosonic S 产品型号: PMP51-, PMD55-, FMU90-, FMR60-, FMI51-, FDU91-, FDU90- 一致性声明编号: HE_01653_01.22 制造商规格: RoHS | 德语 英语 | |
153. | Cerabar M 产品型号: PMP51- 一致性声明编号: HE_01142_01.19 制造商规格: Food hygiene | 英语 | |
154. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltapilot 产品型号: PMC71-, PMC71B-, PMP50-, PMP51-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75- 一致性声明编号: HE_01855_01.23 制造商规格: | 英语 | |
FDA Declaration | |||
155. | Cerabar M, Cerabar S, Deltapilot M, Deltapilot S, Liquiphant M 产品型号: PMP75-, PMP55-, PMP51-, FMB70-, FTL51H-, FTL50H-, PMC51-, FMB50- 一致性声明编号: FDA_00073_04.15 | 德语 英语 | |
156. | Cerabar M 产品型号: PMP51- 一致性声明编号: FDA_00019_05.21 | 德语 英语 | |
157. | Cerabar M 产品型号: PMP51- 一致性声明编号: FDA_00258_01.21 | 德语 英语 | |
EU Declaration | |||
158. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 一致性声明编号: EC_00201_06.22 | 德语 英语 法语 | |
159. | Cerabar M 产品型号: PMP51-, PMP55- 一致性声明编号: EG_10 006 | 德语 英语 法语 | |
160. | Cerabar M 产品型号: PMP51-, PMP55- 一致性声明编号: EC_00518_03.17 | 德语 英语 法语 | |
161. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- | 德语 英语 法语 | |
162. | Product family: Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 一致性声明编号: EU_00935_01.21 | 德语 英语 法语 | |
163. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 一致性声明编号: EC_00502_04.21 | 德语 英语 法语 | |
UK Conformity Assessed | |||
164. | Product family: Cerabar M [Product root: PMC51-, PMP51-, PMP55-Declaration number: UK_00186_02.23 | 英语 | |
165. | Product family: Cerabar M [Product root: PMC51-, PMP51-, PMP55-Declaration number: UK_00091_01.21 | 英语 | |
166. | Product family: Cerabar M [Product root: PMC51-, PMP51-, PMP55-Declaration number: UK_00186_01.21 | 英语 | |
167. | Product family: Cerabar M [Product root: PMP51-, PMP55-Declaration number: UK_00080_01.21 | 英语 | |
168. | Product family: Cerabar M [Product root: PMP51-, PMP55-Declaration number: UK_00212_01.21 | 英语 | |
169. | Product family: Cerabar M [Product root: PMC51-, PMP51-, PMP55-Declaration number: UK_00436_01.21 | 德语 英语 法语 | |
170. | Product family: Cerabar M [Product root: PMC51-, PMP51-, PMP55-Declaration number: UK_00215_02.22 | 英语 | |
171. | Product family: Cerabar M [Product root: PMP51-, PMP55-Declaration number: UK_00078_01.21 | 英语 | |
Miscellaneous | |||
172. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: China 认证机构: ACMA 证书号: EC11009A | 英语 | |
173. | Cerabar M 产品型号: PMP55-, PMP51-, PMP48-, PMP46-, PMP45-, PMP41-, PMC51-, PMC45-, PMC41- 地区/国家: Russia 认证机构: Rostekhnadzor 证书号: 01-TY-00477-2014 | 俄语 | |
174. | Waterpilot, Deltabar S, Cerabar S, Deltabar, Cerabar M, Cerabar, Deltapilot M, Deltapilot S, Ceraphant, Deltabar M 产品型号: PTP33B-, PMP75-, FMD78-, PMP71-, FMD77-, PMP55-, PMD75-, PMP51-, PMC71-, FMD72-, PMC51-, FMB51-, FMB52-, PMD78B-, FMB70-, FMB53-, PMP71B-, FMB50-, PMD55-, PMD75B-, PMP51B-, PMC71B-, PMD55B-, PMP21-, PMC51B-, FMD71-, PMP23-, FMX21-, PMC21-, PMP11-, PTP31B-, PTC31B-, PMC11- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.PA03.B.53503_22 | 俄语 | |
Explosion Protection | |||
175. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, PMP55-, PMP51-, PMD55-, PMC51-, FMB53-, FMB52-, FMB51- 地区/国家: Canada, USA 认证机构: CSA 类别: I,II,III/1/A,B,C,D,E,F,G 保护: XP, NI, IS, DIP | 英语 | |
176. | Solicap M, Micropilot, Liquiphant S, Liquiphant M, Liquiphant FailSafe, Liquiphant, Liquicap M, Levelflex, Deltapilot M, Cerabar M, Strahler, Strahlenschutzbehälter, Gammapilot M, Gammapilot, Deltapilot S, Deltabar S, Deltabar M, Cerabar S 产品型号: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- 地区/国家: Europe 认证机构: BV 保护: Ex i | 德语 | |
177. | Cerabar M, Deltabar M 产品型号: PMP51-, PMP55- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 2 G, II 1/2 G 保护: Ex d IIC T6 Gb, Ex ia IIC T6 Ga/Gb | 德语 英语 | |
178. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: Brazil 认证机构: INMETRO 保护: Ex d | 葡萄牙语 | |
179. | Product family: Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: Great Britain 认证机构: CML 保护: Ex d | 英语 | |
180. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: India 认证机构: CC(O)E 保护: Ex ia | 英语 | |
181. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d | ||
182. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: BV 保护: Ex i | 英语 | |
183. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 2 G 保护: Ex d IIC T6 Gb | 英语 | |
184. | Cerabar M, Deltabar M, Deltapilot M 产品型号: PMP55-, PMP51-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, FMB50- 地区/国家: USA 认证机构: FM 类别: I,II,III/1/A,B,C,D,E,F,G/T6 保护: XP/IS, IS/NI/DIP | 英语 | |
185. | Product family: Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: Great Britain 认证机构: CML 保护: Ex i, Ex t | 英语 | |
186. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex ia, Ex ic, Ex ta | ||
187. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d | ||
188. | Cerabar M, Deltabar M, Deltapilot M 产品型号: PMP55-, PMP51-, PMD55-, PMC51-, FMB53-, FMB52-, FMB51-, FMB50- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex t, Ex i | 英语 | |
189. | Cerabar M, Deltapilot M, Deltabar M 产品型号: PMP55-, PMP51-, PMC51-, FMB51-, FMB52-, FMB53-, PMD55-, FMB50- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 1/2 G, II 1/2 D, II 2 G 保护: Ex t, Ex i | 英语 | |
190. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: India 认证机构: CC(O)E 类别: zone 1 保护: Ex d | 英语 | |
191. | Deltapilot, Deltapilot M, Cerabar M, Deltabar M 产品型号: FMB50-, FMB52-, FMB51-, FMB53-, PMP55-, PMP51-, PMD55-, PMC51- 地区/国家: China 认证机构: NEPSI | 英语 中文 | |
192. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: International (IECEx), International 认证机构: DEKRA 保护: Ex d IIC T6 | 英语 | |
193. | Cerabar M 产品型号: PMP51-, PMP55- 地区/国家: China 认证机构: NEPSI | 英语 中文 | |
194. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: Brazil 认证机构: INMETRO 保护: Ex ia IIC T6...T3 Ga/Gb, Ex ia IIC T6...T4 Ga/Gb, Ex ia IIC T6...T4 Gb, Ex ia IIIC Txxx°C Da/Db, Ex ic IIC T6...T3 Gc, Ex ic IIC T6...T4 Gc | 葡萄牙语 | |
195. | Cerabar M, Deltabar M 产品型号: PMD55-, PMP51-, PMP55- 地区/国家: USA 认证机构: FM 类别: I,II,III/1/A,B,C,D,E,F,G/ 保护: DIP, XP | 英语 | |
196. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex ia, Ex ic, Ex ta | ||
Hygienic Equipment | |||
197. | Cerabar M, Cerabar S, Cerabar T 产品型号: PMP75-, PMP71-, PMP55-, PMC71-, PMP51-, PMC51-, PMP135-, PMP131-, PMC131- 地区/国家: Poland 认证机构: PZH | 波兰语 | |
198. | Prosonic S, Nivector, Micropilot, LIQUITREND, Liquipoint, Liquiphant M, Liquiphant, Liquicap M, Levelflex, Deltapilot S, Deltapilot M, Deltabar S, Deltabar, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar 产品型号: QMW43-, PTP33B-, PMP75-, PMP55-, PMP51-, PMP23-, PMC71-, PMC51-, FTW33-, FTW23-, FTL51H-, FTL50H-, FTL33-, FTI51-, FTI26-, FMR62-, FMR52-, FMP53-, FMP52-, FMI51-, FMD78-, FMD72-, FMD71-, FMB70-, FMB50-, FDU91F-, FTL63-, FMR63B- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
199. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S 产品型号: FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI51-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMP23-, PMP51-, PMP55-, PMP75-, PTP33B-, QMW43-, QWX43- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
200. | Waterpilot, Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Deltabar, Cerabar S, Cerabar M, Cerabar 产品型号: PMP71B-, PMP71-, PMP51B-, PMP51-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMX21-, FMX167-, FMD72-, FMD71-, FMB70-, FMB53-, FMB52-, FMB51-, FMB50- 地区/国家: USA 认证机构: NSF | 英语 | |
Fieldbus Conformance | |||
201. | Cerabar M 产品型号: PMP51-, PMP55- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: PROFILE 3.02 | 英语 | |
202. | Cerabar M 产品型号: PMP51-, PMP55- 地区/国家: International 认证机构: Fieldbus Foundation 软件版本号: DEVICE REV. 01, DD-ITK 5.20 | 英语 | |
Pressure Equipment | |||
203. | Waterpilot, Deltabar, Deltabar S, Cerabar S, SYSTEM, Gammapilot M, Gammapilot, Deltapilot S, Deltapilot M, Deltabar M, Ceraphant T, Ceraphant, Cerabar T, Cerabar M, Cerabar 产品型号: PMC71B-, FMD78-, PMD75-, PMP75-, PMP71-, FMD77-, PMD78B-, PMP71B-, PMP55-, PMP51-, PMP51B-, PMC71-, FMB70-, FMD72-, NMS83-, PMD75B-, FMB53-, PMC51-, PMP21-, PTP33B-, PMP23-, PTP31B-, PMD55-, FMB50-, PMP11-, PTC31B-, FMD71-, FMG60-, FMX21-, FTG20-, NMS80-, PMC21-, PMC11-, PMC51B- 认证机构: TÜV | 德语 英语 | |
204. | SYSTEM, Levelflex, Deltabar S, Deltabar M, Deltabar, Ceraphant T, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar 产品型号: PTP31B-, PMP75-, PMP71-, PMP55-, PMP51-, PMP21-, PMP11-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, NMS81-, FMP54-, FMD78-, FMD77- 认证机构: TÜV | 德语 英语 | |
205. | Cerabar, Cerabar M, Cerabar S, Deltabar 产品型号: FMD72-, PMP51-, PMP51B-, PMP71-, PMP71B- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
206. | Cerabar M, Cerabar S, Deltabar 产品型号: FMD71-, PMP71-, PMP75-, PMP51-, PMP55-, PMC71-, PMC51-, FMD72- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
207. | Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltatop 产品型号: PMP71B-, PMP71-, PMP51B-, PMP51-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, PMC71B-, PMC71-, PMC51B-, PMC51-, FMD78-, FMD77-, DA63M- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
208. | Cerabar, Cerabar S, Deltabar, Cerabar M 产品型号: FMD72-, PMP71-, PMP51-, PMP71B-, PMP51B- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
209. | Liquiphant, Deltabar S, Cerabar S, Liquiphant M, Cerabar M, Deltapilot S, Liquipoint, Liquicap M, Liquiphant FailSafe, Ceraphant, Cerabar, Deltapilot M, Deltabar 产品型号: FTL33-, FMD78-, PMP75-, PMP51-, PMP55-, FMB70-, PMC51-, FTL51H-, FTL50H-, FTL51-, FMB50-, FMI52-, FTL50-, FTI52-, FTL81-, FMI51-, FTI51-, FTL31-, FTW23-, FTW33-, FTL80-, PTP33B-, PMP23-, FMD71- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
Metrology | |||
210. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: 认证机构: AZSTAND 证书号: 002492 | ||
211. | Product family: Cerabar, Cerabar M, Cerabar S, Ceraphant 产品型号: PTP33B-, PTP31B-, PTC31B-, PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.093 | 俄语 | |
212. | Cerabar M 产品型号: PMC51-, PMP51- 地区/国家: Slovakia 认证机构: SMUB 证书号: 013/173/13 | ||
213. | Cerabar M, Cerabar S 产品型号: PMC51-, PMP75-, PMP71-, PMP55-, PMP51-, PMC71- 地区/国家: Russia 认证机构: Rosstandart 证书号: 71892-18 | 俄语 | |
214. | Cerabar M 产品型号: PMC51-, PMP51- 地区/国家: Malaysia 认证机构: SPAN 证书号: SPAN/BPI/2636-2018 | ||
215. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMC51-, PMC51B-, PMC71-, PMC71B-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 884 | 俄语 | |
216. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- 地区/国家: Belarus 认证机构: BEL 证书号: 15060 | 俄语 | |
217. | Cerabar, Cerabar M, Cerabar S 产品型号: PMC11-, PMC21-, PMC51-, PMC71-, PMP11-, PMP21-, PMP23-, PMP51-, PMP55-, PMP71-, PMP75- 地区/国家: Belarus 认证机构: BELGIM 证书号: 13477 | 俄语 | |
218. | Cerabar, Cerabar M, Cerabar S 产品型号: PMC51-, PMC51B-, PMC71-, PMC71B-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 884 | 俄语 | |
219. | Product family: Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: Slovakia 认证机构: SMUB 证书号: TSK 173/21 - 022 | ||
220. | Product family: Cerabar M 产品型号: PMC41-, PMC45-, PMC51-, PMP41-, PMP45-, PMP46-, PMP48-, PMP51-, PMP55- 地区/国家: Lithuania 认证机构: 证书号: 1403 | ||
221. | Product family: Cerabar M, Cerabar S 产品型号: PMC51-, PMC71-, PMP51-, PMP55-, PMP71-, PMP75- 地区/国家: 认证机构: 证书号: 3149 | 俄语 | |
222. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: Slovakia 认证机构: SMUB 证书号: 173/11-013 | ||
Safety Integrity Level (SIL) | |||
223. | Cerabar M, Deltabar M, Deltapilot M 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, PMC51-, PMD55-, PMP51-, PMP55- 地区/国家: International 认证机构: TÜV | 德语 英语 | |
Marine | |||
224. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: International 认证机构: DNV | 英语 | |
225. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: International 认证机构: LR | 英语 | |
226. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: International 认证机构: BV | 英语 | |
227. | Product family: Cerabar M 产品型号: PMC51-, PMP55-, PMP51- 地区/国家: International 认证机构: ABS | 英语 | |
228. | Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: International 认证机构: DNV | 英语 | |
229. | Product family: Cerabar M 产品型号: PMC51-, PMP55-, PMP51- 地区/国家: South Korea 认证机构: KR | 英语 | |
Ordinary Location Product Safety | |||
230. | Product family: Cerabar M 产品型号: PMC51-, PMP51-, PMP55- 地区/国家: USA 认证机构: CSA | 英语 | |
Food Safety | |||
231. | Cerabar M, Cerabar S, Deltabar, Deltabar S 产品型号: FMD72-, FMD78-, PMP45-, PMP51-, PMP55-, PMP75- | 英语 |