技术信息(TI) | 操作手册(BA) |
Short Instruction (KA) | Ex 防爆说明(XA) |
公共出版物(PU) | 行业解决方案(SO) |
竞争力手册(CP) | 创新(IN) |
Declarations | 证书 |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Rxn-20 Raman Spectroscopic Probe Technical Information System design andspecifications for the Raman Rxn-20 probe | ||
2. | Accessories for the Rxn-20 Probe Technical Information System design andspecifications for Rxn-20 probe accessories | ||
操作手册(BA) | |||
3. | Accessories for the Rxn-20 Probe Operating Instructions Commissioning, operation, and maintenance details for Rxn-20 probe accessories | ||
4. | Rxn-20拉曼光谱探头操作手册 Rxn-20拉曼光谱探头的调试、操作和维护指南 | ||
Short Instruction (KA) | |||
5. | Rxn-20 Raman Spectroscopic Probe Brief Operating Instructions Quick start guide for the Raman Rxn-20 probe | 08/22 | 英语 |
6. | Accessories for the Rxn-20 Probe Brief Operating Instructions Quick start guide for Rxn-20 probe accessories | 08/22 | 英语 |
Ex 防爆说明(XA) | |||
7. | Rxn-20拉曼光谱探头《安全指南》 Rxn-20拉曼探头防爆认证和安装指南 | ||
公共出版物(PU) | |||
8. | Raman application guide for the life science industry - Trusted composition analysis for the life sciences A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic). | 04/22 | 英语 |
9. | Terms and Conditions of Purchase of the Endress+Hauser Companies in CH Terms and Conditions of Purchase of the Endress+Hauser Companies in Switzerland | 01/24 | 英语 |
10. | Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz Einkaufsbedingungen der Endress+Hauser Gesellschaften in der Schweiz | 01/24 | 德语 |
行业解决方案(SO) | |||
11. | Fast Raman screening of unsaturation of fats in pork This application note evaluates Raman spectroscopy's use to quantitate the average degree of unsaturation in pork fat tissue. | 09/21 | 英语 |
12. | Raman monitoring of active coating composition This application note demonstrates the suitability of Raman spectroscopy for the real-time monitoring of active coating composition. | 09/21 | 英语 |
13. | Quantification of a degradant in an intact pharmaceutical tablet This note describes an application of Raman for the quantification of a degradant in a tablet formulation. | 09/21 | 英语 |
14. | Raman monitoring of blend uniformity of granules prior to tablet press This application note studies the use of Raman spectroscopy to monitor the homogeneity of thegranules at the feed frame of the tablet press. | 09/21 | 英语 |
15. | Multi-attribute salmon quality monitoring using Raman spectroscopy This study demonstrates the utility of Raman spectroscopy to provide a multi-attribute measurement of salmon meat quality. | 09/21 | 英语 |
16. | Optimizing plant-based proteins using Raman spectroscopy This study examines the use of Raman spectroscopy for plant-based protein manufacturing: fermentation monitoring and protein structure analysis. | 09/21 | 英语 |
17. | Real-time quality prediction of continuously produced pharmaceutical granules This study shows that for API chemical analysis, Raman spectroscopy can be used to acquire robust information on critical quality attributes of pharmaceutical granules as they are produced. | 09/21 | 英语 |
18. | Quantifying anhydrate/hydrate using potential PAT in situ techniques This study examines Raman spectroscopy's use in quantifying the hydration state of four model API compounds. | 09/21 | 英语 |
19. | Raman spectroscopy for measurement of solid dairy powders This application note examines the use of Raman spectroscopy for multi-component measurement of solid dairymilk powders. | 09/21 | 英语 |
20. | The role of Raman spectroscopy in meat processing This study examines theuse of Raman spectroscopy (a Raman Rxn2 analyzer and Rxn-20 large volumetric probe) for measurement of quality in meat processing. | 02/22 | 英语 |
竞争力手册(CP) | |||
21. | Raman spectroscopy food & beverage application guide - Trusted technology for composition analysis in a laboratory or process environment A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic). | 02/22 | 英语 |
创新(IN) | |||
22. | Raman technology for the chemical industry - Reliable composition measurement of chemical process streams An overview brochure about our Raman spectroscopy analyzer systems, powered by Kaiser Raman technology, for the chemical industry (includes the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Raman Rxn5 analyzer, and the Raman Rxn-10 probe, Raman Rxn-20 probe, Raman Rxn-30 probe, Raman Rxn-40 probe, and Raman Rxn-41 probe). | 10/21 | 英语 |
23. | Raman spectrographic probes - Robust optical measurement of chemical composition An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology. | 10/21 | 英语 |
24. | 化学産業におけるラマン技術 プロセスラインにおける信頼性の高い組成測定 | 03/23 | 日语 |
25. | Mesure optique robuste de la composition chimique - | 03/23 | 法语 |
Manufacturer Declaration | |||
26. | Product family: Raman probes 产品型号: KR10-, KR20-, KR30-, KR40-, KR41-, KR45-, KR46- 一致性声明编号: HE_01661_01.22 制造商规格: Food hygiene | 英语 | |
EU Declaration | |||
27. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 一致性声明编号: EU_00994_02.23 | 英语 | |
28. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 一致性声明编号: EU_00994_01.22 | 英语 | |
Explosion Protection | |||
29. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Europe (ATEX) 认证机构: INTERTEK (ETL) 保护: Ex i | 英语 | |
30. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
31. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: International (IECEx) 认证机构: CSA 保护: Ex i | 英语 | |
32. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
33. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Great Britain 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
34. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
35. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
36. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
37. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
38. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
39. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: USA 认证机构: CSA 保护: Ex i | 英语 | |
40. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
41. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: USA 认证机构: CSA 保护: Ex i | 英语 | |
42. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
43. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
44. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
45. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
46. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
47. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Europe (ATEX) 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
48. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 |