Technická informace (TI) | Zkrácený návod (KA) |
Certifikáty | Zvláštní dokumentace (SD) |
Průmyslová řešení (SO) | Kompetence (CP) |
Animace | Video |
Declarations | |
Všechna data dostupná ke stažení |
Popis | Verze | Jazyk | |
Technická informace (TI) | |||
1. | Technical Information Vibration Limit Switch Liquiphant T FTL 20 H Level limit switch for liquids in the foodstuff industry, compact design, housing made of corrosion-resistant stainless steel | ||
2. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
3. | Liquiphant T FTL20 Technical Information Level limit switch for liquids | ||
Zkrácený návod (KA) | |||
4. | Liquiphant T FTL20 Operating Instruction Point level switch for all liquids | 09/04 | němčina angličtina španělština francouzština italština holandština |
5. | Liquiphant T Operating instructions Valve Plug | 09/01 | angličtina |
6. | Liquiphant T Operating instructions Valve Plug, NPT 1/2" | 09/01 | angličtina |
7. | Liquiphant T Operating instructions Valve Plug, PG 11 | 09/01 | angličtina |
8. | Liquiphant T Operating Instructions Weld-in adapter without flange with G3/4A | 06/05 | němčina angličtina španělština francouzština italština holandština |
Certifikát (ZE) | |||
9. | Liquiphant FTL20/OTL20 und FTL20H/OTL20H WHG Allgemeine bauaufsichtliche Zulassung Z-65.11-311 (DIBt) | ||
10. | Liquiphant FTL20, FTL20H CSA Certificate of Compliance No. 1238461 | ||
11. | Liquiphant FTL20, FTL20H, OTL20, OTL20H ZU-Nr.: 37102 | ||
12. | Liquiphant FTL20/OTL20 und FTL20H/OTL20H (Leckage) WHG Allgemeine bauaufsichtliche Zulassung Z-65.40-312 (DIBt) | ||
Zvláštní dokumentace (SD) | |||
13. | Weld-in adapter G1, G3/4 Special Documentation Weld-in adapter G1, G3/4 | ||
Průmyslová řešení (SO) | |||
14. | White Paper-Achieving Reliable Level Detection in Seal Pot Applications This white paper provides a better understanding of mechanical seal design, fluid controls systems and seal pot installations, readers can better appreciate the engineering effort that goes into each critical seal application. | 12/01 | americká angličtina |
15. | Juice application: CIP unit, Application 11 Meas. point 9: dry run protection CIP pump | angličtina | |
16. | Juice application: CIP unit, Application 5 Meas. point 4: level switch CIP-tank Application 1: Liquiphant | angličtina | |
17. | Juice application: Mixing batch, Application 5 Meas. point 4: level switch mixing tank | angličtina | |
18. | Brewery application: Fermentation and Maturation, Application 13 Meas. point 10: level switch leakage vessel | angličtina | |
19. | Juice application: Concentrate storage, Application 8 Meas. point 5: dry run protection concentrate pump | angličtina | |
20. | Brewery application: Filtration and Stabilisation, Application 7 Meas. point 7: level switch candle filter | angličtina | |
21. | Brewery application: Brewhouse, Application 12 Meas. Point 10: level switch collecting vessel lautertun | angličtina | |
22. | Juice application: Raw juice, Application 3 Meas. point 3: dry run protection raw juice pump | angličtina | |
23. | Dairy application: CIP unit, Application 11 Meas. point 9: dry run protection CIP pump | angličtina | |
24. | Juice application: Juice concentration, Application 4 Meas. point 4: level switch evaporator Application 1: Liquiphant | angličtina | |
25. | Brewery application: CIP unit, Application 11 Meas. point 9: dry run protection CIP pump | angličtina | |
26. | Juice application: Mixing continuous, Application 5 Meas. point 5: dry run protection concentrate pump | angličtina | |
27. | Brewery application: Brewhouse, Application 6 Meas. point 5: level switch mash and wort vessel | angličtina | |
28. | Juice application: Concentrate storage, Application 2 Meas. point 1: level switch concentrate tanks Application 2: Liquiphant | angličtina | |
29. | Brewery application: CIP unit, Application 5 Meas. point 4: level switch CIP-tank Application 1: Liquiphant | angličtina | |
30. | Dairy application: Milk reception, Application 2 Meas. point 1: level switch deaerator Application 2: Liquiphant | angličtina | |
31. | Brewery application: Fermentation and Maturation, Application 8 Meas. point 6: level switch fermentation and maturation tanks | angličtina | |
32. | Dairy application: CIP unit, Application 5 Meas. point 4: level switch CIP-tank Application 1: Liquiphant | angličtina | |
33. | Dairy application: Milk reception, Application 5 Meas. point 3: pH measuring during milk reception | angličtina | |
34. | Dairy application: Milk storage, Application 5 Meas. point 3: level switch raw milk storage tank Application 2: Liquiphant | angličtina | |
35. | Brewery application: Filling, Application 7 Meas. point 4: level switch KEG unit | angličtina | |
36. | Juice application: Juice pasteuriser, Application 8 Meas. point 7: level switch deaerator | angličtina | |
Kompetence (CP) | |||
37. | Reliable Point Level Switches American version: Developed for the food industry Liquiphant and Liquipoint FTW33 | 11/15 | angličtina |
38. | Pour une détection de niveau sans limites en industrie agroalimentaire Liquiphant et Liquipoint | 07/12 | francouzština |
39. | Detección de nivel límite de alta fiabilidad Liquiphant FTL20H y Liquipoint FTW33 | 04/13 | španělština |
Animace | |||
40. | Animation Messprinzip Vibronik Animation DE mp4 1280x720 | 10/12 | němčina |
41. | Animation Messprinzip Vibronik Animation DE flv 480x270 | 10/12 | němčina |
42. | Measuring Principle Vibronic Animation EN flv 480x270 | 09/12 | angličtina |
43. | Measuring Principle Vibronic Animation EN mp4 1280x720 | 09/12 | angličtina |
44. | Animation Measuring Principle Vibronic FR Animation FR mp4 1280x720 | 05/13 | francouzština |
45. | Measuring Principle Vibronic Animation ES flv 480x270 | 05/13 | španělština |
46. | Measuring Principle Vibronic Animation ES mp4 1280x720 | 05/13 | angličtina |
47. | Animation Measuring Principle Vibronic FR Animation FR flv 480x270 | 05/13 | francouzština |
48. | Measuring Principle Vibronic Animation IT flv 480x270 | 01/13 | italština |
49. | Measuring Principle Vibronic Animation IT mp4 1280x720 | 01/13 | italština |
Video | |||
50. | Measuring Principle Vibronic Animation TR mp4 1280x720 | 08/17 | turečtina |
FDA Declaration | |||
51. | Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant T, Liquipoint Kód výrobku: FTW33-, FTL81-, FTL80-, FTL51H-, FTL51-, FTL50H-, FTL50-, FTL330L-, FTL330H-, FTL33-, FTL31-, FTL260-, FTL20H-, FTL20-, FTI52-, FTI51-, FMI52-, FMI51- Prohlášení Number: FDA_00058_03.15 | němčina angličtina | |
Fieldbus Conformance | |||
52. | Liquiphant T Kód výrobku: FTL20H-, FTL20-, OTL20-, OTL20H- Oblast: International Organizace: AS-International Verze software: V.2.1 | němčina angličtina | |
Ordinary Location Product Safety | |||
53. | Liquiphant T Kód výrobku: FTL20-, FTL20H- Oblast: Canada, USA Organizace: CSA Kategorie: GP CCSAUS | angličtina |