설명 | 버전 | 언어 | |
기술적 정보 (TI) | |||
1. | Technical Information (Operating Instructions) Hydrostatic Level Measurement deltapilot S DB 50, DB 51, DB 52, DB 50 L, DB 53 Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable For foodstuffs, water, wastewater, chemicals and pharmaceuticals | ||
2. | Deltapilot S Pressure sensor with CONTITE measuring Deltapilot S DB50(A), DB50L, DB50S, DB51(A), DB52(A), DB53(A), Pressure sensor with CONTITE measuring cell | ||
운영 매뉴얼 (BA/KA) | |||
3. | Operating Instructions Deltapilot S Foundation Fieldbus Hydrostatic Level Measurement Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foostuffs, water, wastewater, chemicals and pharmaceuticals. | ||
4. | Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol / FEB 22 with HART Protocol Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chemicals and pharmaceutical. | ||
5. | Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol / FEB 22 with HART Protocol Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chem andpharmaceutical. | ||
6. | Operating Instructions Deltapilot S PROFIBUS-PA Hydrostatic Level Measurement Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable. For foodstuffs, water, wastewater, chemicals and pharmaceutical. | ||
요약 설명서 (KA) | |||
7. | Operating Instructions Deltapilot S FEB 11/ FEB 17; FEB 11 P/ FEB 17 P. Electronic insert. | 08/96 | 독어 영어 스페인어 불어 이탈리아어 네덜란드어 |
8. | Operating Instructions Deltapilot S. Partial mounting of the housing. | 02/98 | 독어 영어 스페인어 불어 이탈리아어 네덜란드어 |
설치 설명서 (EA) | |||
9. | Mounting set for Deltapilot M, Deltapilot S Installation instruction Deltapilot M, Deltapilot S | ||
10. | Stainless steel housing F8 Installation instruction Deltapilot S | ||
11. | Harting plug HAN7D Installation instruction Cerabar M/S, Deltabar M/S, Deltapilot M/S | ||
12. | Pressure adapter Installation instruction Deltapilot M, Deltapilot S, Waterpilot | ||
방폭 안전 설명서 (XA) | |||
13. | Safety Instructions Deltapilot S DB50, DB50L, DB51, DB52, DB53 PROFIBUS PA II 1/2 G, II 2 G EEx ia IIC T6...T4 PTB 98 ATEX 2134 (ATEX) | ||
14. | Safety Instructions Deltapilot S DB50, DB50L, DB51, DB52, DB53 PFM, 4...20 mA II 1/2 G, II 2 G EEx ia IIC T6...T4 PTB 98 ATEX 2094 (ATEX) | ||
15. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 FOUNDATION Fieldbus II 1/2 G, II 2 G EEx ia IIC T6...T4 PTB 98 ATEX 2134 (ATEX) | ||
16. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 Approval No.: EG 02 004-a ATEX II 3 G Protection: EEx nA II T6 PFM, 4...20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus | ||
인증서 FM/CSA (ZD) | |||
17. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 FM Drawing No.: 960373-1021 B Drawing Type: Control Drawing PROFIBUS PA | ||
18. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 CSA Drawing No.: 960373-2021 B Drawing Type: Control Drawing PROFIBUS PA | ||
19. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 FM Drawing No.: 960373-1024 B Drawing Type: Control Drawing FOUNDATION Fieldbus | ||
20. | Deltapilot S DB50, DB50L, DB51, DB52, DB53 CSA Drawing No.: 960373-2024 A Drawing Type: Control Drawing FOUNDATION Fieldbus | ||
특별 자료 (SD) | |||
21. | Interoperability Statement: Deltapilot S, FOUNDATION fieldbus Endress+Hauser field device has been tested with Rockwell Automation Integrated Architecture-based host system Allen-Bradley ControlLogix. Deltapilot S, FOUNDATION fieldbus Level Transmitter, Device Revision: 1, DD Revision: 2, Device ID: 0x100B, Software Revision: 1.0 | ||
인더스트리 솔루션 (SO) | |||
22. | Dairy application: Cheese processing, Application 1 Meas. point 1: level measurement at the milk buffer tank Application 1: Deltapilot S | 영어 | |
23. | Juice application: CIP unit, Application 3 Meas. point 3: level measurement CIP-tank Application 1: Deltapilot | 영어 | |
24. | Brewery application: Brewhouse, Application 2 Meas. Point 2: level measurement mash and wort Application 1: hydrostatic | 영어 | |
25. | Juice application: Concentrate storage, Application 4 Meas. point 3: level measurement concentrate tank Application 1 # Deltapilot S | 영어 | |
26. | Dairy application: Yoghurt processing, Application 1 Meas. point 1: level measurement at the yoghurt buffer tank Application 1: Deltapilot S | 영어 | |
27. | Dairy application: CIP unit, Application 3 Meas. point 3: level measurement CIP-tank Application 1: Deltapilot | 영어 | |
28. | Brewery application: Yeast propagation, Application 5 Meas. point 4: CO2 head pressure measurement | 영어 | |
29. | Dairy application: Butter processing, Application 1 Meas. point 1: level measurement at the cream buffer tank Application 1: Deltapilot S | 영어 | |
30. | Brewery application: Fermentation and Maturation, Application 5 Meas. point 4: CO2-head pressure measurement Application 1 # Hydrostatic | 영어 | |
31. | Brewery application: Fermentation and Maturation, Application 3 Meas. point 3: level measurement fermentation and maturation tanks Application 1 # Hydrostatic | 영어 | |
32. | Brewery application: Bright beer buffer tanks, Application 6 Meas. point 4: CO2-head pressure measurement Application 1 # Hydrostatic | 영어 | |
33. | Dairy application: Butter processing, Application 3 Meas. point 2: level measurement of culture Application 1: Deltapilot S | 영어 | |
34. | Dairy application: Pasteurisation, Application 1 Meas. point 1: level measurement at the buffer tank Application 1: Deltapilot S | 영어 | |
35. | Brewery application: Filtration and Stabilisation, Application 4 Meas. point 4: level measurement kieselgur dosing tank | 영어 | |
36. | Juice application: Juice pasteuriser, Application 1 Meas. point 1: level measurement buffer tank Application 1: Deltapilot S | 영어 | |
37. | Dairy application: Milk storage, Application 1 Meas. point 1: level measurement raw milk storage tank Application 1: Deltapilot S | 영어 | |
38. | Brewery application: Bright beer buffer tanks, Application 3 Meas. point 3: level measurement at the bright beer tank Application 1 # Hydrostatic | 영어 | |
39. | Brewery application: Fermentation and Maturation, Application 10 Meas. point 8: specific gravity at the fermentation tank Application 1 # Hydrostatic | 영어 | |
40. | Juice application: Mixing batch, Application 3 Meas. point 3: level measurement mixing tanks Application 1: DeltapilotS | 영어 | |
41. | Brewery application: CIP unit, Application 3 Meas. point 3: level measurement CIP-tank Application 1: Deltapilot | 영어 | |
42. | Dairy application: UHT unit, Application 1 Meas. point 1: level measurement buffer tank Application 1: Deltapilot S | 영어 | |
케이스 스터디 (CS) | |||
43. | Geräteintegration in eine Biodiesel-Anlage. Fallbeispiel Engineering Integration verschiedener Messgeräte und Aktoren in der Campa Biodiesel-Anlage, Ochsenfurt, Deutschland. Die Campa AG mit Sitz in Oc hsenfurt bei Würzburg zählt bei Produktion sowie im internationalem Handel und Vertrieb zu den innovativen Pionierunternehmender jungen Biokraftstoffindustrie. | 04/07 | 독어 |
44. | Device integration into a biodiesel plant Case Study Engineering Integration of various measurement devices and actuators at Campa Biodiesel Plant, Ochsenfurt, Germany | 04/07 | 영어 |
GSD(General Station Description) | |||
45. | GSD Single, GSD_EH_PA_LE_Deltapilot_0x1503_V02_00_PALIB, 14.04.2014 (Leve
l, Deltapilot S, 0x1503) PROFIBUS PA, PROFIBUS System Version: Any | 2.00.00 | 언어 중립 |
46. | GSD Single, GSD_EH_PA_LE_Deltapilot_0x1503_V01_00_PALIB, 14.04.2014 (Leve
l, Deltapilot S, 0x1503) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 언어 중립 |
EDD(Electronic Data Description) | |||
47. | EDD Single, PDM_HART_LE_DeltapilotS_0x000B_0x02_0x02, 07.11.2018 (Level, Deltapilot S, 0x000B) HART, PDM Version: 6.0 SP5 | 1.00.00 | 언어 중립 |
48. | EDD Single, PDM_PA_LE_DeltapilotS_0x1503_0x02_0x01, 07.01.2019 (Level, Deltapilot S, 0x1503) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | 언어 중립 |
49. | EDD Single, EH_FF_LE_DeltapilotS_0x100Ba_0x01_0x02_ITK4_60, 10.11.2016 (L
evel, Deltapilot S, 0x100B FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.60 | 1.00.00 | 언어 중립 |
50. | EDD Single, EH_FF_LE_DeltapilotS_0x100Ba_0x01_0x01_ITK4_01, 10.11.2016 (L
evel, Deltapilot S, 0x100B FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.01 | 1.00.00 | 언어 중립 |
51. | EDD Single, PDM_PA_LE_DeltapilotS_0x1503_0x03_0x01, 07.01.2019 (Level, Deltapilot S, 0x1503) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | 언어 중립 |
DTM(Device Type Manager) | |||
52. | DTM Single, DeltapilotS_FEB24_PA_V1_3, 12.05.2023 (Level, Deltapilot S, 0x1503) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 언어 중립 |
53. | DTM Single, DeltapilotS_FEB24_PA_V1_0___V1_1, 12.05.2023 (Level, Deltapilot S, 0x1503) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 언어 중립 |
54. | DTM Single, DeltapilotS_FEB24_PA_V2_0___V2_2, 12.05.2023 (Level, Deltapilot S, 0x1503) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 언어 중립 |
55. | DTM Single, DeltapilotS_DB5x_V1_x, 11.05.2023 (Level, Deltapilot S, 0x000B) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 언어 중립 |
56. | DTM Single, DeltapilotS_DB5x_V2_0, 11.05.2023 (Level, Deltapilot S, 0x000B) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 언어 중립 |
페이스플레이트 | |||
57. | Faceplate Library, PRM_FF_Package_Level_1_05_00, 29.05.2018 (Level) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02, R3.12 | 1.05.00 | 언어 중립 |
필드버스 적합성 | |||
58. | Deltapilot S Product Code: DB51A-, DB51-, DB52-, DB52A-, DB53-, DB50A-, DB50L-, DB50S-, DB53A-, DB50- Region/Country: International Approval Agency: PNO, Profibus Software Version: PROFILE 3.0 | 영어 |