描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Cleanfit CPA450 Technical Information Retractable assembly for 12 mm sensors for pH, redox and oxygen measurement | ||
操作手册(BA) | |||
2. | Cleanfit CPA450 Retractable assembly for 12mm sensors for pH/ORP and oxygen measurement | ||
3. | Liquisys M CLM223/253 操作手册 变送器 | ||
行业解决方案(SO) | |||
4. | White Paper-Addressing "Impossible to Measure" pH Applications in the Inorganic Pigments White paper explaining how automated, retractable pH systems provide a solution in the process measurement of pH in difficult pigment applications. | 12/01 | 美国英语 |
实际应用(FA) | |||
5. | Expertise in liquid analysis From sensors to complete turnkey solutions | 03/19 | 英语 |
6. | Kompetenz in der Flüssigkeitsanalyse Vom Sensor bis zur schlüsselfertigen Komplettlösung | 03/19 | 德语 |
7. | Esperti nell’analisi dei liquidi Dai sensori singoli a soluzioni complete “chiavi in mano” | 01/17 | 意大利语 |
8. | Catálogo Portfolio Analítica Desde sensores hasta soluciones completas | 01/17 | 西班牙语 |
9. | Jistota v analýze kapalin Od senzorů po kompletní dodávku na klíč | 01/17 | 捷克语 |
竞争力手册(CP) | |||
10. | pH measurement in industrial processes Selection and engineering guide for different industries and applications | 12/21 | 英语 |
11. | pH-Messung in Industrieprozessen Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen | 12/21 | 德语 |
12. | Leitfähigkeitsmessung in Industrieprozessen Auswahl- und Engineeringhilfe für verschiedene Industrien und Anwendungen | 12/19 | 德语 |
13. | Conductivity measurement in industrial processes Selection and engineering guide for different industries and applications | 12/19 | 英语 |
14. | pH 測定セレクションガイド 産業プロセスにおける pH 測定 | 08/15 | 日语 |
15. | CP00010C pH measurement in industrial processes for US market Selection and engineering guide for your industry and application | 04/15 | 英语 |
16. | Measurement and control aspect of pH using inductively coupled with bidirectional Memosens technology in flue gas desulfurization process White Paper CP971C pH measurement and control in a power utility is an integral part of process. The scrubber efficiency is highlydependent on the pH. Numerous opportunities were revealed for saving time, as well as the cost and materials in power plants. In afossil fuel power plant, the chemical energy stored in coal, oil, natural gas, shale oil, oxygen and air is converted into thermal, mechanical and finally into electrical energy. In other words, water is heated to steam, which spins a steam turbine. The steam turbine drives an electrical generator. | 04/11 | 英语 |
17. | CP01202C pH Sensors:Calibrate, clean, perform a calibration check or...? This white paper will address # Knowing when to do a pH sensor calibration versus a calibration check # How to properly clean a pH sensor # How to perform a pH sensor calibration # A decision tree for step by step guidance | 02/12 | 英语 |
案例分析(CS) | |||
18. | Process automation worth its weight in gold Memosens pH sensors improve processes at Agnico Eagle | 07/16 | 英语 |
19. | L’automatisation des process vaut son pesant d’or Memosens Les sondes de pH améliorent les process chez Agnico Eagle | 07/16 | 法语 |
20. | Prozessautomatisierung, die Gold wert ist Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle | 07/16 | 德语 |
21. | Oxygen measurement in an inertisation plant Oxygen measurement in an inertisation plant: Memosens COS81D increases process safety and reduces costs | 03/20 | 德语 |
22. | Mesure d’oxygène dans une installation d’inertage Memosens COS81D augmente la sécurité des process et réduit les coûts | 03/20 | 法语 |
简易文本 | |||
23. | Cleanfit W CPA450 Prozess-Handwechselarmatur für pH-Einstabmessketten zur In-Line-Messung in Rohrleitungen und Behältern ausgeführt als Wechselarmatur, manuelles Herausfahren der Messelektrode aus dem Prozeß in einen Schleusenraum unter Prozessbedingungen | 11/21 | 德语 |
Manufacturer Declaration | |||
24. | CleanFit 产品型号: CPA450- 一致性声明编号: HE_01322_01.20 制造商规格: Explosion protection | 德语 英语 | |
25. | CleanFit 产品型号: CPA450- 一致性声明编号: HE_01131_01.19 制造商规格: PED | 德语 英语 |