描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | 技术资料 Dipfit W CPA111 浸入式过程安装支架 用于在敞口罐或密闭罐中安装传感器,带DN 100 法兰 | ||
操作手册(BA) | |||
2. | Dipfit CPA111 操作手册 浸入式安装支架,适用于pH/ORP测量 | ||
安装指南(EA) | |||
3. | Kit CxA O-ring For assemblies with a dummy plug (e.g.: CxA111, CPA240, CPA250, CYA27, 12mm electrodes with PG13.5 thread) | ||
特殊资料(SD) | |||
4. | Mounting instruction for pendoulous suspension of assemblies Special Documentation Pendulumverse/Pendulum Frame for pendulous suspension of assemblies CPA111,CLA111,CPA510, CYA611 | ||
竞争力手册(CP) | |||
5. | pH-Messung in Industrieprozessen Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen | 12/21 | 德语 |
6. | pH measurement in industrial processes Selection and engineering guide for different industries and applications | 12/21 | 英语 |
7. | pH 測定セレクションガイド 産業プロセスにおける pH 測定 | 08/15 | 日语 |
8. | CP00010C pH measurement in industrial processes for US market Selection and engineering guide for your industry and application | 04/15 | 英语 |
9. | Measurement and control aspect of pH using inductively coupled with bidirectional Memosens technology in flue gas desulfurization process White Paper CP971C pH measurement and control in a power utility is an integral part of process. The scrubber efficiency is highlydependent on the pH. Numerous opportunities were revealed for saving time, as well as the cost and materials in power plants. In afossil fuel power plant, the chemical energy stored in coal, oil, natural gas, shale oil, oxygen and air is converted into thermal, mechanical and finally into electrical energy. In other words, water is heated to steam, which spins a steam turbine. The steam turbine drives an electrical generator. | 04/11 | 英语 |
10. | 産業プロセスにおけるpH測定 さまざまな産業およびアプリケーション向けのpH測定セレクションガイド | 02/24 | 日语 |
11. | CP01202C pH Sensors:Calibrate, clean, perform a calibration check or...? This white paper will address # Knowing when to do a pH sensor calibration versus a calibration check # How to properly clean a pH sensor # How to perform a pH sensor calibration # A decision tree for step by step guidance | 02/12 | 英语 |
案例分析(CS) | |||
12. | Reduced maintenance effort, enhanced saftey in gold mine Reduced maintenance effort, enhanced saftey: Memosens CPS47D measures pH value in cyanide leaching | 04/20 | 英语 |
13. | Un effort de maintenance réduit, une sécurité accrue Memosens CPS47D dans le lessivage du cyanure dans une mine d’or | 04/20 | 法语 |
简易文本 | |||
14. | Dipfit W CPA111 Eintaucharmatur mit Hängebügel zur Aufnahme der pH-Messelektrode | 11/21 | 德语 |