Beskrivning | Version | Språk | |
Teknisk information (TI) | |||
1. | Conductivity Measurement mypro CLM431 Two-wire transmitter for conductivity and MΩ with Hart® communication for use in Ex and non-Ex areas | ||
2. | Technical Information MyPro CLM 431 conductive Two-wire transmitter for conductive measurement of conductivity and specific resistance in Ex and non-Ex areas with HART ® or PROFIBUS communication | ||
3. | Technical Information MYPRO CL Two-wire transmitter for inductive measurement of conductivity in Ex and non-Ex areas with HART® or PROFIBUS communication | ||
Bruksanvisning (BA) | |||
4. | Operating Instructions MyPro CLM 431 Two-wire-transmitter for conductive conductivity with PROFIBUS communication. | ||
5. | Operating Instructions MyPro CLM 152 inductive Two-wire transmitter for inductive conductivity with HART communication. | ||
6. | Operating Instructions MyPro CLM 431 conductive Two-wire-transmitter for pH with HART communication. | ||
7. | Operating Instructions MyPro CLM 152 inductive Two-Wire transmitter for inductive conductivity with PROFIBUS communication. | ||
Ex Säkerhetsinstruktioner (XA) | |||
8. | Ex Safety Instructions Mypro CXX431-H Sicherheitshinweise für explosionsgefährdete Bereiche. Safety instructions for hazardous areas. Conseils de sécurité pour zones explosibles. | ||
Specialdokumentation (SD) | |||
9. | Instructions for service kits MyPro MEK Special documentation Instructions for service kits MyPro MEK / CLM431 / CLD431 / CPM431 | ||
10. | MyPro CPM431 / CLM431 spare parts and disassembling Special documentation MyPro CPM431 / CLM431 spare parts and disassembling | ||
Fallstudier (CS) | |||
11. | CIP system using conductivity maintains sanitary conditions CIP (Clean-in-Place) is used in many operations to maintain sanitary conditions in processes | 06/07 | Engelska |
12. | Acid / Base concentration measurement Concentration and interphase detection for CIP system using conductivity for accurate measurement | 06/07 | Engelska |
General Station Description (GSD) | |||
13. | GSD Single, GSD_EH_PA_AN_Mypro_0x150C_V02_0x_PALIB, 22.04.2014 (Analysis,
Mypro, 0x150Cc) PROFIBUS PA, PROFIBUS System Version: Any | 2.00.00 | Språk neutral |
Electronic Data Description (EDD) | |||
14. | EDD Single, PDM_PA_AN_Mypro_0x150Ci_0x02_0x01, 07.01.2019 (Analysis, Mypro, 0x150Ci) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | Språk neutral |
15. | EDD Single, PDM_PA_AN_Mypro_0x150Cc_0x02_0x01, 07.01.2019 (Analysis, Mypro, 0x150Cc) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | Språk neutral |
Device Type Manager (DTM) | |||
16. | DTM Single, MyproCond_C_CLx431_PA_V2_0, 12.05.2023 (Analysis, Mypro, 0x150Cc) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Språk neutral |
17. | DTM Single, MyproCond_I_CLx431_PA_V2_1, 12.05.2023 (Analysis, Mypro, 0x150Ci) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Språk neutral |
18. | DTM Single, MyproCond_C_CLx431_V2_05, 12.05.2023 (Analysis, Mypro, 0x008D) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Språk neutral |
19. | DTM Single, MyproCond_I_CLx431_V2_10, 12.05.2023 (Analysis, Mypro, 0x008E) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Språk neutral |