Description | Version | Language | |
Technical Information (TI) | |||
1. | Technical Information Mycom S CLM153 Conductivity transmitter | ||
2. | Technical Information MYPRO CL Two-wire transmitter for inductive measurement of conductivity in Ex and non-Ex areas with HART® or PROFIBUS communication | ||
Operating Instruction (BA) | |||
3. | Operating Instructions Mycom S CLM153 Conductivity Transmitter | ||
4. | Operating Instructions Mycom S CXM 153 HART Field Communication with Mycom S CXM 153 TopCal S CPC 300 TopClean S CPC 30 | ||
5. | Operating Instructions Mycom S CXM 153 PROFIBUS Field Communication with Mycom S CXM 153 TopCal S CPC 300 TopClean S CPC 30 | ||
Ex Safety Instructions (XA) | |||
6. | Safety Instructions CSA CXM153 Transmitter | ||
7. | Ex Safety Instructions Mycom S CXM153-G Sicherheitshinweise für explosionsgefährdete Bereiche. Safety instructions for hazardous areas. Conseils de sécurité pour zones explosibles. | ||
8. | Safety Instruction Mycom S CXM153-O/-P Safety instructions for electrical equipment in hazardous areas, FM approved | ||
Special Promotion (SP) | |||
9. | One for all - The new generation of conductivity transmitters by Endress+Hauser Process control through conductivity measurement is widely found in todays process industry. As similar the available measuring principles are as different are the applications: From pure water production for the pharmaceutical industry to concentration controlof acids and caustic it provides a reliable measuring point with little service requirements. In many cases conductivity loops inone plant have different task and thus have to be equipped with instruments of different models or even different suppliers. With the introduction of the new Mycom S CLM153 Endress+Hauser offers one instrument for all common conductivity applications that allows standardization for the user. Together with a wide selection of conductivity sensors complete solutions are offered to the customer. | English | |
General Station Description (GSD) | |||
10. | GSD Single, GSD_EH_PA_AN_Mycom_0x1535_V01_20_PALIB, 22.04.2014 (Analysis,
Mycom S, 0x1535) PROFIBUS PA, PROFIBUS System Version: Any | 1.20.00 | Language neutral |
11. | GSD Single, GSD_EH_PA_AN_Mycom_0x1537_V01_20_PALIB, 22.04.2014 (Analysis,
Mycom S, 0x1537) PROFIBUS PA, PROFIBUS System Version: Any | 1.20.00 | Language neutral |
Electronic Data Description (EDD) | |||
12. | EDD Single, PDM_PA_AN_MycomS_0x1535_0x01_na, 19.05.2015 (Analysis, Mycom
S) PROFIBUS PA, PDM Version: 6.1 | 1.00.00 | Language neutral |
13. | EDD Single, PDM_PA_AN_MycomS_0x1537_0x02_0x02, 07.01.2019 (Analysis, Mycom S, 0x1537) PROFIBUS PA, PDM Version: 5.2 SP1, 6.0 SP5, 6.1, 8.1 | 1.00.00 | Language neutral |
14. | EDD Single, PDM_PA_AN_MycomS_0x1535_0x02_0x02, 07.01.2019 (Analysis, Mycom S, 0x1535) PROFIBUS PA, PDM Version: 5.2 SP1, 6.0 SP5, 6.1, 8.1 | 1.00.00 | Language neutral |
Device Type Manager (DTM) | |||
15. | DTM Single, MycomS_CLM153cond_PA_V1_20, 16.05.2023 (Analysis, Mycom S, 0x1535) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Language neutral |
16. | DTM Single, MycomS_CLM153ind_PA_V1_20, 16.05.2023 (Analysis, Mycom S, 0x1537) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Language neutral |
17. | DTM Single, MycomSCond_I_CLM153_V1_20, 12.05.2023 (Analysis, Mycom S, 0x009A) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Language neutral |
18. | DTM Single, MycomSCond_C_CLM153_V1_20, 12.05.2023 (Analysis, Mycom S, 0x0099) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Language neutral |
Animation | |||
19. | Measurement of electrical conductivity (.mp4 format, 70,7MB) The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work. | 01/14 | French |
20. | Measurement of electrical conductivity (.mp4 format, 116 MB) The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work. | 01/14 | Polish |
Explosion Protection | |||
21. | Mycom S Product Code: CLM153-, CPM153- Region/Country: Europe (ATEX) Approval Agency: DMT Category: II (1) 2G Protection: EEx em [ia/ib] IIC T4 | German English | |
22. | Mycom S Product Code: CLM153-, CPM153- Region/Country: Europe (ATEX) Approval Agency: DMT Category: II (1) 2G Protection: EEx em [ia/ib] IIC T4 | English | |
23. | Mycom S Product Code: CLM153-, CPM153- Region/Country: Canada, USA Approval Agency: CSA Protection: Type 4, Cl. I, Div.2 Grp.A,B,C,D, Cl. II, Div.1,, Cl. I, Div.2 Grp.A,B,C,D, Cl. | English | |
24. | Mycom S Product Code: CLM153-, CPM153- Region/Country: Europe (ATEX) Approval Agency: DMT Category: II (1) 2G Protection: EEx em [ia/ib] IIC T4 | English | |
25. | Mycom S Product Code: CLM153-, CPM153- Region/Country: Europe (ATEX) Approval Agency: DMT Category: II (1) 2G Protection: EEx em [ia/ib] IIC T4 | German English | |
26. | Mycom S Product Code: CPM153-, CLM153- Region/Country: USA Approval Agency: FM Category: I, 2, ABCD, II, III, 1, EFG Protection: DIP, IS, NEMA4X, NI | English |