技术信息(TI) | 操作手册(BA) |
Short Instruction (KA) | 安装指南(EA) |
特殊资料(SD) | 生产商信息(MI) |
竞争力手册(CP) | 案例分析(CS) |
创新(IN) | 简易文本 |
Electronic Data Description (EDD) | Device Type Manager (DTM) |
Faceplate | 动画 |
Declarations | 证书 |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Prosonic Flow 90U, 90W, 91W, 93C, 93U, 93W Technical Information (SI units) Ultrasonic Flow Measuring System Volume Flow Measurement for Standard Applications with Water, Wastewater and Process Water | ||
2. | 技术资料 Proline Prosonic Flow 91W 超声波流量测量系统 用于饮用水和过程水标准应用场合中的流量测量 | ||
操作手册(BA) | |||
3. | Prosonic Flow 91 Operating Instructions Ultrasonic Flow Measuring System Flow rate measuring for standard applications with drinking water, wastewater and process water (incl. Description of Device Functions) | ||
Short Instruction (KA) | |||
4. | Proline Prosonic Flow 90, 91, 93 Sonderdokumentation / Special Documentation Montageanleitung für die Verbindung Sensoren / Messumformer bei Verwendung von flexiblen Kabelschutzrohren Mounting instruc tions for the sensor / transmitter connection using flxible conduit | 11/06 | 德语 英语 |
5. | Proline Prosonic Flow 91W 简明操作指南 超声波流量测量系统 | 02/12 | 英语 |
安装指南(EA) | |||
6. | Replacing cover and O-ring Installation Instructions romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME, CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9 2, 93, t-mass 65, Prowirl 72, 73 | ||
7. | Replacing transmitter parts Installation Instructions Promag 10, Prosonic Flow 91 W | ||
8. | Permanent Coupling Pads Prosonic Flow 91W, 93P, W 400, P 500 | ||
9. | Safety Instructions for Spare Parts Installation Instructions Flowmeter | ||
10. | Replacing T-DAT Installation Instructions Promag 23, 53, 55, Promass 83, 84, 8WF, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 91, 93, t-mass 65 | ||
特殊资料(SD) | |||
11. | Change of Directives Special Documentation Change of Directives | ||
生产商信息(MI) | |||
12. | Proline Prosonic Flow 91 Manufacturer information regarding software updates (NE 53) New software version: Prosonic Flow 91 HART: 1.02.00 | ||
13. | Proline Prosonic Flow 91 Manufacturer information regarding software updates (NE 53) New software version: Prosonic Flow 91 HART: 1.01.00 | ||
14. | Proline Prosonic Flow 91 Manufacturer information regarding software updates (NE 53) New software version: Prosonic Flow 91 HART: 1.00.02 | ||
15. | Proline Prosonic Flow 91 Manufacturer information regarding software updates (NE 53) New software version: Prosonic Flow 91 HART: 1.00.03 | ||
竞争力手册(CP) | |||
16. | Flow measurement in utilities - for the US Market Energy management in your hands - customized solutions for compressed air, gas, steam and water | 12/10 | 英语 |
17. | Flow measurement from outside the pipe: Cost-effective – flexible – robust Ultrasonic clamp-on technology Competence brochure | 05/10 | 英语 |
18. | Ultraschall-Durchflussmessung von außen: Kostengünstig – flexibel – robust Clamp-on-Messtechnologie Kompetenzbroschüre | 05/10 | 德语 |
案例分析(CS) | |||
19. | Water supply for the beverage industry (beer production) 200 Prosonic Flow 91W meters measure the water intake | 11/12 | 英语 |
20. | Energieeffizienzoptimierung Erfassung und Analyse des Heiz- wärmebedarfs im Schulhaus Ettingen | 08/21 | 德语 |
21. | Water for irrigation (clamp-on ultrasonic flow measurement) Transforming 100000 hectares of arid land into fertile agricultural land with the potential to support around 20 000 farmers | 07/12 | 英语 |
22. | Optimierung der Energieeffizienz Erfassung und Analyse des Heizwärmebedarfs im Schulhaus Ettingen | 02/20 | 德语 |
23. | Cost transparency through energy monitoring Data collection and visualization of the energy consumption. | 01/13 | 英语 |
创新(IN) | |||
24. | Prosonic Flow 91W / 93W / 93P Maintenant avec un "patin de couplage" pour une transmission fiable du son et des performances maximales lors de la mesure de débit clamp-on | 07/19 | 法语 |
简易文本 | |||
25. | Prosonic Flow 91W Ultraschall Clamp-on Durchflussmessgerät zur berührungslosen Durchflussmessung auf Stahlrohr- und Kunststoffleitungen ohne Betriebsunterbrechung. | 06/20 | 德语 |
Electronic Data Description (EDD) | |||
26. | EDD Single, PDM_HART_FL_ProsonicFlow91_0x0062_0x03_0x01, 14.11.2018 (Flow, Prosonic Flow, 0x0062) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
27. | EDD Single, PDM_HART_FL_ProsonicFlow91_0x0062_0x02_0x01, 14.11.2018 (Flow, Prosonic Flow, 0x0062) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
28. | EDD Single, PDM_HART_FL_ProsonicFlow91_0x0062_0x01_0x01, 13.11.2018 (Flow, Prosonic Flow, 0x0062) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
29. | EDD Single, AMS11_HART_FL_ProsonicFlow91_0x0062_0x03_0x01, 03.12.2019 (Flow, Prosonic Flow, 0x0062) HART, AMS Version: 10.5, 11.0, 11.1, 11.5 | 1.00.00 | 中间语言 |
30. | EDD Single, AMS12_HART_FL_ProsonicFlow91_0x0062_0x03_0x01, 03.12.2019 (Flow, Prosonic Flow, 0x0062) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0, 14.1 | 1.00.00 | 中间语言 |
Device Type Manager (DTM) | |||
31. | DTM Single, ProsonicFlow_91_V1_00_xx, 12.05.2023 (Flow, Prosonic Flow, 0x0062) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
32. | DTM Single, ProsonicFlow_91_V1_01_xx, 12.05.2023 (Flow, Prosonic Flow, 0x0062) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
33. | DTM Single, ProsonicFlow_91_HART_FW1_02_zz_Dev_Rev_3, 12.05.2023 (Flow, Prosonic Flow, 0x0062) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
Faceplate | |||
34. | Faceplate Library, PRM_HART_Package_Flow_1_08_00, 22.07.2015 (Flow) HART, Plant Resource Manager Version: R3.02, R3.05, R3.10, R3.11, R3.12 | 1.08.00 | 中间语言 |
动画 | |||
35. | Prosonic Flow Clamp on Installation Video This video will guide you through the basic steps of programming and installing the Prosonic Flow clamp-on flowmeter. | 11/07 | 英语 |
EU Declaration | |||
36. | Prosonic Flow 91 产品型号: 91W- 一致性声明编号: EC_00298_01.16 | 德语 英语 法语 | |
Miscellaneous | |||
37. | Prosonic Flow 91, Prowirl F, Prowirl O, Prowirl R, Prowirl D, Prosonic Flow 93, Prosonic Flow 92, Prosonic Flow G 产品型号: 9G5B-, 7F2B-, 7O2B-, 7R2B-, 93W-, 7D2B-, 7O2C-, 7F2C-, 7R2C-, 92F-, 7D2C-, 9G3B-, 91W- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC RU C-CH.AD07.B.01756/20 | 俄语 | |
38. | Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G, Prowirl D, Prowirl F, Prowirl O, Prowirl R, t-mass, t-mass A, t-mass B, T-MASS F, T-MASS I, Promass I, CNGmass, Dosimag, Dosimass, LNGmass, LPGmass, Promag 10, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W, Promass 40, Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass H 产品型号: 8I3B-, 8I1B-, 8H5B-, 8H3B-, 8F5B-, 8F3B-, 8F2B-, 8F1B-, 8E5B-, 8E3B-, 8E2C-, 8E2B-, 8E1C-, 8E1B-, 8E-, 84X-, 84F-, 83X-, 83F-, 80F-, 7R2C-, 8I5B-, 8K1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S1C-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 91W-, 92F-, 93C-, 93W-, 9G3B-, 9G5B-, DDA-, 7R2B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 40E-, 5D4B-, 5D4C-, 5E1B-, 5E2B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 7O2C-, 7O2B-, 7F2C-, 7F2B-, 7D2C-, 7D2B-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 65I-, 65F-, 5W8C-, 5W8B-, 5W5B-, 5W4D-, 5W4C-, 5W4B-, 5W3B- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-CH.AD07.B.03271/20 | 俄语 | |
39. | Product family: Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93,
Prosonic Flow G 产品型号: 91W-, 93W-, 93C-, 9G5B-, 92F-, 9G3B- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-CH.AD07.B.03271/20 | 俄语 | |
40. | t-mass T, Prowirl F, Prowirl O, Prowirl R, T-MASS I, Promag D, Prowirl D, t-mass, Prosonic Flow 93, Prosonic Flow B, T-MASS F, t-mass B, Promass 40, t-mass A, Dosimass, Prosonic Flow 92, Prosonic Flow G, PROSONIC FLOW P, Magphant, Prosonic Flow 91, PROSONIC FLOW E, PICOMAG 产品型号: 92F-, ODMA-, 7F2B-, 7O2B-, 7R2B-, 93P-, 93W-, 7D2B-, 5D4C-, 65I-, 93C-, 65F-, 6I5B-, 7O2C-, 7F2C-, 7R2C-, 6I3B-, 9B2B-, 9G5B-, 6F5B-, 40E-, 6BAB-, 7D2C-, 6TAB-, 6AAB-, 9G3B-, DTT35-, 9P5B-, 6F3B-, 91W-, DTT31-, 9E1B-, 93TA1-, 9EHB-, DMA-, DTI200-, DTT31L-, DTT35L-, 8E- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EACE N RU-D.CH.AD07.B.02246/20 | 俄语 | |
41. | Prosonic Flow 91, Prosonic Flow 93, Prosonic Flow 92, PROSONIC FLOW E 产品型号: 91W-, 93P-, 93W-, 93C-, 92F-, 9E1B-, 93TA1-, 9EHB- 认证机构: EAC 证书号: EAEC N RU D-CH.AD07.B.02228/20 | 俄语 | |
42. | Prosonic Flow 91, Prosonic Flow 93 产品型号: 91W-, 93P-, 93W-, 93C- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TС RU C-D.CH.AL32.B.05672 | 俄语 | |
Explosion Protection | |||
43. | Prosonic Flow 91 产品型号: 91W- 地区/国家: USA 认证机构: FM 保护: DIP, NI | 英语 | |
44. | Prosonic Flow 91 产品型号: 91W- 地区/国家: Canada 认证机构: CSA | 英语 | |
Metrology | |||
45. | Product family: Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93 产品型号: 91W-, 92F-, 93C-, 93P-, 93W- 地区/国家: Russia 认证机构: Rosstandart 证书号: 29674-12 | 俄语 | |
46. | Product family: Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G 产品型号: 91W-, 92F-, 93P-, 93W-, 9G3B-, 9G5B- 地区/国家: 认证机构: AZSTAND 证书号: 003008 | ||
47. | Product family: Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G 产品型号: 91W-, 92F-, 93P-, 93W-, 9G3B-, 9G5B- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 1270 | 俄语 | |
48. | Prosonic Flow 91, Prosonic Flow B 产品型号: 91W-, 9B2B- 地区/国家: 认证机构: MSST 证书号: MSST_2247 | 俄语 | |
Marine | |||
49. | Prosonic Flow 91, Prosonic Flow 93, Prosonic Flow 92 产品型号: 91W-, 93P-, 93W-, 93C-, 92F-, 93TA1- 认证机构: RM RS | 俄语 |