Description | Version | Language | |
Technical Information (TI) | |||
1. | Promag 33Technical Information Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids. | ||
Operating Instruction (BA) | |||
2. | Promag 33Operating Instructions Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids. | ||
3. | Promag 33 PROFIBUS DP/PA Operating Instructions Electromagnetic Flow Measuring System (with PROFIBUS-DP/-PA interface) for measuring the flow rate of conductive fluids. | ||
Installation Instructions (EA) | |||
4. | Change of device roots in CER database Installation Instructions Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72, 73 | ||
Ex Safety Instructions (XA) | |||
5. | Promag 33ATEX II 3GEx documentation Ex-Dokumentation zur Betriebsanleitung BA009D. Ex documentation for the operating instruction BA009D. Documentation Ex relative à la mise en service BA009D. | ||
6. | Promag 33ATEX II 2GEx documentation Ex-Dokumentation zur Betriebsanleitung BA009D, BA029D. Ex documentation for the operating instruction BA009D, BA029D. Documentation Ex relative à la mise en service BA009D, BA029D. | ||
General Station Description (GSD) | |||
7. | GSD Single, GSD_EH_DP_FL_Promag_0x1511_V02_06_00_DPLIB, 14.04.2014 (Flow,
Promag, 0x1511) PROFIBUS DP, PROFIBUS System Version: Any | 2.06.00 | Language neutral |
8. | GSD Single, GSD_EH_PA_FL_Promag_0x1505_V02_05_03_PALIB, 22.04.2014 (Flow,
Promag, 0x1505b) PROFIBUS PA, PROFIBUS System Version: Any | 2.05.03 | Language neutral |
9. | GSD Single, GSD_EH_DP_FL_Promag33_35_0x1505a_0x02_0x01, 11.11.2016 (Flow,
Promag, 0x1505a) PROFIBUS DP, PROFIBUS System Version: Any | 1.00.00 | Language neutral |
Electronic Data Description (EDD) | |||
10. | EDD Single, PDM_DP_FL_Promag33-35_0x1505_na_0x01, 17.01.2019 (Flow, Promag, 0x1505a) PROFIBUS DP, PDM Version: 6.0 SP5 | 1.00.00 | Language neutral |
11. | EDD Single, PDM_HART_FL_Promag33_0x0032_0x02_0x01, 12.11.2018 (Flow, Promag, 0x0032) HART, PDM Version: 6.0 SP5 | 1.00.00 | Language neutral |
12. | EDD Single, PDM_DP_FL_Promag33-35_0x1511_na_0x01, 17.01.2019 (Flow, Promag, 0x1511) PROFIBUS DP, PDM Version: 6.0 SP5 | 1.00.00 | Language neutral |
13. | EDD Single, PDM_PA_FL_Promag33-35_0x1505_na_0x01, 17.01.2019 (Flow, Promag, 0x1505b) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | Language neutral |
Device Type Manager (DTM) | |||
14. | DTM Single, Promag_33_35_PA_V2_06_00, 12.05.2023 (Flow, Promag, 0x1505b) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Language neutral |
15. | DTM Single, Promag_33_35_PA_V2_05_00, 12.05.2023 (Flow, Promag, 0x1505b) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Language neutral |
16. | DTM Single, Promag_33_35_DP_V2_06_00, 12.05.2023 (Flow, Promag, 0x1511) PROFIBUS DP, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | Language neutral |
17. | DTM Single, Promag_33_V2_04_00, 11.05.2023 (Flow, Promag, 0x0032) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | Language neutral |