描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Thermophant T TTR31, TTR35 温度开关,安全测量、监测和控制过程温度 | ||
2. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
操作手册(BA) | |||
3. | Temperature switch Thermophant T TTR31, TTR35 device release: 01.01. - 01.02. Temperature switch for the safe measurement, monitoring and control of process temperatures | ||
4. | BA Thermophant T TTR31, TTR35 温度开关 | ||
5. | ReadWin® Quick Setup Operating Manual ReadWin® Quick Setup Temperature PC Software | ||
Short Instruction (KA) | |||
6. | Temperature Switch Thermophant T TTR31, TTR35 device release: 01.00. - 01.01. Temperature switch for the safe measurement, monitoring and control of process temperatures | 10/04 | 英语 |
特殊资料(SD) | |||
7. | Device viewer Technical documentation in other languages | ||
实际应用(FA) | |||
8. | Mesure de température Capteurs et transmetteurs de température pour les industries de process | 12/19 | 法语 |
9. | 温度测量 过程工业用温度传感器和温度变送器 | 12/14 | 中文 |
10. | Pomiar temperatury Czujniki i przetworniki pomiarowe do kontroli przemysłowych procesów technologicznych | 10/14 | 波兰语 |
11. | Измерение температуры Датчики температуры и преобразователи для любых отраслей промышленности. | 06/13 | 俄语 |
12. | Temperature measurement Thermometers and transmitters for the process industry | 05/23 | 英语 |
13. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 05/23 | 德语 |
14. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
15. | Field of activities FA Temperature measurement Thermometers and transmitters for the process industry | 03/13 | 英语 |
16. | Sıcaklık Ölçümü Proses endüstrisi için termometreler ve transmiterler | 03/13 | 土耳其语 |
17. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
18. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
竞争力手册(CP) | |||
19. | Измерение температуры Ключевые особенности термометров Endress+Hauser для нефтегазовой отрасли | 08/11 | 俄语 |
20. | Инженерные решения по термометрии Специальные решения по термометрии для химической и нефтеперерабатывающей промышленности | 04/10 | 俄语 |
21. | Catálogo soluciones esenciales Alta calidad a precios competitivos | 01/17 | 西班牙语 |
案例分析(CS) | |||
22. | Aluminium Laufen AG Intelligent heat recovery In order to optimise the use of process heat and to increase energy efficiency, Endress+Hauser developed jointly with Aluminium Laufen AG a modern control concept. | 06/13 | 英语 |
23. | Aluminium Laufen AG Intelligente Wärmerückgewinnung Um Prozesswärme optimal zu nutzen und damit die Energieeffizienz zu steigern, entwickelte Endress+Hauser gemeinsam mit Aluminium Laufen AG ein modernes Steuerungskonzept. | 06/13 | 德语 |
Manufacturer Declaration | |||
24. | RTD-thermometer 产品型号: TTR31- 一致性声明编号: HE_00537_01.17 制造商规格: RoHS | 英语 | |
EU Declaration | |||
25. | RTD-thermometer 产品型号: TTR31-, TTR35- 一致性声明编号: EC_00350_01.16 | 德语 英语 法语 | |
26. | Product family: Industrial modular thermometer, Low cost RTD general purpose, Magphant, Plugs RTD direct contact, Process RTD direct
contact, Process RTD direct in contact, Process RTD explosion proof, Process RTD general purpose, Process RTD heavy duty, Process R
TD hygienic, Process TC direct contact, Process TC direct in contact, Process TC explosion proof, Process TC general purpose, Proces
s TC heavy duty, RTD thermometer, TC heavy duty 产品型号: DTT31-, TMR35-, DTT35-, TTR35-, TMR31-, TTR31-, GPTL-, OTR93-, DTT31L-, DTT35L-, MLTTS00-, MLTTS01-, OTR31-, OTR35-, OTR90-, OTR91-, OTR92-, OTR94-, OTR95-, OTR96-, TMR31L-, TMR35L-, TMT470L- 一致性声明编号: EC_00568_03.24 | 英语 | |
UK Conformity Assessed | |||
27. | Product family: Magphant, RTD thermometer [Product root: DTT31-, DTT35-, TTR31-, TTR35-Declaration number: UK_00475_01.21Additional information: UK Doc NonEx | 英语 | |
Hygienic Equipment | |||
28. | RTD-thermometer 产品型号: TMR31-, TMR35-, TTR35-, TTR31- 地区/国家: Poland 认证机构: PZH | 波兰语 | |
Metrology | |||
29. | Product family: RTD thermometer 产品型号: TTR31-, TTR35- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0167 | 俄语 | |
30. | RTD-thermometer 产品型号: TTR31-, TTR35- 地区/国家: Russia 认证机构: Rosstandart 证书号: 55539-13 | 俄语 | |
Marine | |||
31. | Product family: RTD thermometer 产品型号: TTR31- 地区/国家: International 认证机构: DNV | 英语 | |
Ordinary Location Product Safety | |||
32. | RTD-thermometer, head transmitters, DIN Rail Transmitter, process displays, Memo-Graph, Field transmitter, Ecograph, contactors / transmitters 产品型号: TMT85-, TMT82-, TMT84-, TMT188-, TMT187-, TMT182-, TMT128-, TMT181-, TMT122-, TMT127-, TMT112-, TMT121-, TMT180-, TTR35-, TMT111-, TTR31-, RSG40-, TMT162-, TMT142-, RIA14-, RIA16-, RIA45-, RIA46-, RMA42-, RSG35-, RSG45-, TMR31-, TMR35- 地区/国家: Canada, USA 认证机构: UL | 英语 |