| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | SS3000e TDLAS Gas Analyzer System design and specification for the SS3000e TDLAS Gas Analyzer | ||
| 操作手册(BA) | |||
| 2. | TDL measurement cell Operating Instructions Operation and maintenance details for TDLAS gas analyzer measurement cells | ||
| 3. | SS500e/SS2000e/SS3000e TDLAS Gas Analyzer Operating Instructions Commission, operation and maintenance details for the SS500e, SS2000e and SS3000e TDLAS Gas Analyzers | ||
| 仪表参数 (GP) | |||
| 4. | HC 12 firmware Description of device parameters Expert-level description and operational information for device parameters | ||
| 安装指南(EA) | |||
| 5. | TDLAS cell assembly mirror cleaning Installation Instructions Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m measurement cell mirror for multiple TDLAS gas analyzers | ||
| 6. | CSA Power Supply Replacement Instructions for replacing the power supply (CSA) | ||
| 7. | SRO, New HC12 Firmware Instructions for locating the Device Parameters manual | ||
| 8. | Display Assembly, Processor Board Installation Instruction for installing the new display assembly and processor board in a TDLAS Gas Analyzer | ||
| 9. | Thermostat Replacement Instructions for replacing the thermostat for CSA-certified analyzers; OXY4400, OXY5500, SS500/SS2000/SS3000 and SS500e/SS2000e/SS3000e | ||
| 10. | Temperature Controller Field Replacement Instructions for field replacement of the analyzer temperature controller | ||
| Ex 防爆说明(XA) | |||
| 11. | SS500/SS2000/SS3000, SS500e/SS2000e/SS3000e and SS500XP/SS2000XP Safety Instruction Safety Instructions for the SS500/SS2000/SS3000, SS500e/SS2000e/SS3000e and SS500XP/SS2000XP TDLAS Gas Analyzers | ||
| 特殊资料(SD) | |||
| 12. | Packaging/Shipping/Handling/Storage Instructions for safely packaging, shipping, handling or storing TDLAS gas analyzers or components | ||
| 13. | AMS100 Software Operating Instructions Instructions for operating the AMS100 software as an alternative method for TDLAS gas analyzer system configuration | ||
| 设置软件 | |||
| 14. | AMS100 v2.10 Front-end Software AMS100 front-end software tool for TDLAS analyzer programming | 2.10 | 英语 |
| 15. | SpectrumLink TDLAS Service Software SpectrumLink TDLAS service software tool for analyzer setup and diagnostics | 1.7.0 | 英语 |
| Miscellaneous | |||
| 16. | Product family: TDLAS gas analyzer 产品型号: SS2000E-, SS3000E-, SS500E- 地区/国家: USA 认证机构: CSA 证书号: 1569421 | 英语 | |
| Explosion Protection | |||
| 17. | Product family: TDLAS gas analyzer 产品型号: SS2000E-, SS3000E-, SS500E- 地区/国家: USA 认证机构: CSA 保护: Cl. I Div. 1 | 英语 | |