描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
2. | TI Cerabar S PMC71, PMP71, PMP75 压力变送器 1...5 V DC、HART、PA、FF通信 | ||
操作手册(BA) | |||
3. | Cerabar S / Deltabar S / Deltapilot S, Description of device functions
FOUNDATION Fieldbus V 04.00.zz Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
4. | Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
5. | Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter | ||
6. | Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via PROFIBUSPA | ||
7. | Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via FOUNDATION Fieldbus | ||
8. | Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions Pressure transmitter with ceramic and metal sensors | ||
Short Instruction (KA) | |||
9. | Cerabar S, Deltabar S, Deltapilot S Cerabar S, Deltabar S, Deltapilot S Process pressure measurement/differntial pressure measurement/hydrostatic level measurement V 04.00.zz | 12/14 | 德语 英语 |
10. | Cerabar S, Deltabar S, Deltapilot S Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic transmitter | 12/14 | 德语 英语 |
11. | KA Cerabar S PMC71, PMP71, PMP75 过程压力测量 | 06/22 | 英语 |
12. | KA Cerabar S PMC71, PMP71, PMP75 过程压力测量 | 06/22 | 英语 |
13. | KA Cerabar S PMC71, PMP71, PMP75 过程压力测量 | 06/22 | 英语 |
14. | Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher | 05/21 | 德语 英语 |
15. | Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons | 05/21 | 德语 英语 |
16. | Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module | 04/21 | 德语 英语 |
17. | Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75- | 04/12 | 德语 英语 |
18. | Cerabar S, Deltabar S, Deltapilot S Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic level measurement V02.30.zz | 03/18 | 德语 英语 |
安装指南(EA) | |||
19. | Harting plug HAN7D Installation instruction Cerabar M/S, Deltabar M/S, Deltapilot M/S | ||
20. | Aluminum housing T14 Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
21. | Installation instruction - Ground terminal T14/T15/T17, F30/F31 Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M | ||
22. | Feed-through and adapter for T15 Installation Instruction Cerabar S, Deltabar S, Deltapilot S | ||
23. | Display Installation Instruction Cerabar S, Deltabar, Deltabar S, Deltapilot S | ||
24. | Cable separate version Installation Instructions Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S | ||
25. | Mounting set for housing T14/15 Installation instruction Cerabar S, Deltabar S, Deltapilot S | ||
26. | Terminal module Installation Instructions Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70 | ||
27. | Mounting kits for housing T14/T15/T17 Cerabar S PMC71, PMP71/75 Deltabar S PMD75, FMD77/78 Deltabar FMD71/72 Deltapilot S FMB70 | ||
28. | Electronics Installation Instructions Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70 | ||
Ex 防爆说明(XA) | |||
29. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb II 1/2 D Ex ia IIIC Txxx°C Da/Db | ||
30. | Cerabar S PMP71, PMP75 EAC: 1Ex db IIC T6...T4 Gb 1Ex db IIC T6...T1 Gb Safety Instructions Process Pressure | ||
31. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing XA01070P-B XP, DIP, NI | ||
32. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing XA01063P-A NI | ||
33. | Cerabar S PMC71, PMP71, PMP75 EAC: Ga/Gb Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T3 Ex ia IIIC T85°C Da/Db Safety Instructions Process Pressure | ||
34. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 2 G Ex db IIC T6...T4 Gb IECEx: Ex db IIC T6...T4 Gb | ||
35. | XA Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ta IIIC Txxx°C Da/Db | ||
36. | Cerabar S PMP71, PMP72, PMP75 KEMA 03 ATEX 1561 II 1/3 D Protection: Ex tD A20 IP67 T85°C | ||
37. | Cerabar S PMC71, PMP71, PMP75 EAC: Ga/Gb Ex ia IIC T6...T3 Safety Instructions Process Pressure | ||
38. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II1/2 G Ex ia IIC Ga/Gb II 2 G Ex db IIC Gb | ||
39. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 D Ex ta/tb IIIC T200 125°C Da/Db II 1/3 D Ex ta/tc IIIC T200 125°C Da/Dc | ||
40. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Exdb IIC T6 Gb | ||
41. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 Ex ia IIC T6 Ga/Gb IECEx KEM06.0011 | ||
42. | XA Cerabar S PMC71, PMP71, PMP75 4-20 mA HART、PROFIBUS PA、 FOUNDATION Fieldbus Ex ia IIC T6...T4 Ga/Gb Ex ia IIC T6...T3 Ga/Gb | ||
43. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex nA IIC T6 Gc GYJ14.1448 (NEPSI) | ||
44. | XA Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6 Ga/Gb | ||
45. | Cerabar S PMP71, PMP75 ATEX: II 1/3 D Ex ta/tc IIIC T85°C Da/Dc Safety Instructions Process Pressure | ||
46. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II2 G Ex db IIC T6...T4 Gb | ||
47. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb | ||
48. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 CSA Control Drawing 960006700 J IS | ||
49. | Cerabar S PMP71, PMP75 EAC: Ex ta IIIC T85°C Da / Ex tc IIIC T85°C Dc Safety Instructions Process Pressure | ||
50. | Cerabar S PMP71, PMP72, PMP75 KEMA 03 ATEX 1561 ATEX II 1/2 D | ||
51. | Safety Instructions Cerabar S PMC71, PMP71, PMP75 CSA Control Drawing 960008824 E HART, PA, FF, 1-5 V XP | ||
52. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC Ga II 1 D Ex ia IIIC Da | ||
53. | Safety Instructions Cerabar S PMC71, PMP71, PMP72, PMP75 Deltabar S FMD76, FMD77, FMD78, PMD70, PMD75 FM Control Drawing 960006703 E IS | ||
54. | Cerabar S PMP71, PMP72, PMP75 KEMA 03 ATEX 1561 II 1/2 D Protection: Ex tD A20 IP67 T105°C | ||
55. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb IECEx: Ex ia IIC T6...T4/T3 Ga/Gb | ||
56. | Safety Instructions Cerabar S PMP71, PMP75 CSA Control Drawing 960006762 I IS + XP | ||
57. | XA Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus Ex db IIC T6...T4 Gb Ex db IIC T6...T1 Gb | ||
58. | Safety Instructions Cerabar S PMP71, PMP75 FM Control Drawing 960006670 C IS+XP, NI, DIP | ||
59. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
60. | Cerabar S PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II1/2 D Ex ta/tb IIIC T200 125°C Da/Db II 1/3 D Ex ta/tc IIIC T200 125°CDa/Dc | ||
61. | Cerabar S PMC71, PMP71, PMP75 Deltabar S FMD77, FMD78, PMD75 CSA Control Drawing 960006717 G IS | ||
62. | Safety Instructions Cerabar S PMP71, PMP75, PMC71 FM Control Drawing 960006699 F IS, NI, DIP | ||
63. | Safety instructions Cerabar S PMP71, PMP75 Ex d IIC T6 Gb IECEx KEM 10.0031 | ||
64. | Cerabar S PMC71, PMP71, PMP75 4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T4/T3 Ga/Gb II 1/2 D Ex ia IIIC Txxx°C Da/Db | ||
65. | XA Cerabar S PMP71, PMP75 4-20 mA HART、PROFIBUS PA、 FOUNDATION Fieldbus Ex db IIC T6...T4 Gb Ex db IIC T6...T1 Gb | ||
66. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 3 G Ex ec IIC Gc | ||
67. | Cerabar S PMC71, PMP71, PMP72, PMP75 KEMA 03 ATEX 1561 ATEX II 1/2GD EEx ia | ||
68. | Cerabar S PMC71, PMP71, PMP75 4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC Ga II 1 D Ex ia IIIC Da | ||
69. | Cerabar S PMP71, PMP72, PMP75 Deltabar S FMD77, FMD78, PMD75 CSA Drawing No.: 960006752 F Drawing Type: Control Drawing | ||
70. | XA Cerabar S PMC71 4-20 mA HART、PROFIBUS PA、 FOUNDATION Fieldbus Ex db ia IIC T6...T4 Gb Ex db ia IIC T6...T3 Gb | ||
71. | Safety Instructions Cerabar S PMP71, PMP75, Deltabar S PMD75, FMD77, FMD78 FM Control Drawing 960006753 C IS+XP, NI, DIP | ||
证书(ZE) | |||
72. | Certificate of compliance EHEDG Cerabar M, Cerabar S, Deltabar S, Deltabar Certificate No. PE 14-9604 | ||
73. | Cerabar S PMC71, PMP71, PMP75 Allgemeine bauaufsichtliche Zulassung Z-65.11-385 (DIBt) | ||
74. | RFID TAG Certificate/Declaration of Conformity ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X | ||
证书FM/CSA (ZD) | |||
75. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960006700 F Drawing Type: Control Drawing | ||
76. | Cerabar S PMC71, PMP71, PMP72, PMP75 FM Drawing No.: 960535-1092 D Drawing Type: Control Drawing | ||
77. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 FM Drawing No.: 960006703 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
78. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-2092 C Drawing Type: Control Drawing 4...20 mA HART | ||
79. | Cerabar S PMP71, PMP72, PMP75 Deltabar S FMD77, FMD78, PMD75 CSA Drawing No.: 960006752 C Drawing Type: Control Drawing | ||
80. | Cerabar S PMP71, PMP72, PMP75 CSA Drawing No.: 960006762 E Drawing Type: Control Drawing | ||
81. | Cerabar S, Deltabar S PMP71, PMP72, PMP75, FMD77, FMD78, PMD75 FM Drawing No.: 960006753 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
82. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-2092 E Drawing Type: Control Drawing 4...20 mA HART | ||
83. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
84. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 C Drawing Type: Control Drawing | ||
85. | Cerabar S PMP71, PMP72, PMP75 FM Drawing No.: 960006670 A Drawing Type: Control Drawing 4...20 mA HART | ||
86. | Cerabar S, Deltabar S PMC71, PMP71, PMP72, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 FM Drawing No.: 960006703 C Drawing Type: Control Drawing | ||
87. | Cerabar S PMP71, PMP72, PMP75 CSA Drawing No.: 960535-2098 C Drawing Type: Control Drawing 4...20 mA HART | ||
88. | Cerabar S, Deltabar S PMP71, PMP72, PMP75, FMD77, FMD78, PMD75 CSA Drawing No.: 960006752 A Drawing Type: Control Drawing PROFIBUS PA, FOUNDATION Fieldbus | ||
89. | Cerabar S PMC71, PMP71, PMP72, PMP75 CSA Drawing No.: 960535-1092 B Drawing Type: Control Drawing 4...20 mA HART | ||
90. | Cerabar S PMP71, PMP72, PMP75 CSA Drawing No.: 960008824 A Drawing Type: Control Drawing | ||
91. | Cerabar S, Deltabar S PMC71, PMP71, PMP75, FMD76, FMD77, FMD78, PMD70, PMD75 CSA Drawing No.: 960006717 D Drawing Type: Control Drawing | ||
特殊资料(SD) | |||
92. | SD Hygiene certificates Level and pressure measuring devices | ||
93. | RFID TAG (无线射频识别标签) 专用文档 RFID TAG (无线射频识别标签) | ||
94. | Mechanical accessories for pressure measuring devices Pressure measurement | ||
95. | Functional Safety Manual Cerabar S PMC71, PMP71, PMP75 Process Pressure and Level Measurement with Output Signal 4...20 mA | ||
96. | Interoperability Statement: Cerabar S (Evolution), FOUNDATION fieldbus Endress+Hauser field device has been tested with Rockwell Automation Integrated Architecture-based host system Allen-Bradley ControlLogix. Cerabar S (Evolution), FOUNDATION fieldbus Pressure Transmitter, Device Revision: 5, DD Revision: 1, Device ID: 0x1007, Software Revision: 2.00 | ||
97. | Cerabar S PMP71/75, PMC71 Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
98. | Pressure Equipment Directive (PED) Pressure measurement | ||
99. | Cerabar S, Deltabar S PMP71, PMP75, PMD75, Cerabar M PMP51, PMP55 Erklärung zur Druckgeräterichtlinie Declaration to Pressure Equipment Directive Déclaration relative à la Directive Equipements sous Pression | ||
100. | Mounting kit for new T14 housing Mounting kit for new T14 housing | ||
101. | Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation Application conditions for seals and plastics in the food sector | ||
102. | Cerabar S, Cerabar M, Deltabar S PMC71, PMP72, PMP75, PMP55, FMD77, FMD78 Erklärung zur Druckgeräterichtlinie Declaration to Pressure Equipment Directive Déclaration relative à la Directive Equipements sous Pression | ||
103. | Mounting hints for weld-in adapter Level and pressure measurement Special Documentation Mounting hints for weld-in adapter | ||
104. | SD IEC 61406-1 Automatic identification of physical objects | ||
Functional Safety (FY) | |||
105. | Cerabar S PMP75 Process pressure and level measurement with 4-20 mA output signal | 11/21 | 英语 |
106. | Diaphragm seal for pressure and differential pressure transmitters PMP55, PMP75, PMP51B, PMP71B, FMD77, FMD78, PMD78B | 03/21 | 英语 |
生产商信息(MI) | |||
107. | PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00 | ||
108. | Please fill in. (You can find example text among the HELP menu) Please fill in. (You can find example text among the HELP menu) | ||
109. | Deltabar S: PMD75, FMD77, FMD78, Cerabar S: PMC71, PMP71, PMP75, Deltapilot S: FMB70 Manufacturer information for users regarding software updates (NE53) Firmware V02.30.06, HART | ||
110. | PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00 | ||
111. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Software version V02.11.00 HART | ||
112. | Cerabar S PMC71, PMP71, PMP75, Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Manufacturer Information for users regarding softwareupdates (NE53) Software version V03.00.00 / DevRev 6 FOUNDATION FIELDBUS | ||
113. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Software version V04.01.00 PA | ||
114. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Softwareversion V02.20.00 HART | ||
115. | Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Cerabar S PMC71, PMP71, PMP75 Manufacturer Information for users regarding software updates (NE53) Software version 02.10.40 | ||
116. | AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
117. | AMS FOUNDATION fieldbus Package V1.06.00 Manufacturer Information includes AMS - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.06.00 | ||
118. | Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.14.00 | ||
119. | Deltabar S PMD70, PMD75, FMD76, FMD77, FMD78 Cerabar S PMC71, PMP71, PMP75 Manufacturer Information for users regarding software updates (NE53) Software version V4.00.10 PROFIBUS PA | ||
120. | Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
121. | Cerabar S: PMC71, PMP71, PMP75 Manufacturer information for users regarding software updates (NE53) Softwareversion V04.00.01 FF | ||
实际应用(FA) | |||
122. | Pressure measurement Powerful instruments for process pressure, differential pressure, level and flow | 08/21 | 英语 |
123. | Druckmesstechnik Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand und Durchfluss | 08/21 | 德语 |
124. | Mesure de pression Instruments de mesure performants pour la pression de process, la pression différentielle, le niveau et le débit | 08/21 | 法语 |
125. | Medición de presión Instrumentos avanzados para mediciones de presión, presión diferencial, nivel y caudal de proceso | 08/21 | 西班牙语 |
126. | Misura della pressione Potenti strumenti per la misura della pressione di processo, pressione differenziale, livello e portata | 08/21 | 意大利语 |
127. | 圧力測定 プロセス圧力、差圧、レベル、流量測定用の高性能伝送器 | 07/23 | 日语 |
128. | Basınç Ölçümü Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar | 05/15 | 土耳其语 |
129. | Pomiar ciśnienia Potężna aparatura do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu | 03/14 | 波兰语 |
竞争力手册(CP) | |||
130. | Mesure de niveau continue dans les liquides et les solides Sélection et configuration pour l'industrie des process | 12/17 | 法语 |
131. | Selection Guide, Auswahlhilfe. Kontinuierliche Füllstandmessung in Flüssigkeiten und Schüttgütern Auswahl- und Projektierungshilfe für die Prozessindustrie | 10/22 | 德语 |
132. | Selection Guide Continuous level measurement in liquids and bulk solids Selection and engineering guide for the process industry | 10/22 | 英语 |
133. | 粉体液体の連続レベル測定 レベル計選定ガイド | 06/24 | 日语 |
创新(IN) | |||
134. | Membrane TempC Précision et sécurité maximales en mesure de pression avec séparateurs à membrane | 07/14 | 法语 |
General Station Description (GSD) | |||
135. | GSD Single, GSD_EH_PA_PR_CerabarS_0x1541_0x03_0x01_PALIB, 19.05.2014 (Pre
ssure, Cerabar S, 0x1541) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
136. | GSD Single, GSD_EH_PA_PR_Cerabar_0x1541_PALIB, 14.04.2014 (Pressure, Cera
bar S, 0x1541) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
Electronic Data Description (EDD) | |||
137. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x16_0x03, 28.05.2015 (Pressure, Cerabar S) HART, PDM Version: 6.1, 8.1, 8.2 SP 1 | 1.00.00 | 中间语言 |
138. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x06_0x01_FFLIB_ITK5_01, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 5.01 | 1.00.00 | 中间语言 |
139. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x17_0x02, 25.01.2018 (Pressure, Cerabar S, 0x0018) HART, Experion Version: R432.1 Field Device Manager Version: R450.1 | 1.00.00 | 中间语言 |
140. | EDD Single, AMS11_HART_PR_CerabarS_0x0018_0x15_0x02, 21.08.2019 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
141. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x05_0x01_FFLIB_ITK4_60, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.60 | 1.00.00 | 中间语言 |
142. | EDD Single, AMS12_0_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
143. | EDD Single, EDD_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 12.05.2014 (Pressure,
Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
144. | EDD Single, AMS_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 07.04.2014 (Pressure,
Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, AMS Version: 11.5 | 1.00.00 | 中间语言 |
145. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x03_0x02, 17.08.2015 (Pressure, Cerabar S) PROFIBUS PA, PDM Version: 6.0 SP5, 6.1, 8.1, 9.1 | 1.00.00 | 中间语言 |
146. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x06_0x03_FFLIB_ITK5_20, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 5.20 | 1.00.00 | 中间语言 |
147. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x14_0x01, 06.11.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
148. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x01_0x01, 04.01.2019 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
149. | EDD Single, AMS10_HART_PR_CerabarS_0x0018_0x17_0x02, 24.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.0, 10.1, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
150. | EDD Single, EH_FF_PR_CerabarS_0x1007b_0x05_0x01_FFLIB_ITK4_61, 09.11.2016
(Pressure, Cerabar S, 0x1 FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: ITK 4.61 | 1.00.00 | 中间语言 |
151. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x15_0x04, 31.03.2014 (Pressure, Cerabar S, 0x0018) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
152. | EDD Single, PDM_PA_PR_CerabarS_0x1541_0x01_0x02, 04.01.2019 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, PDM Version: 6.0 SP5, 8.1 | 1.00.00 | 中间语言 |
153. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x15_0x07, 25.02.2015 (Pressure,
Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5, 6.1, 8.1, 8.1 SP1 | 1.00.00 | 中间语言 |
154. | EDD Single, FDM_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
155. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x17_0x01, 23.04.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.1, 9.0.1.2 | 1.00.00 | 中间语言 |
156. | EDD Single, AMS12_0_HART_PR_CerabarS_0x0018_0x17_0x02, 22.08.2024 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
157. | EDD Single, PDM_HART_PR_CerabarS_0x0018_0x0A_0x01, 06.11.2018 (Pressure, Cerabar S, 0x0018) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
158. | EDD Single, AMS12_HART_PR_CerabarS_0x0018_0x15_0x02, 21.08.2019 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
159. | EDD Single, AMS10_0_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
Device Type Manager (DTM) | |||
160. | DTM Single, CerabarS_PMx7x_FF_V3_00_xx_DevRev6, 12.05.2023 (Pressure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.6.55.40 | 中间语言 |
161. | DTM Single, CerabarS_PMx7x_FF_FW4_00_zz_Dev_Rev_7, 12.05.2023 (Pressure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldMate Version: 2.05 Plant Resource Manager Version: R3.10 | 1.6.55.40 | 中间语言 |
162. | DTM Single, CerabarS_PMx7x_PA_FW4_01_zz_Dev_Rev_3, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.155.349 | 中间语言 |
163. | DTM Single, CerabarS_PMx7x_PA_V4_00_xx, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 中间语言 |
164. | DTM Single, CerabarS_PMx7x_PA_V03_00_10, 16.05.2023 (Pressure, Cerabar S, 0x1541) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 中间语言 |
165. | DTM Single, CerabarS_PMx7x_HART_FW_2_30_zz_Dev_Rev_23, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R450.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.4.189.51 | 中间语言 |
166. | DTM Single, CerabarS_PMx7x_HART_FW2_20_zz_Dev_Rev_22, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11, R3.12 | 1.4.189.51 | 中间语言 |
167. | DTM Single, CerabarS_PMx7x_V02_10_xx, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11 | 1.4.188.39 | 中间语言 |
168. | DTM Single, CerabarS_PMx7x_V01_00, 24.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
169. | DTM Single, CerabarS_PMx7x_V02_00, 11.05.2023 (Pressure, Cerabar S, 0x0018) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
Faceplate | |||
170. | Faceplate Library, PRM_FF_Package_Pressure_1_05_00, 29.05.2018 (Pressure) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02 | 1.05.00 | 中间语言 |
171. | Faceplate Single, PRM_HART_PR_CerabarS_0x0018_0x17_0x02, 25.01.2018 (Pressure, Cerabar S, 0x0018) HART, Plant Resource Manager Version: R3.31 | 1.00.00 | 中间语言 |
172. | Faceplate Single, PRM_FF_PR_Cerabar_S_0x1007b_0x07_0x02, 07.04.2014 (Pres
sure, Cerabar S, 0x1007b) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.11 | 1.00.00 | 中间语言 |
173. | Faceplate Single, PRM_HART_PR_CerabarS_0x0018_0x16_0x04, 31.01.2018 (Pressure, Cerabar S, 0x0018) HART, Plant Resource Manager Version: R3.12 | 1.00.00 | 中间语言 |
视频 | |||
174. | Animation TempC Membrane Animation RU 1920x1080 mp4 | 03/17 | 俄语 |
Manufacturer Declaration | |||
175. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: FMB50-, FMB70-, FMD78-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75- 一致性声明编号: HE_01550_06.24 制造商规格: 1935/2004 | 英语 | |
176. | Cerabar, Cerabar S, Deltabar S 产品型号: FMD76-, FMD77-, FMD78-, PMC71-, PMC71B-, PMD70-, PMD75-, PMP51B-, PMP71-, PMP71B-, PMP72-, PMP75- 一致性声明编号: HE_01332_01.20 制造商规格: Performance characteristics | 德语 英语 | |
177. | Cerabar S, Deltabar, Deltabar S 产品型号: FMD77-, FMD78-, PMP71-, PMP75-, PMD75B- 一致性声明编号: HE_00999_01.18 制造商规格: Operating conditions, Ambient temperature <-50°C | 英语 | |
178. | Cerabar S 产品型号: PMP75- 一致性声明编号: HE_00570_01.17 制造商规格: RoHS | 中文 | |
179. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: PMP75-, PMP71-, PMP55-, PMP51-, PMP23-, PMD75-, PMD55-, FMD78-, FMD77-, FMD72-, FMB70-, FMB50- 一致性声明编号: HE_01716_01.23 制造商规格: Food hygiene | 英语 | |
180. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S 产品型号: FMB50-, FMB70-, FMD78-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75- 一致性声明编号: HE_01550_05.24 制造商规格: 1935/2004 | 英语 | |
181. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltapilot 产品型号: PMC71-, PMC71B-, PMP50-, PMP51-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75- 一致性声明编号: HE_01855_01.23 制造商规格: | 英语 | |
182. | Cerabar, Cerabar M, Cerabar S, Levelflex, Micropilot, Micropilot S 产品型号: FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, PMC11-, PMC21-, PMC71B-, PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75-, FMR540-, FMR54-, FMR533-, FMR532-, FMR531-, FMR530-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 一致性声明编号: HE_01158_01.19 | 英语 | |
183. | Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75- 一致性声明编号: HE_00729_01.17 | 德语 英语 | |
184. | Cerabar S, Deltabar S, Levelflex 产品型号: FMD78-, FMP51-, PMD75-, PMP71-, PMP75- 一致性声明编号: HE_00913_02.17 制造商规格: Explosion protection | 英语 | |
185. | Cerabar S 产品型号: PMP71-, PMP75- 一致性声明编号: HE_01090_01.19 制造商规格: Explosion protection | 英语 | |
186. | Product family: Cerabar S, Deltabar, Deltabar S 产品型号: FMD77-, PMP75-, FMD78-, PMP71-, PMD75B- 一致性声明编号: HE_00999_02.18 制造商规格: Ambient temperature <-50°C, Operating conditions | 英语 | |
FDA Declaration | |||
187. | Cerabar S 产品型号: PMP75- 一致性声明编号: FDA_00175_03.18 | 德语 英语 | |
188. | Cerabar S 产品型号: PMP75- 一致性声明编号: FDA_00255_01.20 | 德语 英语 | |
189. | Product family: Cerabar M, Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMP55-, PMP75- 一致性声明编号: FDA_00361_01.24 | 德语 英语 | |
190. | Cerabar S 产品型号: PMP75- 一致性声明编号: FDA_00175_02.18 | 德语 英语 | |
191. | Cerabar M, Cerabar S, Deltapilot M, Deltapilot S, Liquiphant M 产品型号: PMP75-, PMP55-, PMP51-, FMB70-, FTL51H-, FTL50H-, PMC51-, FMB50- 一致性声明编号: FDA_00073_04.15 | 德语 英语 | |
EU Declaration | |||
192. | Product family: Cerabar S 产品型号: PMP71-, PMP75- 一致性声明编号: EU_01057_01.22 | 德语 英语 法语 | |
193. | Cerabar S 产品型号: PMP71-, PMP75- 一致性声明编号: EC_05 002 | 德语 英语 法语 | |
194. | Product family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 一致性声明编号: EU_00931_02.24 | 德语 英语 法语 | |
195. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 一致性声明编号: EC_00551_04.17 | 德语 英语 法语 | |
196. | Product family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 一致性声明编号: EU_00931_01.21 | 德语 英语 法语 | |
197. | Product family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 一致性声明编号: EU_01040_01.22 | 德语 英语 法语 | |
198. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- | 德语 英语 法语 | |
199. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 一致性声明编号: EC_00552_04.21 | 德语 英语 法语 | |
200. | Product family: Cerabar S 产品型号: PMC71-, PMP75- 一致性声明编号: EU_01058_01.22 | 德语 英语 法语 | |
201. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- | 德语 英语 法语 | |
SIL Declaration | |||
202. | Product family: Cerabar, Cerabar S, Deltabar S 产品型号: FMD77-, PMP75-, FMD78-, PMP71-, PMD75- 一致性声明编号: SIL_00341_01.19 | 英语 | |
UK Conformity Assessed | |||
203. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00069_01.21 | 英语 | |
204. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00210_01.21 | 英语 | |
205. | Product family: Cerabar S [Product root: PMC71-, PMP75-Declaration number: UK_00214_01.21 | 英语 | |
206. | Product family: Cerabar S [Product root: PMP71-, PMP75-Declaration number: UK_00224_01.21 | 英语 | |
207. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00070_01.21 | 英语 | |
208. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00445_01.21 | 德语 英语 法语 | |
209. | Product family: Cerabar S [Product root: PMP75-Declaration number: UK_00536_01.22 | 德语 英语 法语 | |
210. | Product family: Cerabar S [Product root: PMC71-, PMP71-, PMP75-Declaration number: UK_00171_02.22 | 英语 | |
Miscellaneous | |||
211. | Cerabar S 产品型号: PMC71-, PMP71-, PMP72-, PMP75- 地区/国家: China 认证机构: ACMA 证书号: EC11010A | 英语 | |
212. | Waterpilot, Deltabar S, Cerabar S, Deltabar, Cerabar M, Cerabar, Deltapilot M, Deltapilot S, Ceraphant, Deltabar M 产品型号: PTP33B-, PMP75-, FMD78-, PMP71-, FMD77-, PMP55-, PMD75-, PMP51-, PMC71-, FMD72-, PMC51-, FMB51-, FMB52-, PMD78B-, FMB70-, FMB53-, PMP71B-, FMB50-, PMD55-, PMD75B-, PMP51B-, PMC71B-, PMD55B-, PMP21-, PMC51B-, FMD71-, PMP23-, FMX21-, PMC21-, PMP11-, PTP31B-, PTC31B-, PMC11- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.PA03.B.53503_22 | 俄语 | |
213. | Product family: Cerabar, Cerabar M, Cerabar S, Ceraphant, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Waterpilot 产品型号: FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMX21-, PMC11-, PMC21-, PMC43-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP11-, PMP21-, PMP23-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TR CU 020/2011 | 俄语 | |
Explosion Protection | |||
214. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: USA 认证机构: FM 类别: I,II,III/1/A,B,C,D,E,F,G/T6 保护: XP/NI/DIP, XP/IS | 英语 | |
215. | Cerabar S 产品型号: PMP75-, PMP72-, PMP71-, PMC71- 地区/国家: USA 认证机构: FM 类别: I,II,II/1,2/ABCDEFG 保护: NI, IS, DIP, Cl.II | 英语 | |
216. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMD75-, PMP71-, PMP72-, PMP75- 地区/国家: South Korea 认证机构: KTL 保护: Ex d IIC T6...T2, Ex ia IIC T6...T2 | 德语 英语 | |
217. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex ia, Ex ta | ||
218. | Cerabar S 产品型号: PMP71-, PMP75-, PMP72- 地区/国家: Europe (ATEX) 认证机构: KEMA 类别: II 2 G, II 1/2 G 保护: Ex d IIC T6 Gb, Ex ia IIC T6 Ga/Gb | 英语 | |
219. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, PMP75-, FMD78-, PMP71-, FMD77-, PMD75-, PMC71-, PMD70- 地区/国家: Brazil 认证机构: TÜV 保护: Ex ia | 葡萄牙语 | |
220. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: BV 保护: Ex i | 英语 | |
221. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: Great Britain 认证机构: CML 保护: Ex i | 英语 | |
222. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, PMP75-, FMD78-, PMP71-, FMD77-, PMD75-, PMP72- 地区/国家: India 认证机构: CC(O)E 保护: Ex ia | 英语 | |
223. | Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: USA 认证机构: FM 类别: I,II,III/1,2/A,B,C,D,F,G/ 保护: DIP, IS, NI | 英语 | |
224. | Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: Canada, USA 认证机构: CSA 类别: II,III/1/E,F,G, I,II,III/1/B,C,D,E,F T6, I,II,III/1/A,B,C,D,E,F,G T6, I/2/A,B,C,D 保护: XP/IS, XP, NI, IS/NI/DIP, DIP | 英语 | |
225. | Product family: Cerabar S 产品型号: PMP75- 地区/国家: Japan 认证机构: DEKRA 保护: Ex d | 英语 | |
226. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- 地区/国家: Europe 认证机构: BV 保护: Ex i | 德语 | |
227. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: Great Britain 认证机构: CML 保护: Ex i | 英语 | |
228. | Product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: Great Britain 认证机构: CML 保护: Ex i | 英语 | |
229. | Cerabar S 产品型号: PMC71-, PMP71-, PMP72-, PMP75- 地区/国家: Europe (ATEX) 认证机构: KEMA 类别: II 1 D, II 1 G 保护: Ex ia IIC T6 Ga/Gb | 德语 英语 | |
230. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | 英语 | |
231. | Product family: Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i | ||
232. | Cerabar S, Deltabar S, Deltapilot S 产品型号: PMP75-, FMD78-, PMP71-, FMD77-, PMD75-, PMC71-, FMB70- 地区/国家: Europe (ATEX) 认证机构: DEKRA 保护: Ex t, Ex i | 英语 | |
233. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 2 G 保护: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | 英语 | |
234. | Product family: Cerabar S, Deltabar S 产品型号: FMD77-, PMP75-, FMD78-, PMP71-, PMD75-, PMC71- 地区/国家: Brazil 认证机构: INMETRO 保护: Ex d | 葡萄牙语 | |
235. | Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex i, Ex t | 英语 | |
236. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: China 认证机构: NEPSI 保护: Ex d IIC T6 Gb, Ex d ia IIC T6 Gb | 英语 中文 | |
237. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMP71-, PMD75-, PMP75-, PMC71- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | 英语 | |
238. | Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMD75-, PMP71-, PMP72-, PMP75- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T2 | 德语 英语 | |
239. | Cerabar S, Deltabar S 产品型号: FMD77-, PMP75-, FMD78-, PMP71-, PMD75-, PMC71- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 2 G 保护: Ex d [ia] IIC T6...T3 Gb, Ex db IIC T6...T1 Gb | 英语 | |
240. | Product family: Cerabar S, Deltabar S 产品型号: FMD77-, PMP75-, FMD78-, PMP71-, PMD75-, PMC71- 地区/国家: Great Britain 认证机构: CML 保护: Ex d, Ex i | 英语 | |
Hygienic Equipment | |||
241. | Cerabar M, Cerabar S, Cerabar T 产品型号: PMP75-, PMP71-, PMP55-, PMC71-, PMP51-, PMC51-, PMP135-, PMP131-, PMC131- 地区/国家: Poland 认证机构: PZH | 波兰语 | |
242. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S 产品型号: FDU91F-, PMP75-, FMD78-, FMP52-, FMR52-, PMP55-, FMP53-, PMP51-, FTL51H-, PMC71-, FTL50H-, FMD72-, PMC51-, FMI51-, FTI51-, FMR62-, FMB70-, FMR63B-, FMB50-, FTL63-, FMD71-, PMP23-, FTL33-, PTP33B-, FTW33-, FTW23-, FTI26-, FTL43-, QMW43-, QWX43-, FMR43-, PMP43- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
243. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S 产品型号: FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR43-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI51-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMP23-, PMP43-, PMP51-, PMP55-, PMP75-, PTP33B-, QMW43-, QWX43- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
Overfill Prevention | |||
244. | Product family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: Germany 认证机构: DIBt 证书号: Z-65.11-385 | 德语 | |
245. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: Germany 认证机构: DIBt 证书号: Z-65.11-385 | 德语 | |
Fieldbus Conformance | |||
246. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: Fieldbus Foundation 软件版本号: DEVICE REV. 07, DD-ITK 6.10 过程通讯: 040 | 英语 | |
247. | Product Family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: Fieldbus Foundation 过程通讯: 040 | 英语 | |
248. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: Fieldbus Foundation 软件版本号: DEVICE REV. 06, DD-ITK 5.20 过程通讯: 040 | 英语 | |
249. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75-, PMP72- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: PROFILE 3.02 过程通讯: 030 | 英语 | |
Pressure Equipment | |||
250. | Cerabar M, Cerabar S, Deltabar 产品型号: FMD71-, PMP71-, PMP75-, PMP51-, PMP55-, PMC71-, PMC51-, FMD72- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
251. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S 产品型号: FMD72-, FMD78-, PMP75-, PMP71-, PMP55-, FMD77-, PMD75-, PMP51-, PMD78B-, PMP71B-, PMP51B-, PMD75B-, PMD55-, PMD55B-, PMP50- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
252. | SYSTEM, Levelflex, Deltabar S, Deltabar M, Deltabar, Ceraphant T, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar 产品型号: PTP31B-, PMP75-, PMP71-, PMP55-, PMP51-, PMP21-, PMP11-, PMD78B-, PMD75B-, PMD75-, PMD55B-, PMD55-, NMS81-, FMP54-, FMD78-, FMD77- 认证机构: TÜV | 德语 英语 | |
253. | Liquiphant, Deltabar S, Cerabar S, Liquiphant M, Cerabar M, Deltapilot S, Liquipoint, Liquicap M, Liquiphant FailSafe, Ceraphant, Cerabar, Deltapilot M, Deltabar 产品型号: FTL33-, FMD78-, PMP75-, PMP51-, PMP55-, FMB70-, PMC51-, FTL51H-, FTL50H-, FTL51-, FMB50-, FMI52-, FTL50-, FTI52-, FTL81-, FMI51-, FTI51-, FTL31-, FTW23-, FTW33-, FTL80-, PTP33B-, PMP23-, FMD71- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
254. | Waterpilot, Deltabar, Deltabar S, Cerabar S, SYSTEM, Gammapilot M, Gammapilot, Deltapilot S, Deltapilot M, Deltabar M, Ceraphant T, Ceraphant, Cerabar T, Cerabar M, Cerabar 产品型号: PMC71B-, FMD78-, PMD75-, PMP75-, PMP71-, FMD77-, PMD78B-, PMP71B-, PMP55-, PMP51-, PMP51B-, PMC71-, FMB70-, FMD72-, NMS83-, PMD75B-, FMB53-, PMC51-, PMP21-, PTP33B-, PMP23-, PTP31B-, PMD55-, FMB50-, PMP11-, PTC31B-, FMD71-, FMG60-, FMX21-, FTG20-, NMS80-, PMC21-, PMC11-, PMC51B- 认证机构: TÜV | 德语 英语 | |
255. | Product family: Cerabar M, Cerabar S, Deltabar S 产品型号: FMD77-, FMD78-, PMP55-, PMP75- 地区/国家: Europe 认证机构: TÜV Süddeutschland | 德语 英语 | |
Metrology | |||
256. | Cerabar M, Cerabar S 产品型号: PMC51-, PMP75-, PMP71-, PMP55-, PMP51-, PMC71- 地区/国家: Russia 认证机构: Rosstandart 证书号: 71892-18 | 俄语 | |
257. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- 地区/国家: Belarus 认证机构: BEL 证书号: 15060 | 俄语 | |
258. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMC51-, PMC51B-, PMC71-, PMC71B-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 884 | 俄语 | |
259. | Cerabar, Cerabar M, Cerabar S 产品型号: PMC11-, PMC21-, PMC51-, PMC71-, PMP11-, PMP21-, PMP23-, PMP51-, PMP55-, PMP71-, PMP75- 地区/国家: Belarus 认证机构: BELGIM 证书号: 13477 | 俄语 | |
260. | Product family: Cerabar, Cerabar M, Cerabar S, Ceraphant 产品型号: PTP33B-, PTP31B-, PTC31B-, PMP75-, PMP71B-, PMP71-, PMP55-, PMP51B-, PMP51-, PMP23-, PMP21-, PMP11-, PMC71B-, PMC71-, PMC51B-, PMC51-, PMC21-, PMC11- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.093 | 俄语 | |
261. | Product family: Cerabar, Cerabar M, Cerabar S 产品型号: PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: 认证机构: AZSTAND 证书号: 002492 | ||
262. | Product family: Cerabar, Cerabar S 产品型号: PMC71-, PMC71B-, PMP71-, PMP71B-, PMP75- 地区/国家: Lithuania 认证机构: 证书号: 2561 | ||
263. | Product family: Cerabar, Cerabar S 产品型号: PMC71-, PMC71B-, PMP71-, PMP71B-, PMP75- 地区/国家: Lithuania 认证机构: 证书号: 2561 | ||
264. | Product family: Cerabar M, Cerabar S 产品型号: PMC51-, PMC71-, PMP51-, PMP55-, PMP71-, PMP75- 地区/国家: 认证机构: 证书号: 3149 | 俄语 | |
Safety Integrity Level (SIL) | |||
265. | SIL certificate for product family: Cerabar S, Deltabar S, Deltapilot S 产品型号: FMB70-, PMP75-, FMD78-, FMD77-, PMP71-, PMD75-, PMC71- 地区/国家: International 认证机构: TÜV | 德语 英语 | |
266. | SIL Certificate diaphragm seals for PMP55-, PMP75-, PMP51B-, PMP71B-,
FMD77-, FMD78-, PMD78B- 产品型号: FMD77-, FMD78-, PMD78B-, PMP51B-, PMP55-, PMP71B-, PMP75- 地区/国家: International 认证机构: TÜV | 德语 英语 | |
Marine | |||
267. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: DNVGL | 英语 | |
268. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: BV | 英语 | |
269. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: South Korea 认证机构: KR | 英语 | |
270. | Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: ABS | 英语 | |
271. | Product family: Cerabar S 产品型号: PMC71-, PMP71-, PMP75- 地区/国家: International 认证机构: KR | 英语 | |
Food Safety | |||
272. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar S 产品型号: FMD72-, FMD78-, PMP45-, PMP51-, PMP55-, PMP75-, PMP43- 地区/国家: Europe 认证机构: | 英语 |