| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | OXY5500 Optical Oxygen Analyzer Technical Information System design and specification for the OXY5500 Optical Oxygen Analyzer | ||
| 操作手册(BA) | |||
| 2. | OXY5500 gas analyzer Operating Instructions Commissioning, operation, and maintenance details for the OXY5500 gas analyzer | ||
| 3. | OXY5500 Gas Analyzer Sample Conditioning System Operating Instructions Commissioning, operation, and maintenance details for the OXY5500 Gas Analyzer Sample Conditioning System (SCS) | ||
| 安装指南(EA) | |||
| 4. | OXY5500 Electro-Optical Module Replacement Instructions for replacing the OXY5500 electro-optical module | ||
| 5. | 2-Pack, OXY5500 TDLAS Gas Analyzer Start-Up Instructions for starting up the 2-Pack, OXY5500 TDLAS Gas Analyzer system | ||
| 6. | OXY5500 Transportable Analyzer Connection/Operation Instructions for connecting and operating the OXY5500 portable analyzer | ||
| 7. | SS2000e-OXY5500 TDLAS Gas Analyzer Start-Up Instructions for starting up the SS2000e-OXY5500 TDLAS Gas Analyzer | ||
| 8. | SS2100-OXY5500 TDLAS Gas Analyzer Start-Up Instructions for starting up the SS2100-OXY5500 TDLAS Gas Analyzer | ||
| 9. | Thermostat Replacement Instructions for replacing the thermostat for CSA-certified analyzers; OXY4400, OXY5500, SS500/SS2000/SS3000 and SS500e/SS2000e/SS3000e | ||
| Ex 防爆说明(XA) | |||
| 10. | OXY5500 Gas Analyzer Safety Instructions ATEX/IECEx/UKEX: Zone 2 cCSAus: Class I, Division 2 | ||
| 特殊资料(SD) | |||
| 11. | Packaging/Shipping/Handling/Storage Instructions for safely packaging, shipping, handling or storing TDLAS gas analyzers or components | ||
| 12. | OXY5500 optical oxygen analyzer service software Special Documentation Instructions for operating the service software to diagnose and maintain the OXY5500 optical oxygen analyzer | ||
| 公共出版物(PU) | |||
| 13. | TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2 A guide to TDLAS and QF technology application notes (natural gas, hydrogen, biomethane, carbon capture, LNG, gas processing, NGL fractionation, petrochemical, syngas, ammonia, and refining) for the oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100, SS2100a, SS2100i, and OXY5500 analyzers). | 11/23 | 英语 |
| 14. | Factory acceptance test (FAT) information - For TDLAS and QF analyzers An overview about the factory acceptance tests (FATs) offered for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a, J22, JT33, SS500, OXY5500) to customers. | 10/23 | 英语 |
| 15. | Approval drawings - For TDLAS and QF analyzers An overview about the engineered approval drawings offered for TDLAS and QF analyzers (SS2100, SS2100i, J22, JT33, OXY5500, SS500) to enable customers to confirm that the system fabrication meets their approval. | 08/22 | 英语 |
| 16. | Energiewende Unsere Gasanalysegeräte sind bereit Ein Überblick über die Energiewende und die Bedeutung der Gasanalyse. | 06/25 | 德语 |
| 17. | バイオガスとバイオメタンのリアルタイム品質測定 TDLAS/QFアナライザ(SS500, J22, JT33, SS2100, OXY5500)を使 用した、石油・ガス産業におけるバイオガスおよびバイオメタン中 の化合物濃度測定 | 06/24 | 日语 |
| 18. | TDLASおよびQFアナライザアプリケーションガイド H2O、H2S、CO2、C2H2、NH3、O2の 正確で信頼性の高い測定 天然ガス、水素、バイオメタン、炭素回収、LNG、ガス処理、 NGL分留、石油化学、合成ガス、アンモニア、精製に関する石油・ ガスおよび化学産業向けのTDLASおよびQF技術のアプリケーション ノート(J22、JT33、SS500、SS2100、SS2100a、SS2100i、および OXY5500アナライザーに関連) | 06/24 | 日语 |
| 19. | エネルギー転換 - 当社のガスアナライザは準備ができています エネルギー転換の概要と、石油・ガス産業における炭素から再生可 能エネルギー、天然ガス、水素、LNG、バイオガスなどへのエネル ギーサプライチェーン転換の需要に対応するためのTDLAS、QF、ラ マン分光法(J22、OXY5500、Raman Rxn4、Raman Rxn5アナライザを 含む)によるガス分析の重要性。 | 05/24 | 日语 |
| 20. | Energy transition - Our gas analyzers are ready An overview of energy transition and the importance of gas analysis via TDLAS, QF, and Raman spectroscopy (including the J22, JT33, OXY5500, Raman Rxn4, and Raman Rxn5 analyzers) to meet the demand for an energy supply chain shift away from carbon toward renewable energy, natural gas, hydrogen, LNG, biogas and more in the oil & gas industry. | 05/24 | 英语 |
| 21. | TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, and O2 A guide to TDLAS and QF technology application notes (natural gas, hydrogen, biomethane, carbon capture, LNG, gas processing, NGLfractionation, petrochemical, syngas, ammonia, and refining) for the oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100, SS2100i, and OXY5500 analyzers). | 02/25 | 英语 |
| 22. | Real-time quality measurements in biogas and biomethane A discussion on using TDLAS / QF analyzers (SS500, J22, JT33, SS2100, and OXY5500) to measure the concentration of compounds in biogas and biomethane in the Oil & Gas industry. | 02/25 | 英语 |
| 23. | Factory acceptance test (FAT) information - For TDLAS and QF analyzers An overview about the factory acceptance tests (FATs) offered for TDLAS and QF analyzers (SS2100, SS2100i, J22, JT33, SS500, OXY5500) to customers. | 02/25 | 英语 |
| 行业解决方案(SO) | |||
| 24. | H2O-, H2S- und O2-Messungen für Anwendungen zur Abscheidung, Nutzung und Speicherung von Kohlendioxid (CCUS) Die schnelle und zuverlässige Analyse von Feuchtigkeit (H2O), Schwefelwasserstoff (H2S) und Sauerstoff (O2) in für CCUS- Anwendungen | 12/25 | 德语 |
| 25. | Mesures H2O et O2 pour la production d'hydrogène vert Cette note d'application explique l'utilisation des technologies TDLAS et QF pour mesurer H2O et O2 dans la production d'hydrogènevert dans l'industrie pétrolière. | 11/23 | 法语 |
| 26. | Mesures d'H2O, d'H2S et d'O2 Mesures d'H2O, d'H2S et d'O2 pour les applications de captage, d'utilisation et de stockage du carbone (CCUS) | 09/23 | 法语 |
| 27. | O2 in natural gas production, storage, transportation and distribution This application note explains the use of Quenched Fluorescence technology to measure O2 in pipelines in the natural gas supply chain. | 09/21 | 英语 |
| 28. | グリーン水素製造のためのH2OおよびO2測定 このアプリケーションノートでは、石油・ガス産業におけるグリー ン水素の製造時に、H₂OおよびO₂を測定するためのTDLAS技術および QF技術の使用方法について説明します。 | 07/25 | 日语 |
| 29. | 二酸化炭素回収・有効利用・貯留(CCUS)アプリケーション用のH2O、H2S、O2測定 石油・ガス産業におけるカーボンプロセスやパイプラインでのH2O 、H2S、O2測定のためのTDLASとQF技術の使用について | 06/24 | 日语 |
| 30. | H2O and O2 measurements for green hydrogen production This application note explains the use of TDLAS and QF technologies to measure H2O and O2 in the production of green hydrogen in the Oil & Gas industry. | 06/23 | 英语 |
| 31. | H2O and O2 measurements for green hydrogen production This application note explains the use of TDLAS and QF technologies to measure H2O and O2 in the production of green hydrogen in the Oil & Gas industry. | 04/25 | 英语 |
| 32. | H2O, H2S and O2 measurements for carbon capture, utilization, and storage (CCUS) applications This application note explains the use of TDLAS and QF technologies to measure H2O, H2S, and O2 in carbon processes and pipelines in the Oil & Gas industry. | 02/25 | 英语 |
| 33. | H2O, H2S and O2 measurements for carbon capture, utilization, and storage (CCUS) applications This application note explains the use of TDLAS and QF technologies to measure H2O, H2S, and O2 in carbon processes and pipeline s in the Oil & Gas industry. | 02/24 | 英语 |
| 竞争力手册(CP) | |||
| 34. | Process analyzer solutions - Expertise for optimal performance An overview brochure about process analysis solutions offered by the Endress+Hauser Process Analyzer Support team in Europe, including Raman spectroscopy, TDLAS, and QF technology-based solutions. | 12/24 | 英语 |
| 35. | Analysis system for quality control of biomethane - Reducing carbon footprints with renewable energy An overview of Endress+Hauser's TDLAS/QF measurement systems (J22, SS2100 and SS2100i TDLAS gas analyzers, OXY5500 optical oxygenQF analyzer) for quality control of biomethane for the oil & gas industry which helps companies reduce emissions using renewable energy. | 11/23 | 英语 |
| 36. | バイオメタンの品質管理のための分析システム - 再生可能エネル ギーによるカーボンフットプリントの削減 石油・ガス産業におけるバイオメタンの品質管理を目的とした、 Endress+Hauser の TDLAS/QF 計測システム(J22、SS2100 および SS2100i TDLAS ガスアナライザ、OXY5500酸素アナライザ) の概要 。 本計測システムは、再生可能エネルギーを使用して企業の排出 量削減に役立ちます。 | 07/24 | 日语 |
| 创新(IN) | |||
| 37. | TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, SS2100i, and SS2100a TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer)to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), oxygen (O2), ammonia (NH3), and acetylene (C2H2)in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. | 11/23 | 英语 |
| 38. | OXY5500 precision oxygen analyzer - Reliable O2 measurements for gas applications An overview brochure about our OXY5500 optical precision oxygen (O2) analyzer using quenched fluorescence (QF) for gas applications, powered by SpectraSensors technology. | 10/21 | 英语 |
| 39. | Technischer Leitfaden TDLAS- und QF-Analysatortechnologie Funktionsprinzip, Konfigurationen und Zertifizierungsinformationen | 07/25 | 德语 |
| 40. | OXY5500 ‒ Präzisionsanalysator für Sauerstoff Zuverlässige O2-Messungen für Gasanwendungen | 06/25 | 德语 |
| 41. | TDLASおよびQFアナライザ技術ガイド - 動作原理、装置構成、認証情報 波長可変半導体レーザー吸光分光(TDLAS)および蛍光消光(QF) アナライザの製品ラインアッ(J22、JT33、SS500、SS2100、 SS2100i、SS2100a、TDLASガスアナライザ、およびOXY5500精密酸素 アナライザ)を紹介する技術ガイドです。SpectraSensorsの技術を 使用して、化学産業/石油・ガス産業における天然ガスプロセス流 中の水/水分(H2O)、硫化水素(H2S)、二酸化炭素(CO2)、酸素 (O2)、アンモニア(NH3)、アセチレン(C2H2)を測定します。 | 05/24 | 日语 |
| 42. | TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, and SS2100i TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer) to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), and oxygen (O2) in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. | 02/25 | 英语 |
| 43. | TDLAS, QF 가스 분석기 가이드 측정 원리, 구성 및 인증 정보 | 02/23 | |
| 44. | OXY5500 高精度酸素アナライザ - ガスアプリケーション向けの信 頼性の高いO2 測定 OXY5500光学式高精度酸素(O₂)アナライザは、SpectraSensorsテ クノロジーを搭載し、ガスアプリケーション向けに蛍光消光(QF) を用いて酸素濃度を測定する分析システムです。この概要パンフレ ットでは、OXY5500の特長、測定原理、および産業用途における活 用方法についてご紹介しています。 | 01/26 | 日语 |
| 45. | Guide technologique des analyseurs TDLAS et QF Principe de fonctionnement, configurations et informations de certification | 01/24 | 法语 |
| 设置软件 | |||
| 46. | Service software, OXY5500_1.0.2.4 Software update, OXY5500 Optical Oxygen Analyzer, version 1.0.2.4 | 1.0.2.4 | 中间语言 |
| 47. | Firmware, SSI v1.4.2.0001 Firmware update, OXY5500 Optical Oxygen Analyzer, version 1.4.2.0001 | 01.04.02 | 中间语言 |
| Explosion Protection | |||
| 48. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: India 认证机构: PESO 保护: Zone 2 | 英语 | |
| 49. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: International (IECEx) 认证机构: CML 保护: Ex e | 英语 | |
| 50. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: USA 认证机构: CSA 保护: Cl. I Div. 2 | 英语 | |
| 51. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: Great Britain 认证机构: CML 保护: Ex e | 英语 | |
| 52. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: Europe (ATEX) 认证机构: CML 保护: Ex e | 英语 | |
| Metrology | |||
| 53. | Product family: QF gas analyzer 产品型号: OXY5500- 地区/国家: Kazakhstan 认证机构: KazStandard 证书号: KZ11VTN00007898 | ||