| 描述 | 版本 | 语种 | |
| 操作手册(BA) | |||
| 1. | FLOWSIC200 Flow Measuring Device | ||
| 2. | FLOWSIC200 Transmitter Flow Measuring Device | ||
| 3. | VM400 Single Point Air Velocity Monitor | ||
| 特殊资料(SD) | |||
| 4. | SOPAS ET 3.0 – Engineering Tool Connection establishment Information on using the program | ||
| 竞争力手册(CP) | |||
| 5. | FLOWSIC流量メータと流量測定機器 精密な計量— 正確な請求とプロセス制御のために | 09/25 | 日语 |
| 6. | MISURATORI E STRUMENTI PER LA PORTATA FLOWSIC MISURATORI E STRUMENTI PER LA PORTATA FLOWSIC Misura precisa delle quantità – fatturazione precisa e controllo di processo | 05/25 | 意大利语 |
| 7. | FLOWSIC – flow meters and instruments Precise quantity measurement for accurate billing and process control | 05/25 | 英语 |
| 创新(IN) | |||
| 8. | FLOWSIC200 – トンネルシステムにおける空気の流れ測定用超音波気流センサ FLOWSIC200は、トンネル内や排気換気ダクト内の流速および流向を 、非接触かつ高精度で測定するために使用されます。 | 10/25 | 日语 |
| 9. | VM400 – flow measurement instruments The compact device solution for non-contact flow measurement in tunnels | 02/26 | 英语 |
| 10. | FLOWSIC200 – ultrasonic flow measurement of air flow in tunnel systems The FLOWSIC200 is used for the noncontact and accurate measurement of flow velocity and flow direction inside tunnels or exhaust ventilation ducts. | 02/26 | 英语 |