描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Micropilot FMR56, FMR57 雷达料位计 | ||
操作手册(BA) | |||
2. | Micropilot FMR56, FMR57 PROFIBUS PA 操作手册 雷达料位计 | ||
3. | Micropilot FMR56, FMR57 HART 操作手册 雷达料位计 | ||
4. | Micropilot FMR56, FMR57 FOUNDATION Fieldbus 操作手册 雷达料位计 | ||
仪表参数 (GP) | |||
5. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters Free space radar | ||
6. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters Free space radar | ||
7. | Micropilot FMR5x HART Description of Device Parameters Free space radar | ||
Short Instruction (KA) | |||
8. | KA Micropilot FMR56、FMR57 FOUNDATION Fieldbus 雷达料位计 | 08/22 | 英语 |
9. | KA Micropilot FMR56, FMR57 HART 雷达料位计 | 08/22 | 英语 |
10. | KA Micropilot FMR56, FMR57 PROFIBUS PA 雷达料位计 | 08/22 | 英语 |
安装指南(EA) | |||
11. | Slip on flange - Installation Instruction Micropilot | ||
12. | Sealing set Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, Remote display FHX50 | ||
13. | HF cable Installation instruction Micropilot | ||
14. | Housing GT18, GT19, GT20 Levelflex, Micropilot | ||
15. | Housing filter Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
16. | Replacing the display module Installation Instructions Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150, Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis play FHX50 | ||
17. | Transmitter electronics FHX50 Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
18. | Cover Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, Remote display FHX50 | ||
19. | Terminal set Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
20. | Main electronics module Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x | ||
21. | Set housing security clamp Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
22. | Display module Installation Instructions Levelflex FMP5x, Micropilot FMR5x | ||
23. | Replacing the main electronics module Installation Instructions Promass 200 / TB2, Prosonic Flow 200, Promag 200 | ||
24. | Antenna for FMR50, FMR52, FMR53, FMR56 Installation instruction Micropilot | ||
25. | M12 connector, IP66/68 NEMA4X/6P, ProToF Installation Instructions Levelflex FMP5x Micropilot FMR5x, FMR6x | ||
26. | Housing plug M12 for connection of FHX50 Installation Instruction Levelflex, Micropilot | ||
27. | I/O module Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
28. | Installation Instruction Slip on flange Micropilot | ||
Ex 防爆说明(XA) | |||
29. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ga/Gb Ex ia IIC T6...T1 X Ex ia IIIC T85°C Da/Db X | ||
30. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db IECEx: Ex ia IIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
31. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db | ||
32. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ga/Gb Ex ia/db [ia Ga] IIC T6...T1 X Ex ta/tb IIIC T85°C Da/Db X | ||
33. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb | ||
34. | Micropilot FMR56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ta IIIC T200 xx°C Da X Ex ta/tb IIIC T85°C Da/Db X | ||
35. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ecIIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
36. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing IS Safety Instructions Microwave Level Measurement | ||
37. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
38. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex iaIIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
39. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
40. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus 0Ex ia IIC T6...T1 Ga X Ga/Gb Ex ia IIC T6...T1 X | ||
41. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
42. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb | ||
43. | Micropilot FMR54/56/57 4-20 mA HART Associated Safety Instructions (XA) ATEX, IECEx: XA00693F/00 UK: XA02415F/00 | ||
44. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex iaIIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
45. | Micropilot FMR54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1 D Ex ia IIIC T500 85°C Da IECEx: Ex ia IIIC T500 85°C Da | ||
46. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ec IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
47. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Zone 0 Ex ia IIC T6-T1 Zone 0/1 Ex ia IIC T6-T1 13-KB4BO-0377, 13-KB4BO-0373, 13-KB4BO-0374 (KC) | ||
48. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
49. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing IS Safety Instructions Microwave Level Measurement | ||
50. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX: II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb IECEx: Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
51. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ga/Gb Ex ia/db [ia Ga] IIC T6...T1 X | ||
52. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Zone 0 Ex ia IIC T6-T1 Zone 0/1 Ex ia IIC T6-T1 13-KB4BO-0375 (KC) | ||
53. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
54. | Micropilot FMR56/57 4-20 mA HART Ex ta IIIC T200 xx°C Da X Ex ta/tb IIIC T85°C Da/Db X | ||
55. | Micropilot FMR56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1 D Ex ta IIIC T500 xx°C Da II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
56. | Micropilot FMR56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ta IIIC T500 xx°C Da Ex ta/tb IIIC T85°C Da/Db | ||
57. | Safety Instructions Mircopilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex d [ia] IIC T6-T1 13-KB4BO-0380 (KC) | ||
58. | Sealing plugs ATEX: II 2 G Ex db IIC Gb II 1 D Ex ta IIIC Da IECEx: Ex db IIC Gb Ex ta IIIC Da | ||
59. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ga/Gb Ex ia/db [ia Ga] IIC T6...T1 X Ex ta/tb IIIC T85°C Da/Db X | ||
60. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX, IECEx: Ex ec IIC Gc Ex ic IIC Gc | ||
61. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
62. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, switch output (PFS) Ex ic IIC T6 Gc TÜV 13.2010 X (INMETRO) | ||
63. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Control Drawing XP/DIP | ||
64. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
65. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX: II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db IECEx: Ex ia/db [ia Ga] IICT6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
66. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX: II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db IECEx: Ex ia IIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
67. | Micropilot FMR56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ta IIIC T500xx°C Da Ex ta/tb IIIC T85°C Da/Db | ||
68. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
69. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
70. | Micropilot FMR56/57 4...20 mA HART Ex ta IIIC T500xx°C Da Exta/tb IIIC T85°C Da/Db | ||
71. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing XP/DIP Safety Instructions Microwave Level Measurement | ||
72. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex nA IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
73. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART 0Ex ia IIC T6...T1 Ga X Ga/Gb Ex ia IIC T6...T1 X | ||
74. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
75. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
76. | Micropilot FMR56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
77. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ec IIC Gc Ex ic IIC Gc | ||
78. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb IECEx: Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
79. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX: II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb IECEx: Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
80. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 3G Ex ec IIC Gc II 3 G Ex ic IIC Gc | ||
81. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
82. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
83. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
84. | Micropilot FMR56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
85. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
86. | Micropilot FMR54/56/57 4-20 mA HART ATEX: II 1 D Ex ia IIIC T500 85°C Da IECEx: Ex ia IIIC T500 85°C Da | ||
87. | Micropilot FMR54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1 D Ex ia IIIC T500 85°C Da | ||
88. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Control Drawing IS | ||
89. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ga/Gb Ex ia IIC T6...T1 X Ex ia IIIC T85°C Da/Db X | ||
90. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
91. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, 4...20 mA Ex ic IIC T6 Gc TÜV 13.2010 X (INMETRO) | ||
92. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, 4...20 mA Ex ia IIC T6 Ga TÜV 13.2010 X (INMETRO) | ||
93. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 3 G Ex ec IIC Gc II 3 G Ex ic IIC Gc | ||
94. | Micropilot FMR56/57 4-20 mA HART Ex ta IIIC T500 xx°C Da Ex ta/tb IIIC T85°C Da/Db | ||
95. | Micropilot FMR54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) ATEX, IECEx: XA00694F/00 UK: XA02416F/00 | ||
96. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia IIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
97. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
98. | Micropilot FMR54/56/57 4-20 mA HART II 1 D Ex ia IIIC T500 85°C Da | ||
99. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Control Drawing IS | ||
100. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
101. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
102. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, switch output (PFS) Ex ia IIC T6 Ga TÜV 13.2010 X (INMETRO) | ||
103. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Control Drawing XP/DIP | ||
104. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex d [ia] IIC T6-T1 13-KB4BO-0381, 13-KB4BO-0376, 13-KB4BO-0379, 13-KB4BO-0382 (KC) | ||
105. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
106. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db | ||
107. | Micropilot FMR56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1 D Ex ta IIIC T500 xx°C Da II 1/2 D Ex ta/tb IIIC T85°C Da/Db IECEx: Ex ta IIIC T500 xx°C Da Ex ta/tb IIIC T85°C Da/Db | ||
108. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing XP/DIP Safety Instructions Microwave Level Measurement | ||
109. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
110. | Micropilot FMR56/57 4-20 mA HART ATEX: II 1 D Ex ta IIIC T500 xx°C Da II 1/2 D Ex ta/tb IIIC T85°C Da/Db IECEx: Ex ta IIIC T500 xx°C Da Ex ta/tb IIIC T85°C Da/Db | ||
111. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ga/Gb Ex ia/db [ia Ga] IIC T6...T1 X | ||
112. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex nA IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
113. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb IECEx: Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
114. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
115. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db IECEx: Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
116. | Bluetooth® module BT10 Suitable for Micropilot FMR5x, FMR6x and LevelflexFMP5x with 4-20 mA HART Certified according to: ATEX/IECEx: Ex ia, Ex ia/db, Ex ic, Ex ia/ic, Ex ec, Ex ia/ec, Ex db, Ex ta, Ex ta/tb EPL: Ga, Ga/Gb, Gc, Ga/Gb/Gc, Da, Da/Db | ||
117. | Micropilot FMR56/57 4-20 mA HART II 1 D Ex ta IIIC T500 xx°C Da II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
118. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
证书(ZE) | |||
119. | RFID TAG Certificate/Declaration of Conformity ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X | ||
特殊资料(SD) | |||
120. | Bluetooth module BT10 Accessories | ||
121. | SD Cable gland M20 Ex d for the Japanese market | ||
122. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57, FMR60, FMR62, FMR67 Quick Setup Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57, FMR60, FMR62, FMR67 Quick Setup | ||
123. | Micropilot FMR5x Heartbeat Diagnostics Heartbeat Verification Heartbeat Monitoring Special Documentation Free-space radar | ||
124. | Overvoltage Protection 1-channel (OVP10), 2-channel (OVP20) Clip-on overvoltage protection module for 2-wire devices Special Documentation Pluggable overvoltage protection module for 2-wire platform devices | ||
125. | Micropilot FMR50/51/52/53/54/56/57 Functional Safety Manual Special Documentation Free space radar for liquids and bulk solids with 4 to 20 mA output signal | ||
126. | Information for Korean market Information for Korean market | ||
127. | Weather protection cover for dual compartment housing Accessories | ||
128. | Micropilot FMR50/51/52/53/54/56/57 Functional Safety data sheet/Datenblatt zur Funktionalen Sicherheit | ||
129. | Alignment of the housing Alignment of the housing | ||
130. | RFID TAG (无线射频识别标签) 专用文档 RFID TAG (无线射频识别标签) | ||
Functional Safety (FY) | |||
131. | Micropilot FMR50/51/52/53/54/56/57 Functional Safety Manual | 12/22 | 英语 |
生产商信息(MI) | |||
132. | Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Manufacturer information for users regarding software updates (NE53) Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Software version V01.01.00, HART Manufacturer information for users regarding software updates (NE53) | ||
133. | Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Manufacturer information for users regarding software updates (NE53) Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Firmware V01.02.zz, HART Dev Rev 3 Manufacturer information for usersregarding software updates (NE53) | ||
用户杂志(CM) | |||
134. | Trait d'union 56 - Edition Process Le Journal d'Information Endress+Hauser France | 06/13 | 法语 |
公共出版物(PU) | |||
135. | The new generation of 80 GHz radar sensors Designed for special demands: Yours. | 05/24 | 英语 |
136. | Die neue 80 GHz Radarfamilie Micropilot Erfüllt einzigartige Anforderungen: Ihre | 05/24 | 德语 |
137. | Guide de sélection de mesure de niveau radar à émission libre Liquides, solides en vrac, stockage, process et mesure transactionnelle | 01/19 | 法语 |
行业解决方案(SO) | |||
138. | More efficient with the supplier-managed inventory business model Inventory and supply chain solution across depots for a chemical producer | 09/19 | 英语 |
139. | Prevent unscheduled downtimes With fuel and chemical supply chain management in Primaries | 09/19 | 英语 |
140. | Real-time inventory information across production storages Usage of existing material on stocks and reduction of locked-in inventory costs | 09/19 | 英语 |
141. | The efficient business model with Vendor Managed Inventory Inventory solution for a chemical distributor | 09/19 | 英语 |
实际应用(FA) | |||
142. | Füllstandsmesstechnik Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern | 10/22 | 德语 |
143. | Level measurement Product overview for applications in liquids and bulk solids | 10/22 | 英语 |
144. | Catálogo Medición y Detección de nivel Gama de productos para aplicaciones con líquidos y sólidos | 06/22 | 西班牙语 |
145. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 03/23 | 意大利语 |
竞争力手册(CP) | |||
146. | Dielektrizitätskonstante (DK-Wert) - Kompendium Zugriff auf mehrere tausend DK-Werte für viele unterschiedliche Medien. Auch per App. Die App können Sie per QR-Code im Dokument auf ihrem Tablet oder Smartphone installieren. | 12/22 | 德语 |
147. | Dielectric constant (DC value) - Compendium Access to several thousand DCvalues for all kinds of different media. Also via App. See QR-Code in the document. | 12/22 | 英语 |
案例分析(CS) | |||
148. | Process automation worth its weight in gold Memosens pH sensors improve processes at Agnico Eagle | 07/16 | 英语 |
149. | L’automatisation des process vaut son pesant d’or Memosens Les sondes de pH améliorent les process chez Agnico Eagle | 07/16 | 法语 |
150. | Prozessautomatisierung, die Gold wert ist Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle | 07/16 | 德语 |
151. | Medición de nivel con radar en silos circulares compartimentados Cementos Heidelberg confía en Micropilot FMR56 | 02/15 | 西班牙语 |
152. | Mesure de niveau par radar dans des cellules de stockage étroites Park & Bellheimer AG optimise ses procédures logistiques avec des radars de mesure de niveau ultra modernes | 02/15 | 法语 |
153. | Caso de éxito: Bellheimer Brauerei Medición de nivel radar en silos estrechos Park & Bellheimer AG optimiza la logística con instrumentación de nivel radar sin contacto | 02/15 | 西班牙语 |
154. | Mesure de niveau fiable par radar dans les silos circulaires à compartiments HeidelbergCement fait confiance au Micropilot FMR56 | 02/15 | 法语 |
创新(IN) | |||
155. | Bluetooth module BT10 - checklist and Installation guide Whatare the requirements to use the Bluetooth module BT10 for our Radar devices? And how do you install it? We answer these two questions in this document. | 07/18 | 德语 |
156. | Bluetooth module BT10 - checklist and Installation guide Whatare the requirements to use the Bluetooth module BT10 for our Radar devices? And how do you install it? We answer these two questions in this document. | 06/18 | 英语 |
157. | Module Bluetooth BT10 - checklist et guide d'installation Quelles sont les conditions requises pour utiliser le module Bluetooth BT10 pour nos appareils radar ? Comment l'installer ? Nous répondons à ces deux questions dans ce document. | 06/18 | 法语 |
158. | マイクロパイロット マイクロパイロットFMRシリーズ | 04/17 | 日语 |
General Station Description (GSD) | |||
159. | GSD Single, GSD_EH_PA_LE_Micropilot_0x1559_0x01_0x01_PALIB, 14.04.2014 (L
evel, Micropilot, 0x1559) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
160. | GSD Single, GSD_PA_LE_Micropilot_0x1559_0x02_0x01, 18.02.2015 (Level, Micropilot, 0x1559) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
Electronic Data Description (EDD) | |||
161. | EDD Single, EH_HART_LE_Micropilot_0x1128_0x03_0x03_FCG, 10.08.2022 (Level, Micropilot, 0x1128) HART, HART Version: Any | 1.00.00 | 中间语言 |
162. | EDD Single, AMS12_0_HART_LE_Micropilot_FMR5x_0x0028_0x02_0x01, 04.04.2017 (Level, Micropilot, 0x002 HART, AMS Version: 12.0, 12.5, 13.0, 13.1 | 1.00.00 | 中间语言 |
163. | EDD Single, AMS11_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
164. | EDD Single, EDD_FF_LE_Micropilot_0x1028_0x01_0x01, 07.04.2014 (Level, Mic
ropilot, 0x1028) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
165. | EDD Single, AMS10_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
166. | EDD Single, FDM_HART_LE_MicropilotFMR5x_0x1128_0x03_0x03, 16.07.2021 (Level, Micropilot, 0x1128) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
167. | EDD Single, AMS11_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 21.08.2019 (Level, Micropilot, 0x0028) HART, AMS Version: 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
168. | EDD Single, AMS11_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
169. | EDD Single, AMS10_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
170. | EDD Single, AMS13_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
171. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x01_0x02, 20.05.2015 (Level, Micropilot) HART, PDM Version: 6.0 SP5, 6.1, 8.0.2, 8.1, 8.1 SP1, 8.2.1 | 1.00.00 | 中间语言 |
172. | EDD Single, AMS10_0_HART_LE_Micropilot_FMR5x_0x0028_0x02_0x01, 24.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
173. | EDD Single, EDD_FF_LE_Micropilot_0x1028_0x02_0x02, 07.10.2015 (Level, Mic
ropilot) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
174. | EDD Single, FDM_HART_LE_Micropilot_0x0028_0x02_0x01, 09.04.2015 (Level, M
icropilot) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
175. | EDD Single, AMS12_0_HART_LE_Micropilot_FMR5x_0x0028_0x03_0x03, 10.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0 | 1.00.00 | 中间语言 |
176. | EDD Single, EH_ROCKWELL_FF_Micropilot_0x1028_0x01_0x01, 20.03.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, Rsfieldbus/FFLD Version: 2.03 | 1.00.00 | 中间语言 |
177. | EDD Single, AMS12_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 21.08.2019 (Level, Micropilot, 0x0028) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
178. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x03_0x03, 08.08.2018 (Level, Micropilot, 0x0028) HART, PDM Version: 6.1, 8.2.1, 9.0.1.2, 9.1 | 1.00.00 | 中间语言 |
179. | EDD Single, AMS13_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
180. | EDD Single, AMS10_0_HART_LE_Micropilot_FMR5x_0x0028_0x03_0x03, 24.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5 | 1.00.00 | 中间语言 |
181. | EDD Single, PDM_PA_LE_Micropilot_0x1559_0x02_0x01, 18.02.2015 (Level, Micropilot, 0x1559) PROFIBUS PA, PDM Version: 6.1, 8.1 SP 1, 9.1 | 1.00.00 | 中间语言 |
182. | EDD Single, PDM_PA_LE_Micropilot_0x1559_0x01_0x01, 14.04.2014 (Level, Micropilot, 0x1559) PROFIBUS PA, PDM Version: 6.0 SP5, 6.1, 8.1 | 1.00.00 | 中间语言 |
183. | EDD Single, AMS12_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
184. | EDD Single, AMS12_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
185. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x02_0x02, 20.05.2015 (Level, Micropilot) HART, PDM Version: 8.1 SP1, 8.2, 8.2.1 | 1.00.00 | 中间语言 |
186. | EDD Single, EH_HONEYWELL_FF_Micropilot_0x1028_0x02_0x02, 19.03.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, Experion Version: R300 | 1.00.00 | 中间语言 |
Device Type Manager (DTM) | |||
187. | DTM Single, Micropilot_FMR5x_FF_FW1_00_zz_Dev_Rev_1, 24.05.2023 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 Plant ResourceManager Version: R3.31 | 1.11.0.746 | 中间语言 |
188. | DTM Single, Micropilot_FMR5x_FF_FW1_01_zz_Dev_Rev_2, 24.05.2023 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 Plant ResourceManager Version: R3.31 | 1.11.0.745 | 中间语言 |
189. | DTM Single, Micropilot_FMR5x_PA_FW1_01_zz_Dev_Rev_2, 16.05.2023 (Level, Micropilot, 0x1559) PROFIBUS PA, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Experion Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.11.0.375 | 中间语言 |
190. | DTM Single, Micropilot_FMR5x_PA_FW1_00_zz_Dev_Rev_1, 16.05.2023 (Level, Micropilot, 0x1559) PROFIBUS PA, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Experion Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.11.0.372 | 中间语言 |
191. | DTM Single, Micropilot_FMR5x_HART_FW1_01_zz_Dev_Rev_2, 23.05.2023 (Level, Micropilot, 0x0028) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11 | 1.10.1.916 | 中间语言 |
192. | DTM Single, Micropilot_FMR5x_HART_FW1_00_zz_Dev_Rev_1, 23.05.2023 (Level, Micropilot, 0x0028) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.10, R3.11 | 1.10.0.919 | 中间语言 |
193. | DTM Single, Micropilot_FMR5x_HART_FW1_02_zz_Dev_Rev_3, 23.05.2023 (Level, Micropilot, 0x0028) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.12 | 1.10.0.914 | 中间语言 |
Faceplate | |||
194. | Faceplate Library, PRM_HART_Package_Level_1_08_00, 22.07.2015 (Level) HART, Plant Resource Manager Version: R3.02, R3.05, R3.11, R3.12 | 1.08.00 | 中间语言 |
195. | Faceplate Library, PRM_FF_Package_Level_1_05_00, 29.05.2018 (Level) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02, R3.12 | 1.05.00 | 中间语言 |
196. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x0028_0x02_0x01, 17.12.201
5 (Level, Micropilot) HART, Plant Resource Manager Version: R3.12 | 1.00.00 | 中间语言 |
197. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 31.03.201
4 (Level, Micropilot, 0x00 HART, Plant Resource Manager Version: R3.05 | 1.00.00 | 中间语言 |
198. | Faceplate Single, PRM_FF_LE_Micropilot_0x1028_0x02_0x02, 07.10.2015 (Leve
l, Micropilot) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.12.10 | 1.00.00 | 中间语言 |
199. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x1128_0x03_0x03, 16.07.2021 (Level, Micropilot, 0x11 HART, Plant Resource Manager Version: R3.12 | 1.00.00 | 中间语言 |
图片 | |||
200. | Pressebild PressEHM01 Endress+Hauser SE+Co. KG, Micropilot FMR5x family | 12/16 | 中间语言 |
动画 | |||
201. | Teaser ToF Wizard French Animation EN 1920x1080 mp4 | 12/15 | 法语 |
Manufacturer Declaration | |||
202. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR51-, FMR57-, FMR56-, FMR53- 一致性声明编号: HE_00200_01.15 制造商规格: RoHS | 德语 英语 | |
203. | Cerabar, Cerabar M, Cerabar S, Levelflex, Micropilot, Micropilot S 产品型号: FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, PMC11-, PMC21-, PMC71B-, PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75-, FMR540-, FMR54-, FMR533-, FMR532-, FMR531-, FMR530-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 一致性声明编号: HE_01158_01.19 | 英语 | |
204. | Micropilot 产品型号: FMR56- 一致性声明编号: HE_00599_01.17 制造商规格: RoHS | 中文 | |
205. | Product family: Levelflex, Liquicap M, Liquicap T, Micropilot, Micropilot S, Prosonic M, Prosonic S 产品型号: FMI21-, FMI51-, FMI52-, FMP50-, FMP51-, FMP53-, FMP54-, FMP57-, FMR10-, FMR20-, FMR43-, FMR50-, FMR51-, FMR52-, FMR53-, FMR540-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FMU40-, FMU41-, FMU42-, FMU44-, FMU90-, FTI51-, FTI52- 一致性声明编号: HE_01850_01.23 制造商规格: Food hygiene | 英语 | |
EU Declaration | |||
206. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_01166_01.24 | 德语 英语 | |
207. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00879_01.21 | 德语 英语 法语 | |
208. | Micropilot 产品型号: FMR50-, FMR52-, FMR57-, FMR54-, FMR51-, FMR53-, FMR56- 一致性声明编号: EG 12 021 | 德语 英语 法语 | |
209. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00630_03.21 | 德语 英语 法语 | |
210. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 一致性声明编号: EU_00958_02.21 | 德语 英语 法语 | |
211. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_00958_03.24 | 德语 英语 法语 | |
212. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_00954_03.24 | 德语 英语 法语 | |
213. | Micropilot 产品型号: FMR50-, FMR52-, FMR57-, FMR54-, FMR51-, FMR53-, FMR56- 一致性声明编号: EC_00203_04.16 | 德语 英语 法语 | |
214. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00881_05.22 | 英语 | |
215. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR57-, FMR56- 一致性声明编号: EC_00675_02.18 | 德语 英语 法语 | |
216. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00878_01.21 | 德语 英语 法语 | |
SIL Declaration | |||
217. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 一致性声明编号: SIL_00246_02.22 | 英语 | |
UK Conformity Assessed | |||
218. | Product family: Micropilot [Product root: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-Declaration number: UK_00052_02.22 | 英语 | |
219. | Product family: Micropilot [Product root: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-Declaration number: UK_00040_03.21 | 英语 | |
Miscellaneous | |||
220. | Product family: Micropilot, Micropilot M, Micropilot S, System & Gauging, System & Gauging 产品型号: FMR10-, FMR10B-, FMR20-, FMR20B-, FMR30B-, FMR50-, FMR51-, FMR52-, FMR53-, FMR532-, FMR54-, FMR540-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, NMR81-, NMR84- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TR CU 020/2011 | 俄语 | |
221. | Product family: Levelflex, Micropilot, Minicap, Nivector, Prosonic M, Prosonic S, Solicap M, Solicap S, Soliphant M, Soliphant T 产品型号: FTM52-, FTM51-, FTM50-, FTM21-, FTM20-, FTI77-, FTI56-, FTI55-, FTI26-, FTC968-, FTC262-, FTC260-, FMU95-, FMU90-, FMU44-, FMU42-, FMU41-, FMU40-, FMR67B-, FMR67-, FMR66B-, FMR57-, FMR56-, FMP57-, FMP56-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.PA03.B.53429_22 | 俄语 | |
222. | Micropilot 产品型号: FMR57-, FMR56-, FMR54-, FMR53-, FMR5250-, FMR5245-, FMR5244-, FMR5240-, FMR5233-, FMR5232-, FMR5231-, FMR5230-, FMR52-, FMR50-, FMMR51- 地区/国家: Russia 认证机构: Rostekhnadzor 证书号: 01-TY-00477-2014 | 俄语 | |
Explosion Protection | |||
223. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada 认证机构: CSA 保护: IS, DIP, NI, XP, AEx/Ex ia IIC T6...T1 Ga, AEx/Ex d [ia] IIC T6...T1 Ga/Gb | 英语 | |
224. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 地区/国家: Europe (ATEX) 认证机构: Endress+Hauser 类别: II 3 G 保护: Ex ic IIC T6 Gc | 德语 英语 法语 | |
225. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: BV 保护: Ex i | 英语 | |
226. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
227. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
228. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Brazil 认证机构: INMETRO 保护: Ex ta, Ex nA, Ex ic, Ex ia, Ex d | 葡萄牙语 | |
229. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
230. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada 认证机构: FM 保护: IS, XP | 英语 | |
231. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
232. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Great Britain 认证机构: CML 保护: Ex d Zone 0/1, Ex i Zone 0, Ex i Zone 0/1, Ex t Zone 20, Ex t Zone 20/21 | 英语 | |
233. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Europe (ATEX) 认证机构: Endress+Hauser 类别: II 3 G 保护: Ex ic IIC T6 Gc | 德语 英语 法语 | |
234. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: China 认证机构: NEPSI 保护: Ex t Zone 20/21, Ex t Zone 20, Ex i Zone 20/21, Ex i Zone 20, Ex i Zone 2, Ex i Zone 1, Ex i Zone 0/1, Ex i Zone 0, Ex e Zone 2, Ex d Zone 0/1 | 中文 | |
235. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
236. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex d [ia] IIC T6 Ga/Gb, Ex ta IIIC Txxx°C Da/Db | 英语 | |
237. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex ia/db, Ex ta/tb, Ex ta, Ex nA, Ex ic, Ex ia | 英语 | |
238. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex d Zone ½, Ex e Zone 2, Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 1, Ex i Zone 2, Ex t Zone 20, Ex t Zone 20/21 | 英语 | |
239. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: India 认证机构: CC(O)E 保护: Ex d, Ex ia | 英语 | |
240. | Micropilot 产品型号: FMR57-, FMR51-, FMR52-, FMR54-, FMR50-, FMR56-, FMR53- 地区/国家: International (IECEx) 认证机构: PTB 保护: Ex ia, Ex ic, Ex nA, Ex ta, Ex ta/tb, Ex ia/db | 英语 | |
241. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: South Korea 认证机构: KTL 保护: Ex ta/IIIC Txxx°C | ||
242. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: China 认证机构: NEPSI 保护: Ex d, Ex i, Ex t | 中文 | |
243. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Europe (ATEX) 认证机构: PTB 类别: II 1/2 D, II 1/2 G, II 1/2/3 G, II 1 D, II 1 G 保护: Ex d Zone ½, Ex e Zone 2, Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 2, Ex t Zone 20, Ex t Zone 20/21 | 德语 英语 | |
244. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
245. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
246. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 地区/国家: Russia (TR CU) 认证机构: NANIO 保护: Ex d, Ex i, Ex t, Ex n | 俄语 | |
247. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
248. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex ia/db, Ex ta/tb, Ex ta, Ex nA, Ex ic, Ex ia | 英语 | |
249. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
250. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- 地区/国家: Europe 认证机构: BV 保护: Ex i | 德语 | |
251. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i, Ex t, Ex n | ||
Radio Equipment | |||
252. | Levelflex, Micropilot 产品型号: FMR67-, FMP54-, FMP51-, FMP52-, FMR54-, FMR52-, FMP55-, FMR51-, FMP57-, FMP53-, FMR57-, FMP56-, FMR53-, FMR56-, FMP50-, FMR50-, FMR62-, FMR60- 地区/国家: USA 认证机构: FCC | 英语 | |
253. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 地区/国家: Europe | 英语 | |
254. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: China 认证机构: | 中文 | |
255. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: India 认证机构: | 英语 | |
256. | Micropilot 产品型号: FMR52-, FMR50-, FMR51-, FMR56-, FMR57- 地区/国家: USA 认证机构: FCC 类别: K-BAND | 英语 | |
257. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 地区/国家: Canada | 英语 | |
258. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: South Africa 认证机构: | 英语 | |
259. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 英语 | |
260. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 中文 | |
261. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | ||
262. | Levelflex, Micropilot 产品型号: FMR67-, FMP52-, FMP54-, FMR52-, FMR57-, FMP57-, FMR54-, FMP55-, FMR51-, FMP53-, FMR53-, FMP51-, FMR56-, FMP56-, FMR62-, FMR50-, FMP50-, FMR60- 地区/国家: Canada 认证机构: | 英语 | |
263. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Indonesia 认证机构: | ||
264. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Japan 认证机构: | 英语 | |
265. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 认证机构: FCC | 英语 | |
266. | Micropilot 产品型号: FMR50-, FMR56- | ||
267. | Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- | ||
268. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
269. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: 认证机构: | 英语 | |
270. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Malaysia 认证机构: SIRIM | 英语 | |
271. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
272. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: United Arab Emirates 认证机构: | ||
273. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Norway 认证机构: | 英语 | |
274. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
275. | Levelflex, Micropilot 产品型号: FMR67-, FMP54-, FMP51-, FMP52-, FMR54-, FMR52-, FMP55-, FMR51-, FMP57-, FMP53-, FMP56-, FMR53-, FMR56-, FMP50-, FMR50-, FMR62-, FMR60- 地区/国家: 认证机构: | ||
276. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: Singapore 认证机构: | 英语 | |
277. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
278. | Levelflex, Micropilot 产品型号: FMR60-, FMP52-, FMP54-, FMR52-, FMP57-, FMR54-, FMP55-, FMP53-, FMP51-, FMR51-, FMP56-, FMR53-, FMR56-, FMR50-, FMP50- 地区/国家: Brazil 认证机构: | 葡萄牙语 | |
279. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
280. | Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
Fieldbus Conformance | |||
281. | Micropilot 产品型号: FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53-, FRM50-, FMR55- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: PROFILE 3.02 过程通讯: 020 | 英语 | |
282. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: International 认证机构: Fieldbus Foundation 软件版本号: DEVICE REV. 01, DD-ITK 6.00 过程通讯: 040 | 英语 | |
283. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: REV.01.01;SW/FW:01.01; HW:1.0 过程通讯: 020 | 英语 | |
Pressure Equipment | |||
284. | Micropilot, Micropilot S, Minicap, Nivector, Prosonic M, Prosonic S, Prosonic T, Pumpenschutz, Solicap M, Solicap S, Soliphant M, Soliphant T, SYSTEM, Doppelstabsonde, Dreistabsonde, Einstabsonde, Levelflex, Liquicap M, Liquicap T, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Liquipoint, Liquipoint T, LIQUITREND 产品型号: FTL51C-, FTL51B-, FTL51-, FTL50H-, FTL50-, FTL41-, FTL33-, FTL31-, FTI77-, FTI56-, FTI55-, FTI52-, FTI51-, FTI26-, FTC968Z-, FTC262-, FTC260-, FMU44-, FMU43-, FTL51H-, FTL62-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM20-, FTM21-, FTM50-, FTM51-, FTM52-, FTW23-, FTW31-, FTW32-, FTW33-, NMR81-, NMR84-, QMW43-, FMU42-, 11362Z-, 11363Z-, 11371-, 11375Z-, 11961Z-, FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-, FMI21-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMU41-, FMU40-, FMU30-, FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR540-, FMR54-, FMR532-, FMR53-, FMR52-, FMR51-, FMR50-, FMR20-, FMR10-, FMP57-, FMP56- 认证机构: TÜV | 德语 英语 | |
285. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
Metrology | |||
286. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Russia 认证机构: Rosstandart 证书号: 55965-13 | 俄语 | |
287. | Product family: Micropilot, Micropilot S, System & Gauging 产品型号: FMR10-, FMR20-, FMR50-, FMR51-, FMR52-, FMR53-, FMR530-, FMR531-, FMR532-, FMR533-, FMR54-, FMR540-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, FWR30-, NMR81-, NMR84- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0313 | 俄语 | |
288. | Product family: Micropilot, Micropilot S, System & Gauging 产品型号: NMR84-, NMR81-, FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR540-, FMR54-, FMR532-, FMR53-, FMR52-, FMR51-, FMR50-, FMR20-, FMR10- 地区/国家: 认证机构: AZSTAND 证书号: 002495 | ||
289. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: KZ.02.01.00315-2019 | 俄语 | |
Safety Integrity Level (SIL) | |||
290. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: TÜV | 德语 英语 |