描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | TI Ecofit CPA640 通用一体式安装支架,用于安装120 mm传感器,适合所有水管理和工业 领域 | ||
操作手册(BA) | |||
2. | BA Ecofit CPA640 通用一体式安装支架,用于安装120 mm传感器,适合所有水管理和工业领域 | ||
证书(ZE) | |||
3. | Manufacturer Declaration TSE/BSE free | ||
实际应用(FA) | |||
4. | Sensors, transmitters, compact devices and assemblies Experts in Liquid Analysis | 09/24 | 英语 |
5. | Sensoren, Messumformer, Kompaktgeräte and Armaturen Kompetenz in der Flüssigkeitsanalyse | 09/24 | 德语 |
6. | Sensoren, Messumformer, Kompaktgeräte and Armaturen Kompetenz in der Flüssigkeitsanalyse | 03/22 | 德语 |
7. | Sensors, transmitters, compact devices and assemblies Experts in Liquid Analysis | 03/22 | 英语 |
竞争力手册(CP) | |||
8. | pH-Messung in Industrieprozessen Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen | 12/21 | 德语 |
9. | pH measurement in industrial processes Selection and engineering guide for different industries and applications | 12/21 | 英语 |
10. | Measurement and control aspect of pH using inductively coupled with bidirectional Memosens technology in flue gas desulfurization process White Paper CP971C pH measurement and control in a power utility is an integral part of process. The scrubber efficiency is highlydependent on the pH. Numerous opportunities were revealed for saving time, as well as the cost and materials in power plants. In afossil fuel power plant, the chemical energy stored in coal, oil, natural gas, shale oil, oxygen and air is converted into thermal, mechanical and finally into electrical energy. In other words, water is heated to steam, which spins a steam turbine. The steam turbine drives an electrical generator. | 04/11 | 英语 |
11. | 産業プロセスにおけるpH測定 さまざまな産業およびアプリケーション向けのpH測定セレクションガイド | 02/24 | 日语 |
简易文本 | |||
12. | Ecofit CPA 640 Adapter für Anbringung der Elektrode CPS 11D an Armatur CYA 611 | 12/12 | 德语 |
Manufacturer Declaration | |||
13. | EcoFit 产品型号: CPA640- 一致性声明编号: HE_01376_01.20 制造商规格: Explosion protection | 德语 英语 |