技术信息(TI) | 操作手册(BA) |
仪表参数 (GP) | Short Instruction (KA) |
安装指南(EA) | 特殊资料(SD) |
案例分析(CS) | 创新(IN) |
简易文本 | Electronic Data Description (EDD) |
Device Type Manager (DTM) | Faceplate |
Verification DTM | Declarations |
证书 | |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | TI Proline Prosonic Flow W 400 Ultrasonic time-of-flight flowmeter | ||
操作手册(BA) | |||
2. | BA Proline Prosonic Flow W 400 Ultrasonic time-of-flight flowmeter Modbus RS485 | ||
3. | BA Proline Prosonic Flow W 400 Ultrasonic time-of-flight flowmeter HART | ||
仪表参数 (GP) | |||
4. | GP Proline Prosonic Flow W 400 Ultrasonic time-of-flight flowmeter HART | ||
5. | GP Proline Prosonic Flow W 400 Ultrasonic time-of-flight flowmeter Modbus RS485 | ||
Short Instruction (KA) | |||
6. | KA Proline Prosonic Flow W Ultrasonic time-of-flight sensor | 05/24 | 英语 |
7. | KA Proline 400 Transmitter with ultrasonic time-of-flight sensor HART | 05/24 | 英语 |
8. | KA Proline 400 Transmitter with ultrasonic time-of-flight sensor Modbus RS485 | 05/24 | 英语 |
安装指南(EA) | |||
9. | EA Replacing Small Parts Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass | ||
10. | EA Replacing the sensor, sensor holder, Installation set Prosonic Flow P 500, I, W 400 | ||
11. | EA Replacing connection board electronics compact and remote Promag 400 Index C, Prosonic Flow 400 | ||
12. | Replacing the sensor cable Prosonic Flow 400 | ||
13. | EA Replacing Spare Parts CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital | ||
14. | EA Protective Cover connection compartment Proline 300, 500, 500-digital | ||
15. | EA Replacing the electronics Promag 400 Index C, Prosonic Flow 400 | ||
16. | EA Permanent Coupling Pad Prosonic Flow 91W, 93P, W 400, P 500 | ||
17. | Conduit Adapter Prosonic Flow 400, 500 | ||
18. | EA Weather Protection Proline 400, 800, 500-digital | ||
19. | EA Activating application packages, switching the I/O function, upgrading with additional I/O hardware Proline 300, 400, 500, 500-digital | ||
20. | EA Replacing the transmitter Prosonic Flow 400 | ||
21. | EA Replacing the Display Protection Proline 400, 800 Index C, 500-digital | ||
22. | EA Kit wireless antenna for extended range Proline 300, 400, 500, 500-digital | ||
23. | EA Pipe mounting set Proline 400, 500-digital | ||
24. | Replacing the Display module Promag 400 Index C, Prosonic Flow 400 | ||
25. | EA Replacing the Components for the Transmitter Proline 400, 800 Index C, 500-digital | ||
26. | EA Alteration Display module to Display module with WLAN Proline 300, 400, 500, 500-digital | ||
特殊资料(SD) | |||
27. | UKCA marking Flow, density, concentration, viscosity | ||
28. | Technical Documentation Device Viewer | ||
29. | SD Prosonic Flow EAC Special Documentation | ||
30. | SD Display modules A309/A310 Display with WLAN interface | ||
31. | SD Proline Prosonic Flow W 400 FlowDC application package Modbus RS485 | ||
32. | SD DIN SPEC 91406 Automatic identification of physical objects | ||
33. | SD Proline Prosonic Flow W 400 FlowDC application package HART | ||
34. | Proline Prosonic Flow 400 Web server HART | ||
35. | Proline Prosonic Flow 400 Heartbeat Verification + Monitoring application package HART | ||
36. | SD Proline Prosonic Flow 400 Heartbeat Verification + Monitoring application package Modbus RS485 | ||
案例分析(CS) | |||
37. | 超音波流量計クランプオンセンサ用の 流れの障害補正(FlowDC)機能 超音波流量計クランプオンセンサ用の 流れの障害補正(FlowDC)機能 | 06/24 | 日语 |
38. | Zuverlässige Messung trotz schwieriger Bedingungen Schluchseewerk AG setzt auf Prosonic Flow W 400 für optimierten Turbinenbetrieb | 01/24 | 德语 |
39. | Reliable measurement despite difficult conditions Schluchseewerk AG relies on Prosonic Flow W 400 for optimized turbine operation | 01/24 | 英语 |
创新(IN) | |||
40. | Trasmettitori Prosonic Flow W400 Trasmettitori Prosonic Flow W400 Misuratore di portata clamp-on:flessibile, facile da installare e sicuro | 10/21 | 意大利语 |
41. | Verlässlich, flexibel, wartungsfrei Das Ultraschall-Clamp-On-Portfolio mit vielseitigem Potenzial für die eingriffsfreie Durchflussmessung | 02/24 | 德语 |
42. | Flexible, reliable, zero maintenance The ultrasonic clamp-on portfolio with high potential, especially for flow measurement under challenging conditions | 01/24 | 英语 |
43. | Proline Prosonic Flow W 400 Proline Prosonic Flow W 400 - 2 x DN 짧은 직관부로 유연하고 간편한 설치와 안전성 | 01/22 | |
简易文本 | |||
44. | Prosonic Flow W400 Ultraschall Clamp-on Durchflussmessgerät zur berührungslosen Durchflussmessung auf Stahl- und Kunststoffrohrleitungen ohne Prozessunterbrechung. | 08/22 | 德语 |
Electronic Data Description (EDD) | |||
45. | EDD Single, AMS12_HART_FL_ProsonicFlow400_0x115B_0x01_0x01, 23.11.2023 (Flow, Prosonic Flow 400, 0x HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | 中间语言 |
46. | EDD Single, PDM_HART_FL_ProsonicFlow400_0x115B_0x01_0x01, 21.04.2023 (Flow, Prosonic Flow 400, 0x11 HART, PDM Version: 8.2.1, 9.2.1 | 1.00.00 | 中间语言 |
Device Type Manager (DTM) | |||
47. | DTM Single, ProsonicFlow_400_HART_FW_1_00_zz_Dev_Rev_01, 22.05.2023 (Flow, Prosonic Flow 400, 0x115 HART, AMS DTM Launcher Version: 14.1 DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 Plant Resource Manager Version: R4.03 | 1.81.0.161 | 中间语言 |
Faceplate | |||
48. | Faceplate Single, PRM_HART_FL_ProsonicFlow400_0x115B_0x01_0x01, 09.02.2022 (Flow, Prosonic Flow 400 HART, Plant Resource Manager Version: R4.03 | 1.00.00 | 中间语言 |
Verification DTM | |||
49. | Verification DTM Library, VerificationDTM_FLOW_HART, 23.10.2023 (Flow) HART, DeviceCare Version: 1.07.06 Field Xpert SMT70 Version: 1.08.04 FieldCare Version: 2.17.00 | 2.01.00 | 中间语言 |
50. | Verification DTM Library, VerificationDTM_FLOW_EIP, 23.10.2023 (Flow) EtherNet/IP, DeviceCare Version: 1.07.06 FieldCare Version: 2.17.00 | 2.01.00 | 中间语言 |
Manufacturer Declaration | |||
51. | Product family: PROSONIC FLOW I, PROSONIC FLOW W 产品型号: 9I4B-, 9W4B- 一致性声明编号: HE_01540_01.21 制造商规格: Heartbeat Technology | 德语 英语 | |
EU Declaration | |||
52. | Product family: PROSONIC FLOW I, PROSONIC FLOW W 产品型号: 9I4B-, 9W4B- 一致性声明编号: EU_00965_01.21 | 德语 英语 法语 | |
UK Conformity Assessed | |||
53. | Product family: PROSONIC FLOW I, PROSONIC FLOW W [Product root: 9I4B-, 9W4B-Declaration number: UK_00444_01.21 | 英语 | |
Miscellaneous | |||
54. | Product family: CNGmass, Cubemass C, Dosimag, Dosimag OEM, LPGmass, Promag 55, Promag D, Promag H, Promag P, Promag W, Promass A, Pr
omass E, Promass F, Promass H, Promass I, Promass K, Promass O, Promass P, Promass Q, Promass S, Promass U, Promass X, Prosonic Flow
91, Prosonic Flow 93, Prosonic Flow G, PROSONIC FLOW I, Prosonic Flow P, Prosonic Flow W, t-mass F, t-mass I 产品型号: 55S-, 5BH-, 5CH-, 5DBB-, 5DH-, 5H3B-, 5H5B-, 5HBB-, 5P3B-, 5P5B-, 5PBB-, 5RH-, 5SH-, 5W3B-, 5W4C-, 5W5B-, 5W8C-, 5WBB-, 6F3B-, 6F5B-, 6I5B-, 8A3C-, 8A5C-, 8C3B-, 8C5B-, 8DF-, 8E3B-, 8E5B-, 8F3B-, 8F5B-, 8FE-, 8FF-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8KBB-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8U5B-, 8X3B-, 8X5B-, 91W-, 93TA1-, 9G3B-, 9G5B-, 9I4B-, 9P5B-, 9W4B-, D5AB-, D8CB-, D8EB- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAC_KZ-7500533.13.12.02538 | 俄语 | |
Explosion Protection | |||
55. | Product family: PROSONIC FLOW I, Prosonic Flow W 产品型号: 9I4B-, 9W4B- 地区/国家: Canada 认证机构: CSA 保护: Cl. I Div. 2 | 英语 | |
56. | Product family: PROSONIC FLOW I, Prosonic Flow W 产品型号: 9I4B-, 9W4B- 地区/国家: Canada 认证机构: CSA 保护: Cl. I Div. 2 | 英语 | |
Fieldbus Conformance | |||
57. | Product family: PROSONIC FLOW I, PROSONIC FLOW W 产品型号: 9I4B-, 9W4B- 地区/国家: International 认证机构: FieldComm Group 过程通讯: 050 | 英语 |