| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | TI Proline Teqwave MW 300 通过微波信号传输进行总含固量测量 | ||
| 操作手册(BA) | |||
| 2. | BA Proline Teqwave MW 300 通过微波信号传输进行总含固量测量 Modbus RS485 | ||
| 3. | BA Proline Teqwave MW 300 通过微波信号传输进行总含固量测量 HART | ||
| 仪表参数 (GP) | |||
| 4. | GP Proline Teqwave M 300 Total solids measurement via microwave transmission Modbus RS485 | ||
| 5. | GP Proline Teqwave M 300 Total solids measurement via microwave transmission HART | ||
| Short Instruction (KA) | |||
| 6. | KA 总含固量测量设备 Proline 300 HART变送器 通过微波信号传输进行总含固量测量 | 03/24 | 英语 |
| 7. | KA 总含固量测量设备 Proline 300 Modbus RS485变送器 通过微波信号传输进行总含固量测量 | 03/24 | 英语 |
| 8. | KA 总含固量测量设备 Proline Teqwave MW 传感器通过微波信号传输进行总含固量测量 | 03/24 | 英语 |
| 安装指南(EA) | |||
| 9. | EA Alteration with Display and operating module DKX001 Proline 300 | ||
| 10. | EA Weather Protection Proline 300, 500 | ||
| 11. | EA Replacing the display module Proline 300, 500, 500-digital, DKX001– | ||
| 12. | EA Replacing ISEM electronics module, ISEM extender, ribbon cable Proline 300, 500, 500-digital | ||
| 13. | EA Replacing cover, O-ring cover, Interface gasket Proline 300, 500 | ||
| 14. | EA Replacing the terminal connection Proline 300, 500, 500-digital | ||
| 15. | EA Activating application packages, switching the I/O function, upgrading with additional I/O hardware Proline 300, 400, 500, 500-digital | ||
| 16. | EA Replacing the S-DAT Proline 300, 400, 500, 500-digital | ||
| 17. | EA Alteration Display module to Display module with WLAN Proline 300, 400, 500, 500-digital | ||
| 18. | EA Protective Cover connection compartment Proline 300, 500, 500-digital | ||
| 19. | EA Replacing Spare Parts CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital | ||
| 20. | EA Replacing the electronics Proline 300, 500, 500-digital | ||
| 21. | EA Mounting Kit Sensor Teqwave M | ||
| 22. | EA Replacing the transmitter Teqwave M 300 | ||
| 23. | EA Replacing cover for remote display module, O-ring for cover Proline 300 | ||
| 24. | EA Kit wireless antenna for extended range Proline 300, 400, 500, 500-digital | ||
| 25. | EA Replacing RJ45-M12 Adapter Proline 300, 500, 500-digital | ||
| Ex 防爆说明(XA) | |||
| 26. | XA Proline Teqwave MW 300 UKEX: II3G | ||
| 27. | XA Remote display and operating module DKX001 EAC: 2Ex ec IIC T6...T4 Gc | ||
| 28. | XA Proline Teqwave MW 300 Class I Zone 2 Class I Division 2 | ||
| 29. | XA Proline Teqwave MW 300 ATEX: II3G IECEx: Zone 2 | ||
| 30. | XA Proline Teqwave MW 300 EAC: Zone 2 | ||
| 31. | XA Proline Teqwave MW 300 NEPSI: Zone 2 | ||
| 32. | XA Remote display and operating module DKX001 EAC: 1Ex ia IIC T6...T4 Gb Ex tb IIIC T115 °C Db | ||
| 33. | XA Proline Teqwave MW 300 INMETRO: Zone 2 | ||
| 特殊资料(SD) | |||
| 34. | SD DKX001 EAC Special Documentation | ||
| 35. | SD Information on the Pressure Equipment Directive Proline measuring instruments | ||
| 36. | SD Proline Teqwave M 300 Heartbeat Verification application package HART | ||
| 37. | SD IEC 61406 Automatic identification of physical objects | ||
| 38. | SD Proline Teqwave M 300 Heartbeat Verification application package Modbus RS485 | ||
| 39. | SD Teqwave EAC Special Documentation | ||
| 40. | SD Proline Teqwave MW 300/500 Modbus RS485 System integration | ||
| 案例分析(CS) | |||
| 41. | Consistently reliable solids measurement Teqwave MW 300 improves process stability at Bad Vilbel | 04/26 | 英语 |
| 42. | Dauerhaft zuverlässige Feststoffmessung Teqwave MW 300 verbessert die Prozessstabilität in Bad Vilbel | 03/26 | 德语 |
| 创新(IN) | |||
| 43. | リソースの節約、コストの削減 汚泥処理を最適化するためのProline Teqwave MW 300/500による全 固形分濃度の連続インライン測定 | 08/26 | 日语 |
| 44. | Ressourcen sparen, Kosten senken Kontinuierliche Inline-Messung des Feststoffgehalts zur Optimierung der Schlammbehandlung mit Proline Teqwave MW 300/500 | 08/24 | 德语 |
| 45. | Save resources, reduce costs Continuous in-line measurement of total solids for optimizing sludge treatment with Proline Teqwave MW 300/500 | 08/24 | 英语 |
| 46. | Economiser les ressources, réduire les coûts Mesure en ligne continue des matières en suspension pour optimiser le traitement des boues avec Proline Teqwave MW 300/500 | 06/24 | 法语 |
| 47. | Risparmio energia, riduzione dei costi Misurazione in linea e in continuo dei solidi totali per un trattamento dei fanghi ottimizzato con Proline Teqwave MW 300/500 | 02/25 | 意大利语 |
| 48. | Save resources, reduce costs Continuous in-line measurement of total solids for optimizing sludge treatment with Proline Teqwave MW 300/500 | 01/25 | 英语 |
| 49. | Ressourcen sparen, Kosten senken Kontinuierliche Inline-Messung des Feststoffgehalts zur Optimierung der Schlammbehandlung mit Proline Teqwave MW 300/500 | 01/25 | 德语 |
| 简易文本 | |||
| 50. | Proline Teqwave MW 300 (Kompakt-Gerät) Inline-Messgerät für die Bestimmung des Feststoffgehalts über Mikrowellentransmission in der Schlammbehandlung | 06/24 | 德语 |
| Field Device Integration (FDI) | |||
| 51. | FDI Single, EH_HA_AN_TeqwaveM300500_0x11B3_0x01_0x01_FDI, 08.11.2024 (Analysis, Teqwave M 300 500, | 01.01.01 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 52. | EDD Single, AMS12_HART_AN_TeqwaveM300_0x113B_0x01_0x01, 25.11.2024 (Analysis, Teqwave M 300 500, 0x | 1.00.00 | 中间语言 |
| 53. | EDD Single, FDM_HART_AN_TeqwaveM300500_0x11B3_0x01_0x01, 27.06.2024 (Analysis, Teqwave M 300 500, 0 | 1.00.00 | 中间语言 |
| 54. | EDD Single, EH_HART_AN_TeqwaveM300500_0x11B3_0x01_0x01_FCG, 27.05.2025 (Analysis, Teqwave M 300 500 | 1.00.00 | 中间语言 |
| 55. | EDD Single, RA_HA_FL_TeqwaveM300500_0x11B3_0x01_0x01, 23.11.2024 (Analysis, Teqwave M 300 500, 0x11 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 56. | DTM Single, TeqwaveM_300500_HA_FW_1_00_zz_Dev_Rev_01, 02.07.2026 (Analysis, Teqwave M 300 500, 0x11 HART, DeviceCare Version: 1.08.05 Experion Version: R520.2 Field Xpert SMT70 Version: 1.08.05 FieldCare Version: 2.18.00 Memograph RSG45 Version: 02.04.05 Plant Resource Manager Version: R4.03 WirelessHART Adapter Version: SWA70 | 1.145.0.369 | 中间语言 |
| 57. | DTM Single, TeqwaveM_300500_MR4_FW_1_00_zz_Dev_Rev_01, 02.07.2026 (Analysis, Teqwave M 300 500, 0x6 | 1.145.0.136 | 中间语言 |
| Verification DTM | |||
| 58. | Verification DTM Library, VerificationDTM_FLOW_HART_, 28.11.2024 HART, DeviceCare Version: 1.08.05 Field Xpert SMT70 Version: 1.08.05 FieldCare Version: 2.18.00 | 2.03.00 | 中间语言 |
| 59. | Verification DTM Library, VerificationDTM_FLOW_Modbus_RS485, 28.11.2024 Modbus RS485, DeviceCare Version: 1.08.05 Field Xpert SMT70 Version: 1.08.05 FieldCare Version: 2.18.00 | 2.03.00 | 中间语言 |
| CDI DTM | |||
| 60. | CDI DTM Single, TeqwaveM_300500_MR4-CDIE_FW_1_00_zz_Dev_Rev_01, 02.07.2026 (Analysis, Teqwave M 300 | 1.145.0.136 | 中间语言 |
| Manufacturer Declaration | |||
| 61. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 一致性声明编号: HE_01847_01.23 制造商规格: Heartbeat Technology | 德语 英语 法语 | |
| EU Declaration | |||
| 62. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 一致性声明编号: EU_01155_01.23 | 德语 英语 法语 | |
| 63. | Product family: , Teqwave M 产品型号: 4W3B-, 4W5B-, S4W3B-, S4W5B- 一致性声明编号: EU_01112_02.25 | 德语 英语 | |
| 64. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 一致性声明编号: EU_01138_02.25 | 德语 英语 | |
| UK Conformity Assessed | |||
| 65. | Product family: , Teqwave M [Product root: 4W3B-, 4W5B-, S4W3B-, S4W5B-Declaration number: UK_00571_02.25 | 英语 | |
| 66. | Product family: , Teqwave M [Product root: 4W3B-, 4W5B-, S4W3B-, S4W5B-Declaration number: UK_00572_02.25 | 英语 | |
| 产品碳足迹报告 | |||
| 67. | Product family: , Teqwave M [Product root: 4W3B-Declaration number: ED_00128_01.24 | 英语 | |
| Miscellaneous | |||
| 68. | Product family: Teqwave, Teqwave M 产品型号: 4W3B-, 4W5B-, D9FB-, D9HB-, D9IB-, D9TB- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAC_KZ-7500533.13.12.02461 | 俄语 | |
| 69. | Product family: Promass Q, Teqwave M 产品型号: 4W3B-, 4W5B-, 8Q3B-, 8Q5B- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAC_KZ-7500533.12.12.02460 | 俄语 | |
| Explosion Protection | |||
| 70. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: International 认证机构: CSA 保护: Ex e | 英语 | |
| 71. | Product family: Cubemass C, Display/operating unit, Promag H, Promag P, Promag W, Promass A, Promass E, Promass F, Promass H, Promas
s I, Promass O, Promass P, Promass Q, Promass S, Promass U, Promass X, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow B, Prosonic
Flow G, Prosonic Flow P, Prowirl C, Prowirl D, Prowirl F, Prowirl O, Prowirl R, t-mass F, t-mass I, Teqwave M 产品型号: 4W3B-, 4W5B-, 5H2B-, 5H3B-, 5H5B-, 5P2B-, 5P3B-, 5P5B-, 5W3B-, 5W5B-, 6F3B-, 6F5B-, 6I3B-, 6I5B-, 7C2B-, 7D2C-, 7F2C-, 7O2B-, 7R2C-, 8A2B-, 8A3C-, 8A5C-, 8C3B-, 8C5B-, 8E2C-, 8E3B-, 8E5B-, 8F2B-, 8F3B-, 8F5B-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8U5B-, 8X3B-, 8X5B-, 92F-, 93P-, 9B2B-, 9G3B-, 9G5B-, 9P5B-, DKX001-, O5W3B-, O8E3B-, O8E5B-, O8F3B-, O8F5B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex t | 英语 | |
| 72. | Product family: , Teqwave M 产品型号: 4W3B-, 4W5B-, S4W3B-, S4W5B- 地区/国家: Canada 认证机构: CSA 保护: Ex e | 英语 | |
| 73. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: Brazil 认证机构: TÜV 保护: Ex e | 葡萄牙语 | |
| 74. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: Russia (TR CU) 认证机构: EAC 保护: Ex e | 俄语 | |
| 75. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: China 认证机构: 保护: Ex e | 英语 | |
| 76. | Product family: , Cubemass C, Promag H, Promag P, Promag W, Promass A, Promass E, Promass F, Promass H, Promass I, Promass O, Promas
s P, Promass Q, Promass S, Promass X, Prosonic Flow G, Prosonic Flow P, t-mass F, t-mass I, Teqwave M 产品型号: 4W3B-, 4W5B-, 5H3B-, 5H5B-, 5P3B-, 5P5B-, 5W3B-, 5W5B-, 6F3B-, 6F5B-, 6I3B-, 6I5B-, 8A3B-, 8A3C-, 8A5B-, 8A5C-, 8C3B-, 8C5B-, 8E3B-, 8E5B-, 8F3B-, 8F5B-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 9G3B-, 9G5B-, 9P5B-, DK9013-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B-, S4W3B-, S4W5B-, S5H3B-, S5H5B-, S5P3B-, S5P5B-, S5W3B-, S5W5B-, S6F3B-, S6F5B-, S6I3B-, S6I5B-, S8A3B-, S8A3C-, S8A5B-, S8A5C-, S8C3B-, S8C5B-, S8E3B-, S8E5B-, S8F3B-, S8F5B-, S8H3B-, S8H5B-, S8I3B-, S8I5B-, S8O3B-, S8O5B-, S8P3B-, S8P5B-, S8Q3B-, S8Q5B-, S8S3B-, S8S5B-, S8X3B-, S8X5B-, S9G3B-, S9G5B-, S9P5B- 地区/国家: Brazil 认证机构: TÜV 保护: Ex d, Ex e, Ex i, Ex t | 葡萄牙语 | |
| Fieldbus Conformance | |||
| 77. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: International 认证机构: FieldComm Group 软件版本号: 01.00.00 过程通讯: HART | 英语 | |
| 78. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: International 认证机构: FieldComm Group 软件版本号: 01.00.00 过程通讯: HART | 英语 | |
| Metrology | |||
| 79. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0603 | 俄语 | |
| 80. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: Kazakhstan 认证机构: KazStandard 证书号: 3179 | 俄语 | |
| Heartbeat Technology | |||
| 81. | Product family: Teqwave M 产品型号: 4W3B-, 4W5B- 地区/国家: Germany 认证机构: TÜV Süddeutschland 证书号: PC/505030896/23/2024 | 德语 英语 | |