| Description | Version | Language | |
| Technical Information (TI) | |||
| 1. | TI FieldPort SWA50 Intelligent Bluetooth® and/or WirelessHART adapter for all HART field devices | ||
| Operating Instruction (BA) | |||
| 2. | BA FieldPort SWA50 Intelligent Bluetooth® adapter for HART field devices | ||
| 3. | BA FieldPort SWA50 Intelligent WirelessHART adapter for HART measuring instruments | ||
| Short Instruction (KA) | |||
| 4. | KA FieldPort SWA50 Intelligent Bluetooth® adapter for HART field devices | 03/24 | English |
| 5. | KA FieldPort SWA50 Intelligent WirelessHART adapter for HART measuring instruments | 03/24 | English |
| Ex Safety Instructions (XA) | |||
| 6. | XA FieldPort SWA50 4-20 mA HART Ex ia IIC T4 Ga | ||
| 7. | FieldPort SWA50 4-20 mA HART Control Drawing IS / Class II, III, Div. 1/ Class I, II, III, Div. 2 AEx/Ex ia IIC Ga | ||
| 8. | FieldPort SWA50 4-20 mA HART II 1 G Ex ia IIC T4 Ga II 1 D Ex ia IIIC T135°C Da II 2 D Ex tb IIIC T75°C Db | ||
| 9. | XA FieldPort SWA50 4-20 mA HART Control Drawing IS Class I, II, III, Div. 1, Groups A-G Class I, II, III, Div. 2, Groups A-D, F, G | ||
| 10. | FieldPort SWA50 4-20 mA HART Ex ia IIC T4 Ga Ex ia IIIC T135 °C Da Ex tb IIIC T75 °C Db | ||
| 11. | FieldPort SWA50 4-20 mA HART ATEX: II 1 G Ex ia IIC T4 Ga II 1 D Ex ia IIIC T135°C Da II 2 D Ex tb IIIC T75°C Db IECEx: Ex ia IIC T4 Ga Ex ia IIIC T135°C Da Ex tb IIIC T75°C Db | ||
| 12. | XA FieldPort SWA50 4-20 mA HART Ex ia IIC T4 Ga Ex ia IIIC T135 °C Da Ex tb IIIC T75 °C Db | ||
| Special Documentation (SD) | |||
| 13. | SD Security Manual FieldPort SWA50 Intelligent Bluetooth® and/or WirelessHART adapter for all HART field devices | ||
| Competence Brochure (CP) | |||
| 14. | ワイヤレスソリューション デジタル化の実現へ向けて Endress+Hauser の WirelessHART ソリューションは、プロセスとプラントに関する詳細な情報を提供します。 | 09/24 | Japanese |
| 15. | Wireless solutions Your digitalization enabler Competence Brochure Endress+Hauser’s WirelessHART solutions provide you with more information about your process and plant. | 08/24 | English |
| 16. | Wireless-Lösungen Ihr Wegbereiter für die Digitalisierung Kompetenzbroschüre Mit den Wireless-Lösungen von Endress+Hauser erhalten Sie mehr Informationen über Ihren Prozess und Ihre Anlage. | 08/24 | German |
| Case Studies (CS) | |||
| 17. | Fernüberwachung mit Bluetooth® Sichere, effiziente Geräteverwaltung in gefährlichen und schwer zugänglichen Bereichen | 08/25 | German |
| 18. | Remote monitoring via Bluetooth® Safe, efficient equipment management in hazardous and difficult areas | 08/25 | English |
| 19. | Digital communication and smart instrumentation increases plant efficiency With many digital communication options now available, modern instrumentation solutions provide diagnostic information beyond basic process data, empowering informed decision-making and proactive maintenance. | 01/24 | English |
| Innovations (IN) | |||
| 20. | FieldPort SWA50 Adattatore intelligente Bluetooth e/o adattatore WirelessHART per dispositivi da campo HART | 10/20 | Italien |
| 21. | FieldPort SWA50 Intelligent Bluetooth and/or WirelessHART adapter for any HART field device | 10/20 | English |
| 22. | FieldPort SWA50 あらゆるHARTフィールド機器用のインテリジェントなBluetooth/WirelessHARTアダプタ 国内防爆対応 | 10/20 | Japanese |
| 23. | FieldPort SWA50 Adapteur intelligent Bluetooth et/ou WirelessHART pour tout appareil de terrain HART | 10/20 | French |
| 24. | FieldPort SWA50 Intelligenter Bluetooth- und/oder WirelessHART-Adapter für alle HART-Feldgeräte | 10/20 | German |
| 25. | 엔드레스하우저가 개발한 안전한 블루투스 연결 솔루션 엔드레스하우저가 개발한 안전한 블루투스 연결 솔루션: 프로세스 산업을 위한 안전 한 저전력 기술 | 05/21 | |
| 26. | Veilige Bluetooth-verbinding ontwikkeld door Endress+Hauser Een veilige, energiezuinige technologie voor de procesindustrie | 04/21 | Netherlands |
| 27. | Connexion Bluetooth® sécurisée Endress+Hauser Une technologie sûre et à faible consommation pour les process | 03/21 | French |
| 28. | Sichere Bluetooth®-Verbindung von Endress+Hauser Eine sichere Low-Power-Technologie für die Prozessindustrie | 03/21 | German |
| 29. | Secure Bluetooth® connection developed by Endress+Hauser A secure low power technology for the process industry | 03/21 | English |
| Field Device Integration (FDI) | |||
| 30. | FDI Single, EH_HA_CO_WirelessAdapter_0x11F3_0x01_0x01_FDI, 28.09.2022 (Components, WirelessHART, 0x | 00.01.00 | Language neutral |
| Device Type Manager (DTM) | |||
| 31. | DTM Library, EH_Wireless_HART_Package, 04.01.2023 (Components, WirelessHART) HART, DeviceCare Version: 1.07.06 Field Xpert SMT70 Version: 1.06.00 FieldCare Version: 2.17.00 | 01.03.14 | Language neutral |
| Firmware | |||
| 32. | Firmware Single, Flash_HART_CO_SWA50_0x11F3_na_FW_01_01_30, 09.01.2024 (Components, WirelessHART, 0 | 01.01.30-4345 | Language neutral |
| 33. | Firmware Single, Flash_BT_CO_SWA50_0x11F3_na_FW_01_01_30, 09.01.2024 (Components, WirelessHART, 0x1 | 01.01.30-4345 | Language neutral |
| Picture | |||
| 34. | Micropilot with FieldPort SWA50 Stainless Steel, direct mounting version with brass M20 | 08/19 | Language neutral |
| 35. | FieldPort SWA50 Stainless Steel, direct mounting version with brass NPT1/2 | 08/19 | Language neutral |
| 36. | Cerabar with FieldPort SWA50 Stainless Steel, direct mounting version with brass M20 | 08/19 | Language neutral |
| 37. | FieldPort SWA50 Stainless Steel, direct mounting version with plastic M20 | 08/19 | Language neutral |
| 38. | FieldPort SWA50 Stainless Steel, remote mounting version with plastic M20 | 08/19 | Language neutral |
| 39. | FieldPort SWA50 Stainless Steel, direct mounting version with brass M20 | 08/19 | Language neutral |
| 40. | Promass with FieldPort SWA50 Stainless Steel, direct mounting version with brass M20 | 08/19 | Language neutral |
| 41. | iTemp with FieldPort SWA50 Stainless Steel, direct mounting version with brass M20 | 08/19 | Language neutral |
| 42. | FieldPort SWA50 Stainless Steel, remote mounting version with brass M20 | 08/19 | Language neutral |
| 43. | FieldPort SWA50 Stainless Steel, direct mounting version with plastic NPT1/2 | 08/19 | Language neutral |
| 44. | FieldPort SWA50 Direct Mount and Remote Mount Version Intelligent Bluetooth and/or WirelessHART adapter for any HART field device | 02/21 | Language neutral |
| EU Declaration | |||
| 45. | Fieldgate Product Code: SWA50- Declaration Number: EC_00865_01.20 | German English French | |
| 46. | Fieldgate Product Code: SWA50- Declaration Number: EC_00876_05.22 | English | |
| 47. | Fieldgate Product Code: SWA50- Declaration Number: EC_00866_01.20 | German English French | |
| UK Conformity Assessed | |||
| 48. | Product family: Fieldgate [Product root: SWA50-Declaration number: UK_00050_02.22 | English | |
| Miscellaneous | |||
| 49. | Product family: Fieldgate Product Code: SWA50- Region/Country: Russia (TR CU) Approval Agency: EAC Approval Number: TR CU 020/2011 | Russian | |
| Explosion Protection | |||
| 50. | Product family: Fieldgate Product Code: SWA50- Region/Country: Canada Approval Agency: Protection: Cl. I/II/III Div. 2, IS Cl. I/II/III Div. 1 | English | |
| 51. | Product family: Fieldgate Product Code: SWA50- Region/Country: India Approval Agency: Protection: Ex i Cl. II | English | |
| 52. | Product family: Fieldgate Product Code: SWA50- Region/Country: Japan Approval Agency: DEKRA Protection: Ex t | English Japanese | |
| 53. | Product family: Fieldgate Product Code: SWA50- Region/Country: Korea Approval Agency: KTL Protection: Ex t | ||
| 54. | Product family: Fieldgate Product Code: SWA50- Region/Country: China Approval Agency: NEPSI Protection: Ex i, Ex t | Chinese | |
| 55. | Product family: Fieldgate Product Code: SWA50- Region/Country: Japan Approval Agency: DEKRA Protection: Ex i | English Japanese | |
| 56. | Fieldgate Product Code: SWA50- Region/Country: International (IECEx) Approval Agency: IECEx Protection: Ex ia IIC T4 Ga, Ex ia IIIC Txxx°C Da, Ex tb IIIC Txxx°C Db | English | |
| 57. | Product family: Fieldgate Product Code: SWA50- Region/Country: Europe (ATEX) Approval Agency: CML Category: II 2 D, II 1 D, II 1 G Protection: Ex ia IIC T4 Ga, Ex i Zone 20, Ex t Zone 21 | English | |
| 58. | Product family: Fieldgate Product Code: SWA50- Region/Country: China Approval Agency: Protection: Ex i Zone 0, Ex i Zone 20, Ex t Zone 21 | Chinese | |
| 59. | Product family: Fieldgate Product Code: SWA50- Region/Country: Brazil Approval Agency: TÜV Protection: Ex i, Ex t | Portuguese | |
| 60. | Product family: Fieldgate Product Code: SWA50- Region/Country: Korea Approval Agency: KTL Protection: Ex i | ||
| 61. | Product family: Fieldgate Product Code: SWA50- Region/Country: Japan Approval Agency: DEKRA Protection: Ex i | English Japanese | |
| 62. | Product family: Fieldgate Product Code: SWA50- Region/Country: Korea Approval Agency: KTL Protection: Ex i Cl. III | ||
| 63. | Product family: Fieldgate Product Code: SWA50- Region/Country: Great Britain Approval Agency: CML Protection: Ex i Zone 0, Ex i Zone 20, Ex t Zone 21 | English | |
| Radio Equipment | |||
| 64. | Product family: Fieldgate Product Code: SWA50- Region/Country: Malaysia Approval Agency: SIRIM | English | |
| 65. | Product family: Fieldgate Product Code: SWA50- Region/Country: Brazil Approval Agency: | Portuguese | |
| 66. | Product family: Fieldgate Product Code: SWA50- Region/Country: Indonesia Approval Agency: | ||
| 67. | Product family: Fieldgate Product Code: SWA50- Region/Country: Approval Agency: | ||
| 68. | Product family: Fieldgate Product Code: SWA50- Region/Country: South Korea Approval Agency: | ||
| 69. | Product family: Fieldgate Product Code: SWA50- Region/Country: United Arab Emirates Approval Agency: | ||
| 70. | Product family: Fieldgate Product Code: SWA50- Region/Country: India Approval Agency: | English | |
| 71. | Product family: Fieldgate Product Code: SWA50- Region/Country: Approval Agency: | Spanish | |
| 72. | Fieldgate Product Code: SWA50- Region/Country: Japan Approval Agency: | English | |
| 73. | Fieldgate Product Code: SWA50- Region/Country: USA Approval Agency: FCC | English | |
| 74. | Fieldgate Product Code: SWA50- Region/Country: Canada Approval Agency: | English | |
| 75. | Product family: Fieldgate Product Code: SWA50- Region/Country: Brazil Approval Agency: | Portuguese | |
| 76. | Product family: Fieldgate Product Code: SWA50- Region/Country: Singapore Approval Agency: | English | |
| 77. | Product family: Fieldgate Product Code: SWA50- Region/Country: Approval Agency: | English | |
| 78. | Product family: Fieldgate Product Code: SWA50- Region/Country: Approval Agency: | English | |
| 79. | Product family: Fieldgate Product Code: SWA50- Region/Country: Brazil Approval Agency: | Portuguese | |
| 80. | Product family: Fieldgate Product Code: SWA50- Region/Country: Approval Agency: | Spanish | |
| 81. | Product family: Fieldgate Product Code: SWA50- Region/Country: Brazil Approval Agency: | Portuguese | |