| 技术信息(TI) | 操作手册(BA) |
| 仪表参数 (GP) | Short Instruction (KA) |
| 安装指南(EA) | Ex 防爆说明(XA) |
| Field Device Integration (FDI) | Electronic Data Description (EDD) |
| Device Type Manager (DTM) | Faceplate |
| Declarations | 证书 |
| 所有可下载的资料 | |
| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | TI iTEMP TMT182B 温度变送器 | ||
| 操作手册(BA) | |||
| 2. | BA iTEMP TMT182B 温度变送器 | ||
| 仪表参数 (GP) | |||
| 3. | iTEMP TMT182B Description device parameters Temperature transmitter | ||
| Short Instruction (KA) | |||
| 4. | iTEMP TMT182B 温度变送器 | 08/22 | 英语 |
| 安装指南(EA) | |||
| 5. | Information Typenschild DIENST-T Information zur Typenschild Bestellung mit DIENST-T | ||
| 6. | Bild TA30A Bild TA30A | ||
| 7. | Bild TA30D Bild TA30D | ||
| 8. | iTEMP TMT182B Transmitter HART iTEMP TMT182B Transmitter HART Bild für SFT | ||
| 9. | Bild TA30EB Bild TA30EB | ||
| Ex 防爆说明(XA) | |||
| 10. | XA iTEMP TMT182B 温度变送器 Ex ia IIC T4...T6 Ga | ||
| 11. | XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B ATEX: Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc Ex nA IIC T6 Gc, Ex ec IIC T6 Gc Ex nA IIC Gc, Ex ec IIC Gc | ||
| 12. | iTEMP TMT182B ATEX, IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Gb | ||
| Field Device Integration (FDI) | |||
| 13. | FDI Single, EH_HA_TE_iTEMP-TMT182B_0x11D2_0x01_0x01_FDI, 01.11.2024 (Temperature, iTEMP, 0x11D2) | 01.01.01 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 14. | EDD Single, PDM_HART_TE_iTEMP_TMT182B_0x11D2_0x01_0x01, 25.04.2023 (Temperature, iTEMP, 0x11D2) HART, PDM Version: 9.2.2 | 1.00.00 | 中间语言 |
| 15. | EDD Single, AMS14_HA_TE_iTEMP_TMT182B_0x11D2_0x01_0x01, 23.11.2023 (Temperature, iTEMP, 0x11D2) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 16. | DTM Single, ITEMP_TMT182B_HART_FW_1_01_zz_Dev_Rev_01, 30.06.2026 (Temperature, iTEMP, 0x11D2) HART, AMS DTM Launcher Version: 14.5 DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldCare in Rockwell Version: 1715-IF16, 1719-CF4HB, 1719-IF4HB, 1734-IE2CH, 1734-IE4CH, 1756-IF16H, 1756-IF16IH, 1756-IF8H, 1756-IF8IH, 1769-IF4IH, 1794-IF8IH Memograph RSG45 Version: 02.04.05 PACTware Version: 6.0.0.26 Plant Resource Manager Version: R4.03 WirelessHART Adapter Version: SWA70 | 1.1.1.4 | 中间语言 |
| Faceplate | |||
| 17. | Faceplate Single, PRM_HART_TE_iTEMP_TMT182B_0x11D2_0x01_0x01, 06.04.2023 (Temperature, iTEMP, 0x11D HART, Plant Resource Manager Version: R4.03 | 1.00.00 | 中间语言 |
| Manufacturer Declaration | |||
| 18. | Product family: Accessories, Configuration Kit, DIN rail transmitter, Field transmitter, Head transmitters 产品型号: TID10-, TMT127-, TMT128-, TMT142B-, TMT162-, TMT182B-, TMT188-, TMT31-, TMT36-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-, TXU10- 一致性声明编号: HE_02282_01.25 制造商规格: RoHS | 英语 中文 | |
| 19. | Product family: DIN rail transmitter, Field transmitter, Head transmitters 产品型号: TMT127-, TMT128-, TMT142B-, TMT182B-, TMT188-, TMT31-, TMT36-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86- 一致性声明编号: ЕАЭС KZ 7500533.13.12.04143 制造商规格: EMC | 俄语 | |
| EU Declaration | |||
| 20. | Product family: Head transmitters 产品型号: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72- 一致性声明编号: EC_00695_04.23 | 丹麦语 德语 英语 西班牙语 芬兰语 法语 意大利语 荷兰语 瑞典语 | |
| 21. | Product family: Head transmitters 产品型号: TMT182B-, TMT71-, TMT72-, TMT86- 一致性声明编号: EC_00726_04.22 | 德语 英语 法语 | |
| Explosion Protection | |||
| 22. | Product family: DIN rail transmitter, Head transmitters 产品型号: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72- 地区/国家: International (IECEx) 认证机构: Bureau Veritas 保护: Ex ia IIC T6...T4 Ga, Ex ia IIC T6...T4 Gb | 英语 | |
| 23. | Product family: Head transmitters 产品型号: TMT182B-, TMT71-, TMT72- 地区/国家: China 认证机构: 保护: Ex i | 英语 | |
| 24. | Product family: DIN rail transmitter, Field transmitter, Head transmitters 产品型号: TMT127-, TMT82-, TMT72-, TMT85-, TMT84-, TMT162-, TMT71-, TMT86-, TMT188-, TMT128-, TMT142B-, TMT182B- 地区/国家: Russia (TR CU) 认证机构: T-Standard 保护: Ex d Zone 1, Ex i Zone 0, Ex i Zone 1, Ex t Zone 21 | ||
| 25. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, DIN rail transmitter, Field transmitter, Head
transmitters, Over voltage protector, Process displays, Process RTD direct contact, Process RTD general purpose, Process RTD heavy
duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC heavy duty 产品型号: HAW569-, OTMT71-, OTMT72-, RIA14-, RIA16-, RID14-, RID16-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TEC420-, TM111-, TM112-, TM131-, TM151-, TM152-, TM411-, TM412-, TMT142-, TMT162-, TMT182B-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86-, TPC100-, TPR100-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TS111-, TS211-, TS212-, TSC310-, TST310- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i, Ex t | 英语 | |
| 26. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Field transmitter, Head transmitters, Process
displays, Process RTD direct contact, Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct
contact, Process TC direct in contact, Process TC heavy duty 产品型号: OTMT71-, OTMT72-, RIA14-, RIA16-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TEC420-, TM111-, TM112-, TM131-, TM151-, TM152-, TM411-, TM412-, TMT142-, TMT162-, TMT182B-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86-, TPC100-, TPR100-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TS111-, TS211-, TS212-, TSC310-, TST310- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i, Ex t | 英语 | |
| 27. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Field transmitter, Head transmitters, Process
displays, Process RTD direct contact, Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct
contact, Process TC direct in contact, Process TC heavy duty 产品型号: OTMT71-, OTMT72-, RIA14-, RIA16-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TEC420-, TM111-, TM112-, TM131-, TM151-, TM152-, TM411-, TM412-, TMT142-, TMT142B-, TMT162-, TMT182B-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86-, TPC100-, TPR100-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TS111-, TS211-, TS212-, TSC310-, TST310- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i, Ex t | 英语 | |
| 28. | Product family: DIN rail transmitter, Head transmitters 产品型号: OTMT71-, OTMT72-, TMT182B-, TMT71-, TMT72- 地区/国家: Europe 认证机构: Bureau Veritas 类别: II 2 G, II 1 G 保护: Ex ia IIC T6...T4 Ga, Ex ia IIC T6...T4 Gb, Ex i Zone 21 | 德语 英语 | |
| Fieldbus Conformance | |||
| 29. | Product family: Head transmitters 产品型号: TMT182B- 地区/国家: International 认证机构: FieldComm Group 软件版本号: 01.01.09 过程通讯: HART | 英语 | |
| Metrology | |||
| 30. | Product family: DIN rail transmitter, Field transmitter, Head transmitters 产品型号: TMT127-, TMT128-, TMT142B-, TMT162-, TMT182B-, TMT188-, TMT31-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86- 地区/国家: Kazakhstan 认证机构: KazStandard 证书号: 2476 | 俄语 | |