| 技术信息(TI) | 操作手册(BA) |
| Short Instruction (KA) | Ex 防爆说明(XA) |
| 证书 | 特殊资料(SD) |
| 生产商信息(MI) | 实际应用(FA) |
| 案例分析(CS) | 简易文本 |
| Electronic Data Description (EDD) | Device Type Manager (DTM) |
| Declarations | |
| 所有可下载的资料 | |
| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | iTEMP TMT182 HART® Universal temperature head transmitter for resistance thermometers (RTD), thermocouples, resistance and voltage transmitters, settable via HART ® -Protocol | ||
| 操作手册(BA) | |||
| 2. | Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182 Betriebsanleitung/Operating Manuals iTEMP ® HART ® TMT 182 | ||
| 3. | Operating manual iTEMP HART Communication iTEMP HART Communication TMT 182/TMT 122 | ||
| 4. | Operating Manuals ReadWin 2000 (GB) Operating Manuals ReadWin 2000 | ||
| 5. | ReadWin® Quick Setup Operating Manual ReadWin® Quick Setup Temperature PC Software | ||
| Short Instruction (KA) | |||
| 6. | iTEMP® HART® TMT182 Operating manual Temperature head transmitter with HART® protocol | 08/08 | 德语 英语 法语 意大利语 |
| Ex 防爆说明(XA) | |||
| 7. | iTEMP TMT182 FM: Control Drawing IS, NI 140600111 | ||
| 8. | iTEMP TMT182 CSA: Control Drawing IS, NI 140600112 | ||
| 9. | XA iTEMP TMT181, TMT182, TMT187, TMT188 ATEX: Ex ia IIIC Dc Ex tc IIIC Dc Ex nA IIC Gc | ||
| 10. | iTEMP TMT182 FM: Control Drawing IS, NI 140600131 | ||
| 11. | iTEMP TMT182 Ex ia IIC T4-T6 Ga/Gb 防爆危险区中使用的电气设备的安全指南 | ||
| 12. | TMT182 ATEX II1G Safety Instructions iTEMP Temperature transmitter TMT182 | ||
| 13. | TMT182 ATEX II1G Safety Instructions Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
| 14. | Safety instructions ATEX II3D Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
| 15. | iTEMP TMT182 Ex ia IIC T4-T6 Ga/Gb 防爆危险区中使用的电气设备的安全指南 | ||
| 16. | Safety instructions ATEX II3G Safety instructions for electrical apparatus certified for use in explosion-hazardous areas. | ||
| 17. | XA iTEMP TMT188 Temperature transmitter 0Ex ia IIC T6...T4 X 1Ex ia IIC T6...T4 Gb X | ||
| 18. | iTEMP TMT182 CSA Control Drawing IS, NI 140600132 | ||
| 证书FM/CSA (ZD) | |||
| 19. | Control Drawing FM IS, NI iTEMP® HART TMT182 Temperature head transmitter iTEMP® HART TMT182 Installation Notes for hazardous locations | ||
| 20. | Control Drawing CSA Intrinsical Safety, Nonincendive iTEMP® HART TMT182 Installation Notes for hazardous locations for temperature head transmitter iTEMP® HART TMT182 | ||
| 21. | Control Drawing CSA Intrinsical Safety, Non incendive iTEMP® HART TMT182 Temperature head transmitter iTEMP® HART TMT182 Installation Notes for hazardous locations | ||
| 22. | Control Drawing FM IS, NI iTEMP® HART TMT182 Temperature head transmitter iTEMP® HART TMT182 Installation Notes for hazardous locations | ||
| 特殊资料(SD) | |||
| 23. | iTEMP HART® TMT182 Temperature Transmitter with HART communication Functional safety manual (SIL) | ||
| 生产商信息(MI) | |||
| 24. | iTEMP TMT182 Manufacturer information for users regarding hardware updates (NE53) Electronic components have been changed, making a DeviceRel (xx.yy.zz) change at the yy-position necessary. The hardware version has been increase at the last digit. The TMT182-xBxxx; TMT182-xCxxx; TMT182-xDxxx; TMT182-xExxx; TMT182-xFxxx version have NO SILconformity. | ||
| 实际应用(FA) | |||
| 25. | Mesure de température Capteurs et transmetteurs de température pour les industries de process | 12/19 | 法语 |
| 26. | Misura della temperatura Misura della temperatura Termometri e trasmettitori per l'industria di processo | 07/24 | 意大利语 |
| 27. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
| 28. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 02/25 | 德语 |
| 29. | Temperature measurement Thermometers and transmitters for the process industry | 02/25 | 英语 |
| 30. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
| 31. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
| 案例分析(CS) | |||
| 32. | Iplom erhöht die Lebensdauer des Katalysators, Prozesssicherheit und Effizienz Überwachung des Temperaturprofils des Katalysatorbetts | 07/23 | 德语 |
| 简易文本 | |||
| 33. | Kopftransmitter TMT182 Temperatur-Kopftransmitter (2-Draht) mit programmierbarem Messbereich, kundenspezifischer Linerarisierung und HART-Kommunikation, zur Montage im Anschlusskopf Form DIN B | 11/09 | 德语 |
| Electronic Data Description (EDD) | |||
| 34. | EDD Single, PDM_HART_TE_iTEMPTMT182_0x00C8_0x02_0x03, 01.10.2014 (Temperature, iTEMP, 0x00C8) HART, PDM Version: 6.0 SP5, 6.1, 8.2 | 1.00.00 | 中间语言 |
| 35. | EDD Single, PDM_HART_TE_iTEMP_TMT182_0x00C8_0x01_0x01, 07.11.2018 (Temperature, iTEMP, 0x00C8) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 36. | DTM Single, ITemp_TMT182_0x00C8_V1_1, 10.07.2026 (Temperature, iTEMP, 0x00C8) | 1.4.188.39 | 中间语言 |
| Manufacturer Declaration | |||
| 37. | head transmitters 产品型号: TMT182-, TMT182L- 一致性声明编号: HE_00464_01.17 制造商规格: RoHS | 英语 | |
| EU Declaration | |||
| 38. | head transmitters 产品型号: TMT181-, TMT182-, TMT187-, TMT188- 一致性声明编号: EC_00160_02.16 | 德语 英语 法语 | |
| 39. | Product family: Head transmitters 产品型号: TMT182- 一致性声明编号: EC_00159_02.16 | 德语 英语 法语 | |
| 40. | Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters 产品型号: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112-, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT187-, TMT188-, TMT31-, TMT80-, TMT82-, TMT84-, TMT85-, OTMT36-, TMT36- 一致性声明编号: EC_00567_03.24 | 德语 英语 法语 | |
| 41. | head transmitters 产品型号: TMT182- 一致性声明编号: EC_00168_02.16 | 德语 英语 法语 | |
| 42. | head transmitters 产品型号: TMT182- 一致性声明编号: EC_00320_01.16 | 德语 英语 法语 | |
| Miscellaneous | |||
| 43. | ACCESSORIES: RTD INSERT, head transmitters, Process RTD General purpose, ACCESSORIES: TC INSERT, DIN Rail Transmitter, Process RTD Direct contact, ACCESSORIES: T_INSERTS, Process TC direct in contact, Field transmitter 产品型号: TMT188-, TMT82-, TST310-, TMT162-, TMT85-, TMT84-, TSC310-, TMT72-, TMT182-, TPC100-, TMT187-, TS111-, TMT127-, TMT142-, TMT122-, TMT181-, TMT128-, TMT71-, TS211-, TMT121-, TMT112-, TMT80-, TPC300-, TST602-, TMT180-, TMT111-, TET300- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.AB53.B.01191/20 | 俄语 | |
| Explosion Protection | |||
| 44. | head transmitters 产品型号: TMT182- 地区/国家: China 认证机构: NEPSI 保护: Ex ia IIC T6...T4 Ga/Gb | 中文 | |
| 45. | head transmitters 产品型号: TMT182- 地区/国家: Europe (ATEX) 认证机构: PTB 类别: II 2 G, II 1 G 保护: Ex ia IIC T6...T4 | 德语 英语 | |
| 46. | head transmitters 产品型号: TMT182- 地区/国家: USA 认证机构: FM 类别: I/1,2/A,B,C,D/ 保护: AEx ia IIC T6...T4 | 英语 | |
| 47. | ACCESSORIES, head transmitters, DIN Rail Transmitter, Field transmitter 产品型号: TMT85-, TMT82-, TMT162-, TMT84-, TMT182-, TMT187-, TMT188-, TMT142-, TMT127-, TMT122-, TMT181-, TMT128-, TMT121-, TMT112-, TMT111-, TID10- 地区/国家: Russia (TR CU) 认证机构: NANIO 保护: [Ex ia Ga] IIC T6...T4 Gb, Ex d IIC T6...T4 Ga, Ex d IIC T6...T4 Ga/Gb, Ex d IIC T6...T4 Gb, Ex ia IIC T6...T4 Ga, Ex ia IIIC T6...T4 Dc, Ex tb IIIC Txxx°C Gb | 俄语 | |
| 48. | head transmitters 产品型号: TMT182- 地区/国家: Europe (ATEX) 认证机构: PTB 类别: II1G, II2G 保护: Ex ia IIC T6 | 德语 英语 | |
| 49. | head transmitters 产品型号: TMT182- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex ia IIC T6...T4 | ||
| 50. | head transmitters 产品型号: TMT182- 地区/国家: USA, Canada 认证机构: CSA 类别: I/1,2/ABCD 保护: GP, NI, IS | 英语 | |
| 51. | head transmitters 产品型号: TMT182- 地区/国家: China 认证机构: NEPSI 保护: Ex ia IIC T6...T4 Ga/Gb | 中文 | |
| 52. | head transmitters 产品型号: TMT182- 地区/国家: International (IECEx) 认证机构: BKI 保护: Ex ia | 英语 | |
| 53. | head transmitters 产品型号: TMT182- 地区/国家: China 认证机构: NEPSI 保护: Ex nA IIC T6...T4 Gc | 中文 | |
| Metrology | |||
| 54. | Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD general purpose, Process TC direct in contac
t 产品型号: TM101-, TM111-, TM121-, TM131-, TMT111-, TMT112-, TMT121-, TMT122-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT162-, TMT180-, TMT181-, TMT182-, TMT187-, TMT188-, TMT31-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TSC310- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0170 | 俄语 | |
| 55. | Product family: DIN rail transmitter, Field transmitter, Head transmitters 产品型号: TMT111-, TMT112-, TMT121-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT165-, TMT180-, TMT181-, TMT182-, TMT184-, TMT187-, TMT188-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 222 | 俄语 | |
| 56. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Head transmitters, Process RTD general purpos
e, Process RTD heavy duty 产品型号: TM151-, TM611-, TM131-, TR66-, TMT82-, TR62-, TR88-, TPR100-, TS111-, TS211-, TMT182-, TPR300- 地区/国家: Others 认证机构: NMI 证书号: NMI TC8683 | 英语 | |
| Ordinary Location Product Safety | |||
| 57. | RTD-thermometer, head transmitters, DIN Rail Transmitter, process displays, Memo-Graph, Field transmitter, Ecograph, contactors / transmitters 产品型号: TMT85-, TMT82-, TMT84-, TMT188-, TMT187-, TMT182-, TMT128-, TMT181-, TMT122-, TMT127-, TMT112-, TMT121-, TMT180-, TTR35-, TMT111-, TTR31-, RSG40-, TMT162-, TMT142-, RIA14-, RIA16-, RIA45-, RIA46-, RMA42-, RSG35-, RSG45-, TMR31-, TMR35- 地区/国家: Canada, USA 认证机构: UL | 英语 | |