| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | Omnigrad S TMT162R 热电阻(RTD) 温度计 带HART®、基金会现场总线(FF™)、PROFIBUS® PA 通信的 现场型变送器 | ||
| 操作手册(BA) | |||
| 2. | BA iTEMP TMT162 Dual-input temperature transmitter with PROFIBUS® PA protocol | ||
| 3. | BA iTEMP TMT162 Dual-input temperature field transmitter with FOUNDATION Fieldbus™ protocol | ||
| 4. | BA iTEMP TMT162 现场型温度变送器 HART®通信 | ||
| Short Instruction (KA) | |||
| 5. | KA iTEMP TMT162 双通道现场型温度变送器,FOUNDATION Fieldbus™通信 | 09/23 | 英语 |
| 6. | KA iTEMP TMT162 现场型温度变送器 PROFIBUS® PA协议 | 09/23 | 英语 |
| 7. | KA iTEMP TMT162 现场型温度变送器 HART®通信 | 04/24 | 英语 |
| Ex 防爆说明(XA) | |||
| 8. | Omnigrad S RTD and TC Thermometer with display TMT162R/C, TMT142R/C ATEX II 3G Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 9. | TMT162R, TMT162C ATEX Ex ia IIC T6…T4 Ga Safety Instructions Temperature field transmitter ATEX Safety instructions | ||
| 10. | TMT162R, TMT162C RTD and TC Thermometer with display 0Ех ia IIC T6…T1 Ga Х Ga/Gb Ex ia IIC T6...T1 X Ex ia IIIC T85 °C...T450 °C Da/Db X | ||
| 11. | TMT162R/TMT162C RTD / Thermocouple assembly with field transmitter ATEX Installation types II2G Ex d IIC T6…T4 Gb II1G Ex ia IIC T6…T1 Ga Safety instructions | ||
| 12. | TMT162R, TMT162C ATEX: Ex d IIC T6…T1 Ga/Gb Ex tb IIIC T85 °C...T450 °C Da/Db Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 13. | TMT162R, TMT162C RTD and TC Thermometer with display 1Ex d IIC T6...T1 Gb X Ex tb IIIC 85 °C....450 °C Db X Ga/Gb Ex d IIC T6...T1 X Ex ta/tb IIIC 85 °C...450 °C Da/Db X | ||
| 14. | Safety instructions ATEX II1G or II 1/2G Compact RTD and TC Thermometer TMT162R, TMT162C | ||
| 15. | Omnigrad S RTD and TC Thermometer with display TMT162R, TMT162C ATEX: Ex ia IIC T6...T1 Ga Ex ia IIIC T85 °C...T450 °C Da/Db Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 实际应用(FA) | |||
| 16. | Mesure de température Capteurs et transmetteurs de température pour les industries de process | 12/19 | 法语 |
| 17. | Misura della temperatura Misura della temperatura Termometri e trasmettitori per l'industria di processo | 07/24 | 意大利语 |
| 18. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
| 19. | Temperature measurement Thermometers and transmitters for the process industry | 02/25 | 英语 |
| 20. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 02/25 | 德语 |
| 21. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
| 22. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
| General Station Description (GSD) | |||
| 23. | GSD Single, GSD_EH_PA_TE_iTEMP_0x1549_V01_00_06_PALIB, 14.04.2014 (Temper
ature, iTEMP, 0x1549) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
| Field Device Integration (FDI) | |||
| 24. | FDI Single, EH_HA_TE_iTEMP-TMT162_0x11CE_0x05_0x01_FDI, 29.10.2024 (Temperature, iTEMP, 0x11CE) | 05.01.00 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 25. | EDD Single, EH_FF_TE_TMT162_0x10CC_0x02_0x02, 07.04.2014 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.01.00 | 中间语言 |
| 26. | EDD Single, PDM_HART_TE_TMT162_0x11CE_0x04_0x01, 29.07.2019 (Temperature, iTEMP, 0x11CE) HART, PDM Version: 8.2.1, 9.0.1.2 | 1.00.01 | 中间语言 |
| 27. | EDD Single, EH_HART_TE_iTEMP-TMT162_0x11CE_0x05_0x01_FCG, 27.05.2025 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| 28. | EDD Single, AMS14_HA_TE_iTEMP_TMT162_0x11CE_0x05_0x01, 01.04.2025 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| 29. | EDD Single, AMS13_0_FF_TE_iTEMP_0x10CC_0x03_0x04, 11.04.2017 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
| 30. | EDD Single, AMS12_0_HART_TMT162_0x11CE_0x04_0x01, 24.08.2018 (Temperature, iTEMP, 0x11CE) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
| 31. | EDD Single, AMS11_0_FF_TE_iTEMP_0x10CC_0x03_0x04, 11.04.2017 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
| 32. | EDD Single, AMS10_0_FF_TE_iTEMP_0x10CC_0x03_0x04, 11.04.2017 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
| 33. | EDD Single, EH_FF_TE_TMT162_10CC_0x01_0x03, 07.04.2014 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
| 34. | EDD Single, RA_HA_TE_iTEMP-TMT162_0x11CE_0x05_0x01, 23.11.2024 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| 35. | EDD Single, AMS12_0_FF_TE_iTEMP_0x10CC_0x03_0x04, 11.04.2017 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
| 36. | EDD Single, PDM_PA_TE_iTEMP_TMT162_0x1549_0x01_0x02, 18.01.2019 (Temperature, iTEMP, 0x1549) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
| 37. | EDD Single, PDM_HART_TE_iTEMP_TMT162_0x00CA_0x02_0x03, 07.11.2018 (Temperature, iTEMP, 0x00CA) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
| 38. | EDD Single, PDM_HART_TE_TMT162_0x11CE_0x05_0x01, 23.11.2024 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| 39. | EDD Single, EH_HART_TE_iTEMP-TMT162_0x11CE_0x04_0x01_FCG, 10.08.2022 (Temperature, iTEMP, 0x11CE) HART, HART Version: Any | 1.00.00 | 中间语言 |
| 40. | EDD Single, AMS10_0_HART_TMT162_0x11CE_0x04_0x01, 12.12.2018 (Temperature, iTEMP, 0x11CE) HART, AMS Version: 10.0, 10.5, 11.0, 11.5, 12.0 | 1.00.00 | 中间语言 |
| 41. | EDD Single, PDM_HART_TE_iTEMP_TMT162_0x00CA_0x01_0x01, 07.11.2018 (Temperature, iTEMP, 0x00CA) HART, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
| 42. | EDD Single, EDD_FF_TE_iTEMP_0x10CC_0x03_0x03, 07.10.2015 (Temperature, iTEMP) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
| 43. | EDD Single, EPKS_HART_TE_iTEMP-TMT162_0x11CE_0x05_0x01, 23.11.2024 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 44. | DTM Single, ITEMP_TMT162_HART_FW_4_02_zz_Dev_Rev_05, 30.06.2026 (Temperature, iTEMP, 0x11CE) | 4.2.1.11 | 中间语言 |
| 45. | DTM Single, ITEMP_TMT162_FF_V1_00_xx_DevRev1_, 10.07.2026 (Temperature, iTEMP, 0x10CC) | 1.6.55.40 | 中间语言 |
| 46. | DTM Single, ITEMP_TMT162_FF_FW2_00_zz_Dev_Rev_3_, 30.06.2026 (Temperature, iTEMP, 0x10CC) | 1.6.55.40 | 中间语言 |
| 47. | DTM Single, ITEMP_TMT162_FF_0x10CC_FW1_01_zz_Dev_Rev_2, 11.07.2026 (Temperature, iTEMP, 0x10CC) FOUNDATION Fieldbus H1, DeviceCare Version: 1.08.13 Field Xpert SMTxxB Version: 1.08.13 FieldCare Version: 2.20.00 | 1.6.55.40 | 中间语言 |
| 48. | DTM Single, ITEMP_TMT162_PA_FW1_01_zz_Dev_Rev_2_, 29.06.2026 (Temperature, iTEMP, 0x1549) | 1.5.153.348 | 中间语言 |
| 49. | DTM Single, ITEMP_TMT162_PA_0x1549_V1_0, 10.07.2026 (Temperature, iTEMP, 0x1549) | 1.5.153.348 | 中间语言 |
| 50. | DTM Single, ITemp_TMT162_V1_03_00_, 10.07.2026 (Temperature, iTEMP, 0x00CA) | 1.4.188.39 | 中间语言 |
| 51. | DTM Single, ITemp_TMT162_0x00CA_V1_00_00___1_02_00, 10.07.2026 (Temperature, iTEMP, 0x00CA) | 1.4.188.39 | 中间语言 |
| 52. | DTM Single, ITEMP_TMT162_HART_FW_4_01_zz_Dev_Rev_04, 30.06.2026 (Temperature, iTEMP, 0x11CE) HART, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R450.1 Field Xpert SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.13.132.5451 | 中间语言 |
| Faceplate | |||
| 53. | Faceplate Library, PRM_HART_Package_Temp_1_08_00, 03.12.2015 (Temperature) HART, Plant Resource Manager Version: R3.05, R3.11 | 1.08.00 | 中间语言 |
| 54. | Faceplate Library, PRM_FF_Package_Temp_1_05_00, 22.07.2015 (Temperature) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02 | 1.05.00 | 中间语言 |
| 55. | Faceplate Single, PRM_FF_TE_iTEMP_0x10CC_0x03_0x03, 07.10.2015 (Temperature, iTEMP) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.11 | 1.00.00 | 中间语言 |
| 56. | Faceplate Single, PRM_HART_TE_iTEMP_TMT162_0x11CE_0x05_0x01, 23.11.2024 (Temperature, iTEMP, 0x11CE) | 1.00.00 | 中间语言 |
| 57. | Faceplate Single, PRM_HART_TE_TMT162_0x11CE_0x04_0x01, 01.02.2018 (Temperature, iTEMP, 0x11CE) HART, Plant Resource Manager Version: R3.31 | 1.00.00 | 中间语言 |
| Manufacturer Declaration | |||
| 58. | Process RTD Heavy duty 产品型号: TMT162R- 一致性声明编号: HE_00506_01.17 制造商规格: RoHS | 英语 | |
| EU Declaration | |||
| 59. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 一致性声明编号: EC_00185_02.16 | 德语 英语 法语 | |
| 60. | Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose
, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose,
Process TC heavy duty, RTD thermometer, TC heavy duty 产品型号: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-, TM611- 一致性声明编号: EC_00136_04.24 | 德语 英语 | |
| 61. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT162C-, TMT162R- 一致性声明编号: EC_00176_02.16 | 德语 英语 法语 | |
| 62. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 一致性声明编号: EC_00330_01.16 | 德语 英语 法语 | |
| Miscellaneous | |||
| 63. | Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer 产品型号: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.BE02.B.12645/20 | 俄语 | |
| Explosion Protection | |||
| 64. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT162R-, TMT162C-, TMT142R-, TMT142C- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex ia IIC T6...T4 | ||
| 65. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 保护: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC T6...T1 Da/Db, Ex tb IIIC T6...T1 Db, Ex ta/tb IIIC T6...T1 Da/Db | 俄语 | |
| 66. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT162R-, TMT162C-, TMT142R-, TMT142C- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex d IIC T6...T4 | ||
| 67. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 地区/国家: Europe (ATEX) 认证机构: KEMA 类别: II 1 G, II 1/2 G, II 1/2 D, II 2 G, II 2 D 保护: Ex d IIC T6...T1 Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIC T450°C Da/Db, Ex tb IIC T450°C Db, Ex ta/tb IIC T450°C Da/Db, Ex d IIC T6...T1 Ga/Gb | 德语 英语 | |
| Metrology | |||
| 68. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT162R-, TMT162C-, TMT142R- 地区/国家: Russia 认证机构: Rosstandart 证书号: IT.C.32.004.A_62156/1 | 俄语 | |
| Marine | |||
| 69. | Product family: Field transmitter, Process RTD heavy duty 产品型号: TMT162-, TMT162R- 地区/国家: International 认证机构: ABS | 英语 | |