| 技术信息(TI) | Short Instruction (KA) |
| Ex 防爆说明(XA) | 特殊资料(SD) |
| 实际应用(FA) | Electronic Data Description (EDD) |
| Device Type Manager (DTM) | Faceplate |
| Declarations | 证书 |
| 所有可下载的资料 | |
| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | 技术资料 Omnigrad S TMT142R 一体式热电阻温度计,HART®通信 | ||
| Short Instruction (KA) | |||
| 2. | KA iTEMP TMT142B 温度变送器 | 01/23 | 英语 |
| Ex 防爆说明(XA) | |||
| 3. | Omnigrad S RTD and TC Thermometer with display TMT162R/C, TMT142R/C ATEX II 3G Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 4. | TMT142R, TMT142C RTD and TC Thermometer with display 0Ех ia IIC T6…T1 Ga Х Ga/Gb Ex ia IIC T6...T1 X Ex ia IIIC T85 °C...T450 °C Da/Db X | ||
| 5. | TMT142R, TMT142C RTD and TC Thermometer with display 1Ex d IIC T6...T1 Gb X Ex tb IIIC 85 °C....450 °C Db X Ga/Gb Ex d IIC T6...T1 X Ex ta/tb IIIC 85 °C...450 °C Da/Db X | ||
| 6. | TMT142R, TMT142C RTD / Thermocouple assembly with field transmitters ATEX Installation types II2G Ex d IIC T6…T4 Gb II1G Ex ia IIC T6…T1 Ga Safety instructions | ||
| 7. | Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX: Ex d IIC T6...T1 Ga/Gb Ex tb IIIC T85 °C...T450 °C Da/Db Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 8. | Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX: Ex ia IIC T6...T1 Ga Ex ia IIIC T85 °C...T450 °C Da/Db Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 9. | Omnigrad S RTD and TC Thermometer with display TMT142R, TMT142C ATEX Ex ia IIC T6…T1 Ga Safety Instructions Temperature field transmitter, ATEX Safety instructions | ||
| 特殊资料(SD) | |||
| 10. | Device viewer Technical documentation in other languages | ||
| 实际应用(FA) | |||
| 11. | Mesure de température Capteurs et transmetteurs de température pour les industries de process | 12/19 | 法语 |
| 12. | Misura della temperatura Misura della temperatura Termometri e trasmettitori per l'industria di processo | 07/24 | 意大利语 |
| 13. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
| 14. | Temperature measurement Thermometers and transmitters for the process industry | 02/25 | 英语 |
| 15. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 02/25 | 德语 |
| 16. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
| 17. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
| Electronic Data Description (EDD) | |||
| 18. | EDD Single, PDM_HART_TE_iTEMP_TMT142_0x00CB_0x02_0x04, 03.10.2019 (Temperature, iTEMP, 0x00CB) HART, PDM Version: 8.2.1, 9.1.0.4 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 19. | DTM Single, ITEMP_TMT142_V1_03_xx, 30.06.2026 (Temperature, iTEMP, 0x00CB) HART, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.4.188.39 | 中间语言 |
| Faceplate | |||
| 20. | Faceplate Library, PRM_HART_Package_Temp_1_08_00, 03.12.2015 (Temperature) HART, Plant Resource Manager Version: R3.05, R3.11 | 1.08.00 | 中间语言 |
| Manufacturer Declaration | |||
| 21. | Process RTD Heavy duty 产品型号: TMT142R- 一致性声明编号: HE_00505_01.17 制造商规格: RoHS | 英语 | |
| EU Declaration | |||
| 22. | Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose
, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose,
Process TC heavy duty, RTD thermometer, TC heavy duty 产品型号: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-, TM611- 一致性声明编号: EC_00136_04.24 | 德语 英语 | |
| 23. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 一致性声明编号: EC_00185_02.16 | 德语 英语 法语 | |
| 24. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 一致性声明编号: EC_00330_01.16 | 德语 英语 法语 | |
| Miscellaneous | |||
| 25. | Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer 产品型号: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.BE02.B.12645/20 | 俄语 | |
| Explosion Protection | |||
| 26. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT162R-, TMT162C-, TMT142R-, TMT142C- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex ia IIC T6...T4 | ||
| 27. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT162R-, TMT162C-, TMT142R-, TMT142C- 地区/国家: South Korea 认证机构: KOSHA 保护: Ex d IIC T6...T4 | ||
| 28. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 保护: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC T6...T1 Da/Db, Ex tb IIIC T6...T1 Db, Ex ta/tb IIIC T6...T1 Da/Db | 俄语 | |
| 29. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT142R-, TMT162C-, TMT162R- 地区/国家: Europe (ATEX) 认证机构: KEMA 类别: II 1 G, II 1/2 G, II 1/2 D, II 2 G, II 2 D 保护: Ex d IIC T6...T1 Gb, Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIC T450°C Da/Db, Ex tb IIC T450°C Db, Ex ta/tb IIC T450°C Da/Db, Ex d IIC T6...T1 Ga/Gb | 德语 英语 | |
| Metrology | |||
| 30. | Process RTD Heavy duty, Process TC Heavy duty 产品型号: TMT142C-, TMT162R-, TMT162C-, TMT142R- 地区/国家: Russia 认证机构: Rosstandart 证书号: IT.C.32.004.A_62156/1 | 俄语 | |